Merge pull request #3 in PROCESSOR-SDK/ibl from PRSDK-5675 to master
[keystone-rtos/ibl.git] / src / device / c665x / c665xutil.c
1 /**
2  * @file c66xutil.c
3  *
4  * @brief
5  *        c66x functions used by both the ibl and utility programs
6  */
8 #include "device.h"
9 #include "target.h"
10 #include "pllapi.h"
11 #include "types.h"
13 /**
14  *  @brief
15  *     Configure the predivider for the main PLL, which resides outside the PLL controller
16  */
17 SINT16 chipPllSetExternalPrediv(UINT16 pllNum, UINT32 predivRegVal)
18 {
19     UINT32 reg;
21     reg = DEVICE_REG32_R (DEVICE_MAIN_PLL_CTL_0);
22     reg = BOOT_SET_BITFIELD(reg, predivRegVal, 5, 0);
23     DEVICE_REG32_W (DEVICE_MAIN_PLL_CTL_0, reg);
26     return (0);
28 } /* chipPllSetExternalPrediv */
31 /**
32  *  @brief
33  *      Configure the bandwidth adjustment for the main PLL, which resides outside the PLL controller
34  */
35 SINT16 chipPllExternalBwAdj (UINT16 pllNum, UINT16 mult)
36 {
37     UINT32 reg;
38     UINT32 bwAdj;
40     bwAdj = (mult >> 1) - 1;
42     reg = DEVICE_REG32_R (DEVICE_MAIN_PLL_CTL_0);
43     reg = BOOT_SET_BITFIELD(reg, bwAdj & 0x00ff, 31, 24);
44     DEVICE_REG32_W (DEVICE_MAIN_PLL_CTL_0, reg);
46     reg = DEVICE_REG32_R (DEVICE_MAIN_PLL_CTL_1);
47     reg = BOOT_SET_BITFIELD(reg, bwAdj >> 8, 3, 0);
48     DEVICE_REG32_W (DEVICE_MAIN_PLL_CTL_1, reg);
50     return (0);
52 } /* chipPllExternalBwAdj */
55 /**
56  *  @brief
57  *      Configure the multiplier fields for the main PLL which reside outside the PLL controller
58  */
59 UINT32 chipPllExternalMult (UINT16 pllNum, UINT16 mult)
60 {
61     UINT32 pmult;
62     UINT32 reg;
63     UINT32 v;
66     pmult = mult-1; 
68     v = BOOT_READ_BITFIELD(pmult, 12, 6);
69    
71     reg = DEVICE_REG32_R (DEVICE_MAIN_PLL_CTL_0);
72     reg = BOOT_SET_BITFIELD(reg, v, 18, 12);
73     DEVICE_REG32_W (DEVICE_MAIN_PLL_CTL_0, reg);
76     v = BOOT_READ_BITFIELD(pmult, 5, 0);
78     return (v);
80 } /* chipPllExternalMult */
82 /**
83  *  @brief return the PSC module number for SPI
84  */
85 int32 deviceEMACPscNum (void)
86 {
87     uint32 v;
89     /* EMAC is module number 3 only on the c6657. */
90     v = *((Uint32 *)DEVICE_JTAG_ID_REG);
91     v &= DEVICE_JTAG_ID_MASK;
92     if (v == DEVICE_C6657_JTAG_ID_VAL)
93         return (3);
95     return (-1);  /* A negative number indicates the always on domain */
96 }
98 /**
99  *  @brief Power up a peripheral
100  *
101  *  @details
102  *    Boot peripherals are powered up
103  */
104 int32 devicePowerPeriph (int32 modNum)
106     int32 ret;
108     /* If the input value is < 0 there is nothing to power up */
109     if (modNum < 0)
110         return (0);
113     if (modNum >= TARGET_PWR_MAX_MOD)
114         return (-1);
117     return ((int32)pscEnableModule(modNum));
118         
121 /*
122  *  @brief
123  *      Selects multiplexed GPIO's functionality
124 */
125 void configureGPIO(void)
127      uint32   reg;
129      reg =  DEVICE_REG32_R (PIN_CONTROL_0);
130      reg = reg & 0x000f;
131      DEVICE_REG32_W (PIN_CONTROL_0, reg);       
134 #ifdef PLL_REINIT_WORKAROUND
135 /**
136  *  @brief Simple DDR3 test
137  *
138  *  @details
139  *      This function performs a simple DDR3 test for a memory range
140  *      specified below and returns -1 for failure and 0 for success.
141  */
144 UINT32 ddr3_memory_test (void)
146          UINT32 index, value;
148         /* Write a pattern */
149         for (index = DDR3_TEST_START_ADDRESS; index < DDR3_TEST_END_ADDRESS; index += 4) {
150                 *(VUint32 *) index = (UINT32)index;
151         }
153         /* Read and check the pattern */
154         for (index = DDR3_TEST_START_ADDRESS; index < DDR3_TEST_END_ADDRESS; index += 4) {
156                 value = *(UINT32 *) index;
158                 if (value  != index) {
159                         return -1;
160                 }
161         }
163         /* Write a pattern for complementary values */
164         for (index = DDR3_TEST_START_ADDRESS; index < DDR3_TEST_END_ADDRESS; index += 4) {
165                 *(VUint32 *) index = (UINT32)~index;
166         }
168         /* Read and check the pattern */
169         for (index = DDR3_TEST_START_ADDRESS; index < DDR3_TEST_END_ADDRESS; index += 4) {
171                 value = *(UINT32 *) index;
173                 if (value  != ~index) {
174                         return -1;
175                 }
176         }
178         return 0;
181 #endif