1 /**
2 * @file c66xinit.c
3 *
4 * @brief
5 * c66x functions used during the initial stage of the ibl load
6 *
7 */
8 #include "ibl.h"
9 #include "iblloc.h"
10 #include "device.h"
11 #include "pllapi.h"
12 #include "spi_api.h"
13 #include "spi_loc.h"
14 #include "tiboot_c66x.h"
17 /**
18 * @brief Configure the PLLs
19 *
20 * @details
21 * The three PLLs are enabled. Only the main PLL has the ability to configure
22 * the multiplier and dividers.
23 */
24 void devicePllConfig (void)
25 {
27 /* Unlock the chip registers and leave them unlocked */
28 *((Uint32 *)0x2620038) = 0x83e70b13;
29 *((Uint32 *)0x262003c) = 0x95a4f1e0;
31 if (ibl.pllConfig[ibl_MAIN_PLL].doEnable == TRUE)
32 hwPllSetPll (MAIN_PLL,
33 ibl.pllConfig[ibl_MAIN_PLL].prediv,
34 ibl.pllConfig[ibl_MAIN_PLL].mult,
35 ibl.pllConfig[ibl_MAIN_PLL].postdiv);
37 if (ibl.pllConfig[ibl_DDR_PLL].doEnable == TRUE)
38 hwPllSetCfg2Pll (DEVICE_PLL_BASE(DDR_PLL),
39 ibl.pllConfig[ibl_DDR_PLL].prediv,
40 ibl.pllConfig[ibl_DDR_PLL].mult,
41 ibl.pllConfig[ibl_DDR_PLL].postdiv,
42 ibl.pllConfig[ibl_MAIN_PLL].pllOutFreqMhz,
43 ibl.pllConfig[ibl_DDR_PLL].pllOutFreqMhz);
45 if (ibl.pllConfig[ibl_NET_PLL].doEnable == TRUE)
46 hwPllSetCfgPll (DEVICE_PLL_BASE(NET_PLL),
47 ibl.pllConfig[ibl_NET_PLL].prediv,
48 ibl.pllConfig[ibl_NET_PLL].mult,
49 ibl.pllConfig[ibl_NET_PLL].postdiv,
50 ibl.pllConfig[ibl_MAIN_PLL].pllOutFreqMhz,
51 ibl.pllConfig[ibl_NET_PLL].pllOutFreqMhz);
54 }
57 /**
58 * @brief
59 * Return the endian status of the device
60 *
61 * @details
62 * Returns true if the device is executing in little endian mode
63 */
64 extern cregister volatile unsigned int CSR;
66 bool deviceIsLittleEndian (void)
67 {
68 if ((CSR & (1 << 8)) == 0)
69 return (FALSE);
71 return (TRUE);
73 }
76 /**
77 * @brief
78 * Return the device used for the second stage program load.
79 * For SPI NAND a second stage loader is required and this
80 * function must be changed to locate that fingerprint.
81 */
82 int32 deviceReadBootDevice (void)
83 {
84 uint32 v;
85 int32 w;
87 BOOT_PARAMS_COMMON_T *params;
89 #if (defined(EXCLUDE_NOR_SPI) && defined(EXCLUDE_NAND_SPI) && !defined(EXCLUDE_I2C))
91 return (BOOT_DEVICE_I2C);
93 #elif (defined(EXCLUDE_NOR_SPI) && !defined(EXCLUDE_NAND_SPI) && defined(EXCLUDE_I2C))
95 return (BOOT_DEVICE_NAND_SPI);
97 #elif (!defined(EXCLUDE_NOR_SPI) && defined(EXCLUDE_NAND_SPI) && defined(EXCLUDE_I2C))
99 return (BOOT_DEVICE_NOR_SPI);
101 #endif
103 v = *((Uint32 *)DEVICE_JTAG_ID_REG);
104 v &= DEVICE_JTAG_ID_MASK;
106 if (v == DEVICE_C6678_JTAG_ID_VAL)
107 params = (BOOT_PARAMS_COMMON_T *)ROM_BOOT_PARAMS_ADDR_C6678;
108 else
109 params = (BOOT_PARAMS_COMMON_T *)ROM_BOOT_PARAMS_ADDR_C6670;
111 switch (params->boot_mode) {
113 #ifndef EXCLUDE_I2C
114 case BOOT_MODE_I2C: w = BOOT_DEVICE_I2C;
115 break;
116 #endif
118 #ifndef EXCLUDE_NOR_SPI
119 case BOOT_MODE_SPI: w = BOOT_DEVICE_SPI_NOR;
120 break;
121 #endif
123 default: w = BOOT_DEVICE_INVALID;
124 break;
126 }
128 return (w);
129 }
131 #define L1PEDCMD 0x01846408
132 #define L2EDCEN 0x01846030
133 #define L2EDCMD 0x01846008
134 #define SMEDCC 0x0BC00010
135 /**
136 * @brief
137 * Enable the EDC for the local memory
138 */
139 void iblEnableEDC ()
140 {
141 /* Enable L1P EDC */
142 *(volatile unsigned int *)(L1PEDCMD) = 0x1; //Set EN(bit0)=1
144 /* Enable EDC L2EDCEN, set DL2CEN(bit0),PL2CEN(bit1),DL2SEN(bit2),PL2SEN(bit3),SDMAEN(bit4)=1 */
145 *(volatile unsigned int *)(L2EDCEN) |= 0x1F;
147 /* Enalble L2 EDC */
148 *(volatile unsigned int *)(L2EDCMD) = 0x1;
150 /* Enalbe MSMC EDC */
151 *(volatile unsigned int *)(SMEDCC) &= 0x7FFFFFFF; //Clear SEN(bit31)=0
152 *(volatile unsigned int *)(SMEDCC) |= 0x40000000; //Set ECM(bit30)=1
153 }
155 #ifdef IBL_ENABLE_PCIE_WORKAROUND
157 /* undocumented register in data manual
158 * Bit 0 of this register is supposed to give the status of PCIe PLL lock*/
159 #define PCIE_STS_REG 0x262015C
161 /* Workaround for PCIe boot mode support for C6678/C6670 */
162 /* This is a temporary workaround should be removed once fixed in RBL */
164 /* PCIe Config register base on C6678/C6670 */
165 #define PCIE_BASE_ADDR 0x21800000
167 /* PCIe Application registers */
168 #define PCIE_APP_CMD_STATUS 0x4
169 #define PCIE_OB_SIZE 0x30
170 #define PCIE_APP_SERDES_CFG0 0x390
171 #define PCIE_APP_SERDES_CFG1 0x394
173 /* PCIe Local Configuration registers */
174 #define PCIE_VENDER_DEVICE_ID 0x1000
175 #define PCIE_STATUS_CMD 0x1004
176 #define PCIE_CLASSCODE_REVID 0x1008
177 #define PCIE_BAR0 0x1010
178 #define PCIE_BAR1 0x1014
179 #define PCIE_BAR2 0x1018
180 #define PCIE_BAR3 0x101c
181 #define PCIE_DEVICE_CAP 0x1074
182 #define PCIE_DEV_STAT_CTRL 0x1078
183 #define PCIE_LINK_STAT_CTRL 0x1080
184 #define PCIE_ACCR 0x1118
185 #define PCIE_DEBUG0 0x1728
186 #define PCIE_PL_GEN2 0x180C
188 /* SERDES Configuration registers */
189 #define PCIE_SERDES_CFG_PLL 0x2620358
191 #define MAGIC_ADDR (*(volatile unsigned int *)0x87fffc)
193 /* */
195 extern cregister volatile unsigned int IER;
197 void waitForBoot(void)
198 {
199 void (*escape)();
200 UINT32 i;
202 /* Disable interrupts */
203 IER = 1;
204 MAGIC_ADDR = 0;
206 do {
207 for (i=0; i < 100; i++)
208 asm(" nop");
209 } while (MAGIC_ADDR == 0);
211 escape = (void (*)())(MAGIC_ADDR);
212 (*escape)();
213 }
215 void iblPCIeWorkaround()
216 {
217 UINT32 cmd_stat;
218 UINT32 reg,i;
220 /* Power up PCIe */
221 devicePowerPeriph (TARGET_PWR_PCIE);
222 for(i=0; i<1000; i++) asm (" NOP");
224 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_SERDES_CFG0), 0x00062320); /* ss clock */
225 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_SERDES_CFG1), 0x00022320); /* ss clock */
227 /* Wait for PCIe PLL lock */
228 while(!(DEVICE_REG32_R(PCIE_STS_REG) & 1));
230 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_CLASSCODE_REVID), 0x04800001); /* class = 4 */
231 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_LINK_STAT_CTRL), 0x10110080); /* extended synch */
233 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_VENDER_DEVICE_ID), 0x8888104c);
234 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_DEVICE_CAP), 0x288701);
236 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_OB_SIZE), 0x00000003); /* OB_SIZE = 8M */
237 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_PL_GEN2), 0x0000000F);
239 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_CMD_STATUS), 0x0020); /* Set dbi_cs2 to allow access to the BAR registers */
240 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR0), 0x00003FFF);
241 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR1), 0x0007FFFF);
242 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR2), 0x003FFFFF);
243 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR3), 0x00FFFFFF);
245 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_CMD_STATUS), 0x0); /* dbi_cs2=0 */
247 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_STATUS_CMD), 0x00100146);
248 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_DEV_STAT_CTRL), 0x0000281F);
249 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_ACCR), 0x000001E0);
250 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR0), 0);
252 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_CMD_STATUS), 0x0000007); /* enable LTSSM, IN, OB */
253 while((DEVICE_REG32_R(PCIE_BASE_ADDR + PCIE_DEBUG0) & 0x11)!=0x11); /* Wait for training to complete */
255 /* Wait for the Boot from Host */
256 waitForBoot();
258 /* Will never reach here */
259 return;
260 }
262 #endif
264 #define FPGA_BM_GPI_STATUS_LO_REG 4 /* Boot Mode GPI Status (07-00 Low Byte) Register */
265 #define FPGA_BM_GPI_STATUS_HI_REG 5 /* Boot Mode GPI Status (15-08 High Byte) Register */
266 #define FPGA_ICS557_SEL_CTRL_REG 0x50 /* ICS 557 Clock Selection
267 Control Register*/
268 #define FPGA_READ_REG_CMD(x) ((x | 0x80) << 8)
269 #define FPGA_WRITE_REG_CMD(addr,byte) (((addr & 0x7f) << 8) | (byte & 0xff))
271 /**
272 * @brief
273 * Enter the ROM boot loader if the FPGA boot register
274 * indicates it was not I2C address 0x51 boot, this is necessary
275 * to apply the PLL workaround for non-I2C boot modes
276 */
277 void iblEnterRom ()
278 {
279 uint32 v, dev_stat, bm_lo, bm_hi;
280 void (*exit)();
282 /* Power up the SPI */
283 devicePowerPeriph (TARGET_PWR_SPI);
285 /* Reset SPI */
286 DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_RESET);
288 /* Release Reset */
289 DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_ENABLE);
291 /* CS1, CLK, in and out are functional pins, FPGA uses SPI CS1 */
292 DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIPC0, 0xe02);
294 /* prescale=7, char len=16 */
295 DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIFMT(0), 0x710);
297 /* C2TDELAY=0x6, T2CDELAY=0x3 */
298 DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIDELAY, 0x6030000);
300 /* Clear the SPIDAT0 */
301 //DEVICE_REG32_R (DEVICE_SPI_BASE(0) + SPI_REG_SPIDAT0);
303 /* Master mode, enable SPI */
304 DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR1, 0x01000003);
306 /* Read the BM status lo register */
307 DEVICE_REG32_W(DEVICE_SPI_BASE(0) + SPI_REG_SPIDAT0, FPGA_READ_REG_CMD(FPGA_BM_GPI_STATUS_LO_REG));
308 chipDelay32(10000);
309 v = DEVICE_REG32_R(DEVICE_SPI_BASE(0) + SPI_REG_SPIFLG);
310 if ( v & 0x100)
311 {
312 bm_lo = DEVICE_REG32_R(DEVICE_SPI_BASE(0) + SPI_REG_SPIBUF) & 0xff;
313 }
314 else
315 {
316 return;
317 }
319 /* Read the BM status hi register */
320 DEVICE_REG32_W(DEVICE_SPI_BASE(0) + SPI_REG_SPIDAT0, FPGA_READ_REG_CMD(FPGA_BM_GPI_STATUS_HI_REG));
321 chipDelay32(10000);
322 v = DEVICE_REG32_R(DEVICE_SPI_BASE(0) + SPI_REG_SPIFLG);
323 if ( v & 0x100)
324 {
325 bm_hi = DEVICE_REG32_R(DEVICE_SPI_BASE(0) + SPI_REG_SPIBUF) & 0xff;
326 }
327 else
328 {
329 return;
330 }
333 if ( (BOOT_READ_BITFIELD(bm_lo,3,1) != 0x5) ||
334 (BOOT_READ_BITFIELD(bm_hi,3,3) == 0x0) )
335 {
336 /* Not i2c boot or i2c boot with address 0x50 */
338 /* Update the DEVSTAT to v1 */
339 dev_stat = DEVICE_REG32_R(DEVICE_REG_DEVSTAT );
340 dev_stat &= ~(0x0000080E);
341 dev_stat |= ((bm_hi << 8) | bm_lo);
343 /* Update the DEVSTAT register for the intended Boot Device and i2c Addr */
344 DEVICE_REG32_W (DEVICE_REG_DEVSTAT, dev_stat);
346 #ifdef IBL_ENABLE_PCIE_WORKAROUND
347 #define BOOT_DEVICE_MASK 0xE
348 #define DEVSTAT_BOOTDEVICE_SHIFT 1
349 #define PCI_BOOT_MODE 0x4
351 if (((dev_stat & BOOT_DEVICE_MASK)>>DEVSTAT_BOOTDEVICE_SHIFT) == PCI_BOOT_MODE) {
352 /* Write ICS 557 Clock Selection Control Register in the FPGA */
353 /* 1 : FPGA_ICS557_SEL s driven high */
354 DEVICE_REG32_W(DEVICE_SPI_BASE(0) + SPI_REG_SPIDAT0,
355 FPGA_WRITE_REG_CMD(FPGA_ICS557_SEL_CTRL_REG,1));
356 chipDelay32(10000);
357 /* Reset SPI */
358 DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_RESET);
360 iblPCIeWorkaround();
361 /* Will never reach here */
362 }
363 #endif
364 /* Reset SPI */
365 DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_RESET);
367 exit = (void (*)())BOOT_ROM_ENTER_ADDRESS;
368 (*exit)();
369 }
370 else
371 {
372 /* Update the DEVSTAT register for the actual boot configuration */
373 DEVICE_REG32_W (DEVICE_REG_DEVSTAT, ((bm_hi << 8) | bm_lo));
374 }
376 /* Reset SPI */
377 DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_RESET);
378 }
380 #if (!defined(EXCLUDE_NOR_SPI) || !defined(EXCLUDE_NAND_SPI))
381 /**
382 * @brief
383 * Return the default hardware configuration for SPI. If this information
384 * is available in the boot ROM it is used, otherwise defaults are used.
385 */
386 void deviceLoadInitSpiConfig (void *vcfg)
387 {
388 uint32 v;
390 spiConfig_t *cfg = (spiConfig_t *)vcfg;
392 BOOT_PARAMS_COMMON_T *params;
393 BOOT_PARAMS_SPI_T *spip;
395 v = *((Uint32 *)DEVICE_JTAG_ID_REG);
396 v &= DEVICE_JTAG_ID_MASK;
398 if (v == DEVICE_C6678_JTAG_ID_VAL)
399 params = (BOOT_PARAMS_COMMON_T *)ROM_BOOT_PARAMS_ADDR_C6678;
400 else
401 params = (BOOT_PARAMS_COMMON_T *)ROM_BOOT_PARAMS_ADDR_C6670;
404 /* SPI_ROM is a constant defined during make which enables the use of the
405 * parameters from the ROM boot loader */
406 if ((SPI_ROM == 1) && (params->boot_mode == BOOT_MODE_SPI)) {
408 spip = (BOOT_PARAMS_SPI_T *)params;
410 cfg->port = 0;
411 cfg->mode = spip->mode;
412 cfg->addrWidth = spip->addrWidth;
413 cfg->npin = spip->nPins;
414 cfg->csel = spip->csel;
415 cfg->c2tdelay = spip->c2tdelay;
417 v = (UINT32)spip->cpuFreqMhz * 1000; /* CPU frequency in kHz */
418 v = v / (DEVICE_SPI_MOD_DIVIDER * (((UINT32)(spip->busFreqMhz) * 1000) + spip->busFreqKhz));
420 if (v > DEVICE_SPI_MAX_DIVIDER)
421 v = DEVICE_SPI_MAX_DIVIDER;
423 cfg->clkdiv = v;
425 } else {
427 cfg->port = 0;
428 cfg->mode = SPI_MODE;
429 cfg->addrWidth = SPI_ADDR_WIDTH;
430 cfg->npin = SPI_NPIN;
431 cfg->csel = SPI_CSEL;
432 cfg->c2tdelay = SPI_C2TDEL;
433 cfg->clkdiv = SPI_CLKDIV;
435 }
437 }
438 #endif