]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/ibl.git/blob - src/device/c66x/c66xinit.c
c66x: Move DDR3 PLL config
[keystone-rtos/ibl.git] / src / device / c66x / c66xinit.c
1 /**
2  * @file c66xinit.c
3  *
4  * @brief
5  *              c66x functions used during the initial stage of the ibl load
6  *
7  */
8 #include "ibl.h"
9 #include "iblloc.h"
10 #include "device.h"
11 #include "pllapi.h"
12 #include "spi_api.h"
13 #include "spi_loc.h"
14 #include "tiboot_c66x.h"       
17 #define CHIP_LEVEL_REG          0x02620000
18 #define DDR3PLLCTL0             *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0330)
19 #define DDR3PLLCTL1             *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0334)
21 static void ddr3_delay (uint32 del)
22 {
23     volatile unsigned int i;
25     for (i = 0; i < del; i++);
27 }
29 /**
30  * @brief Configure the PLLs
31  *
32  * @details
33  *   The three PLLs are enabled. Only the main PLL has the ability to configure
34  *   the multiplier and dividers.
35  */
36 void devicePllConfig (void)
37 {
38         unsigned int i;
40     /* Unlock the chip registers and leave them unlocked */
41     *((Uint32 *)0x2620038) = 0x83e70b13;
42     *((Uint32 *)0x262003c) = 0x95a4f1e0;
44     if (ibl.pllConfig[ibl_MAIN_PLL].doEnable == TRUE)
45         hwPllSetPll (MAIN_PLL, 
46                      ibl.pllConfig[ibl_MAIN_PLL].prediv,
47                      ibl.pllConfig[ibl_MAIN_PLL].mult,
48                      ibl.pllConfig[ibl_MAIN_PLL].postdiv);
52         /* 1333 MHz data rate */
53         /***************** 2.2 DDR3 PLL Configuration ************/
54         DDR3PLLCTL1 |= 0x00000040;      //Set ENSAT bit = 1
55         DDR3PLLCTL0 |= 0x00800000;      // Set BYPASS = 1
56         DDR3PLLCTL1 |= 0x00002000;      //Set RESET bit = 1
58         DDR3PLLCTL0 = 0x090804C0;       //Configure CLKR, CLKF, CLKOD, BWADJ
60         for (i = 0;i < 20;i++)
61                 ddr3_delay(1000);                //Wait for reset to complete
63         DDR3PLLCTL1 &= ~(0x00002000);   //Clear RESET bit
65         for (i = 0;i < 500;i++)
66                 ddr3_delay(1000);                //Wait for PLL lock
68         DDR3PLLCTL0 &= ~(0x00800000);      // Set BYPASS = 0
70 #if 0
72     if (ibl.pllConfig[ibl_DDR_PLL].doEnable == TRUE)
73         hwPllSetCfg2Pll (DEVICE_PLL_BASE(DDR_PLL),
74                          ibl.pllConfig[ibl_DDR_PLL].prediv,
75                          ibl.pllConfig[ibl_DDR_PLL].mult,
76                          ibl.pllConfig[ibl_DDR_PLL].postdiv,
77                          ibl.pllConfig[ibl_MAIN_PLL].pllOutFreqMhz,
78                          ibl.pllConfig[ibl_DDR_PLL].pllOutFreqMhz);
80 #endif
82     if (ibl.pllConfig[ibl_NET_PLL].doEnable == TRUE)
83         hwPllSetCfgPll (DEVICE_PLL_BASE(NET_PLL),
84                         ibl.pllConfig[ibl_NET_PLL].prediv,
85                         ibl.pllConfig[ibl_NET_PLL].mult,
86                         ibl.pllConfig[ibl_NET_PLL].postdiv,
87                         ibl.pllConfig[ibl_MAIN_PLL].pllOutFreqMhz,
88                         ibl.pllConfig[ibl_NET_PLL].pllOutFreqMhz);
91 }
94 /**
95  * @brief
96  *  Return the endian status of the device
97  *
98  * @details
99  *  Returns true if the device is executing in little endian mode
100  */
101 extern cregister volatile unsigned int CSR;
103 bool deviceIsLittleEndian (void)
105     if ((CSR & (1 << 8)) == 0)    
106         return (FALSE);
108     return (TRUE);
113 /**
114  *  @brief
115  *      Return the device used for the second stage program load.
116  *      For SPI NAND a second stage loader is required and this
117  *      function must be changed to locate that fingerprint.
118  */
119 int32 deviceReadBootDevice (void)
121     uint32 v;
122     int32  w;
124     BOOT_PARAMS_COMMON_T *params;
126 #if  (defined(EXCLUDE_NOR_SPI) && defined(EXCLUDE_NAND_SPI) && !defined(EXCLUDE_I2C))
128     return (BOOT_DEVICE_I2C);
130 #elif (defined(EXCLUDE_NOR_SPI) && !defined(EXCLUDE_NAND_SPI) && defined(EXCLUDE_I2C))
132     return (BOOT_DEVICE_NAND_SPI);
134 #elif (!defined(EXCLUDE_NOR_SPI) && defined(EXCLUDE_NAND_SPI) && defined(EXCLUDE_I2C))
136     return (BOOT_DEVICE_NOR_SPI);
138 #endif
140     v = *((Uint32 *)DEVICE_JTAG_ID_REG);
141     v &= DEVICE_JTAG_ID_MASK;
143     if (v == DEVICE_C6678_JTAG_ID_VAL)
144         params = (BOOT_PARAMS_COMMON_T *)ROM_BOOT_PARAMS_ADDR_C6678;
145     else
146         params = (BOOT_PARAMS_COMMON_T *)ROM_BOOT_PARAMS_ADDR_C6670;
148     switch (params->boot_mode)  {
150 #ifndef EXCLUDE_I2C
151         case BOOT_MODE_I2C:   w = BOOT_DEVICE_I2C;
152                               break;
153 #endif
155 #ifndef EXCLUDE_NOR_SPI
156         case BOOT_MODE_SPI:   w = BOOT_DEVICE_SPI_NOR;
157                               break;
158 #endif
160         default:              w = BOOT_DEVICE_INVALID;
161                               break;
162     
163     }
165     return (w);
168 #define L1PEDCMD            0x01846408
169 #define L2EDCEN             0x01846030
170 #define L2EDCMD             0x01846008
171 #define SMEDCC              0x0BC00010
172 /**
173  *  @brief
174  *      Enable the EDC for the local memory 
175  */
176 void iblEnableEDC ()
178     /* Enable L1P EDC */
179     *(volatile unsigned int *)(L1PEDCMD) = 0x1; //Set EN(bit0)=1        
181     /* Enable EDC L2EDCEN, set DL2CEN(bit0),PL2CEN(bit1),DL2SEN(bit2),PL2SEN(bit3),SDMAEN(bit4)=1 */
182         *(volatile unsigned int *)(L2EDCEN) |= 0x1F;    
184     /* Enalble L2 EDC */
185     *(volatile unsigned int *)(L2EDCMD) = 0x1;
187     /* Enalbe MSMC EDC */
188     *(volatile unsigned int *)(SMEDCC) &= 0x7FFFFFFF;   //Clear SEN(bit31)=0    
189         *(volatile unsigned int *)(SMEDCC) |= 0x40000000;       //Set ECM(bit30)=1      
192 #ifdef IBL_ENABLE_PCIE_WORKAROUND
194 /* undocumented register in data manual 
195  * Bit 0 of this register is supposed to give the status of PCIe PLL lock*/
196 #define PCIE_STS_REG    0x262015C
198 /* Workaround for PCIe boot mode support for C6678/C6670 */
199 /* This is a temporary workaround should be removed once fixed in RBL */
201 /* PCIe Config register base on C6678/C6670 */
202 #define PCIE_BASE_ADDR 0x21800000
204 /* PCIe Application registers */
205 #define PCIE_APP_CMD_STATUS  0x4
206 #define PCIE_APP_OB_SIZE     0x30
207 #define PCIE_APP_SERDES_CFG0 0x390
208 #define PCIE_APP_SERDES_CFG1 0x394
210 /* PCIe Local Configuration registers */
211 #define PCIE_VENDER_DEVICE_ID   0x1000
212 #define PCIE_STATUS_CMD         0x1004
213 #define PCIE_CLASSCODE_REVID    0x1008
214 #define PCIE_BAR0               0x1010
215 #define PCIE_BAR1               0x1014
216 #define PCIE_BAR2               0x1018
217 #define PCIE_BAR3               0x101c
218 #define PCIE_DEVICE_CAP         0x1074
219 #define PCIE_DEV_STAT_CTRL      0x1078
220 #define PCIE_LINK_STAT_CTRL     0x1080
221 #define PCIE_ACCR                   0x1118
222 #define PCIE_DEBUG0             0x1728
223 #define PCIE_PL_GEN2            0x180C
225 /* SERDES Configuration registers */
226 #define PCIE_SERDES_CFG_PLL 0x2620358
228 void waitForBoot(UINT32 MAGIC_ADDR)
230     void (*exit)();
231     UINT32 i, entry_addr;
232         
233     while(1)
234     {
235         entry_addr = DEVICE_REG32_R(MAGIC_ADDR);
236         if (entry_addr != 0)
237         {
238             /* jump to the exit point, which will be the entry point for the full IBL */
239             exit = (void (*)())entry_addr;
240             (*exit)();
241         }
242         for (i=0; i < 100; i++)
243             asm("nop");
244         }
247 void iblPCIeWorkaround()
249     UINT32  v, flag_6678 = 0, flag_6670 = 0, MAGIC_ADDR;
250     UINT32  i;
252      /* Power up PCIe */
253     devicePowerPeriph (TARGET_PWR_PCIE);
254     for(i=0; i<1000; i++) asm (" NOP");
256     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_SERDES_CFG0), 0x00062320);  /* ss clock */
257     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_SERDES_CFG1), 0x00022320);  /* ss clock */
258       
259     /* Wait for PCIe PLL lock */
260     while(!(DEVICE_REG32_R(PCIE_STS_REG) & 1));
262         /* Determine 6670 or 6678 */
263     v = *((Uint32 *)DEVICE_JTAG_ID_REG);
264     v &= DEVICE_JTAG_ID_MASK;
265         
266     if (v == DEVICE_C6678_JTAG_ID_VAL) {
267                 MAGIC_ADDR = 0x87fffc;
268                 flag_6678 = 1;
269         } 
270         if (v == DEVICE_C6670_JTAG_ID_VAL) {
271         MAGIC_ADDR = 0x8ffffc;
272                 flag_6670 = 1;
273         }
275     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_CLASSCODE_REVID), 0x04800001);  /* class 0x04, sub-class 0x80, Prog I/F 0x00, Other multimedia device */ 
276     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_LINK_STAT_CTRL), 0x10110080);  /* extended sync, slot_clk_cfg = 1 */
278     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_VENDER_DEVICE_ID), 0xb005104c);  /* Vendor and Device ID */
279     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_DEVICE_CAP), 0x288701); /* L0 = 4, L1 = 3 */
281         DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_OB_SIZE), 0x00000003);     /* OB_SIZE = 8M */ 
282         DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_PL_GEN2), 0x0000000F);   /* num_fts = 0xF*/
284     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_CMD_STATUS), 0x0020); /* Set dbi_cs2 to allow access to the BAR registers */ 
285  
286         if (flag_6678)  {
287                 /* 6678 */
288                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR0), 0x00000FFF);   /* 4K */
289                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR1), 0x0007FFFF);   /* 512K */
290                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR2), 0x003FFFFF);   /* 4M */
291                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR3), 0x00FFFFFF);   /* 16M */
292         } 
294         if (flag_6670)  {
295                 /* 6670 */
296                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR0), 0x00000FFF);   /* 4K */
297                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR1), 0x000FFFFF);   /* 1M */
298                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR2), 0x001FFFFF);   /* 2M */
299                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR3), 0x00FFFFFF);   /* 16M */
300     }
302         DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_CMD_STATUS), 0x0);    /* dbi_cs2=0 */
304         DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_STATUS_CMD), 0x00100146); /* ENABLE mem access */
305     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_DEV_STAT_CTRL), 0x0000281F); /* Error control */
306     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_ACCR), 0x000001E0); /* Error control */
307     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR0), 0); /* non-prefetch, 32-bit, mem bar */
309     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_CMD_STATUS), 0x0000007);    /* enable LTSSM, IN, OB */
310     while((DEVICE_REG32_R(PCIE_BASE_ADDR + PCIE_DEBUG0) & 0x11)!=0x11);    /* Wait for training to complete */
311  
312     /* Wait for the Boot from Host */
313     DEVICE_REG32_W(MAGIC_ADDR, 0);
314         waitForBoot(MAGIC_ADDR);
316     /* Will never reach here */
317     return;
320 #endif
322 #define FPGA_BM_GPI_STATUS_LO_REG           4   /* Boot Mode GPI Status (07-00 Low Byte) Register */
323 #define FPGA_BM_GPI_STATUS_HI_REG           5   /* Boot Mode GPI Status (15-08 High Byte) Register */
324 #define FPGA_ICS557_SEL_CTRL_REG            0x50 /* ICS 557 Clock Selection
325                                                     Control Register*/
326 #define FPGA_READ_REG_CMD(x)                ((x | 0x80) << 8)
327 #define FPGA_WRITE_REG_CMD(addr,byte)       (((addr & 0x7f) << 8) | (byte & 0xff))
329 /**
330  * @brief
331  *      Enter the ROM boot loader if the FPGA boot register
332  *      indicates it was not I2C address 0x51 boot, this is necessary
333  *      to apply the PLL workaround for non-I2C boot modes
334  */
335 void iblEnterRom ()
337     uint32      v, dev_stat, bm_lo, bm_hi;
338     void        (*exit)();
340     /* Power up the SPI */
341     devicePowerPeriph (TARGET_PWR_SPI);
343     /* Reset SPI */
344     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_RESET);
346     /* Release Reset */
347     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_ENABLE);
349     /* CS1, CLK, in and out are functional pins, FPGA uses SPI CS1 */
350     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIPC0, 0xe02);
352     /* prescale=7, char len=16 */
353     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIFMT(0), 0x710);
355     /* C2TDELAY=0x6, T2CDELAY=0x3 */
356     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIDELAY, 0x6030000);
358     /* Clear the SPIDAT0 */
359     //DEVICE_REG32_R (DEVICE_SPI_BASE(0) + SPI_REG_SPIDAT0);
361     /* Master mode, enable SPI */
362     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR1, 0x01000003);
364     /* Read the BM status lo register */
365         DEVICE_REG32_W(DEVICE_SPI_BASE(0) + SPI_REG_SPIDAT0, FPGA_READ_REG_CMD(FPGA_BM_GPI_STATUS_LO_REG));
366     chipDelay32(10000);
367     v = DEVICE_REG32_R(DEVICE_SPI_BASE(0) + SPI_REG_SPIFLG);
368     if ( v & 0x100)
369     {
370         bm_lo = DEVICE_REG32_R(DEVICE_SPI_BASE(0) + SPI_REG_SPIBUF) & 0xff;
371     }
372     else
373     {
374         return;
375     }
377     /* Read the BM status hi register */
378         DEVICE_REG32_W(DEVICE_SPI_BASE(0) + SPI_REG_SPIDAT0, FPGA_READ_REG_CMD(FPGA_BM_GPI_STATUS_HI_REG));
379     chipDelay32(10000);
380     v = DEVICE_REG32_R(DEVICE_SPI_BASE(0) + SPI_REG_SPIFLG);
381     if ( v & 0x100)
382     {
383         bm_hi = DEVICE_REG32_R(DEVICE_SPI_BASE(0) + SPI_REG_SPIBUF) & 0xff;
384     }
385     else
386     {
387         return;
388     }
391     if ( (BOOT_READ_BITFIELD(bm_lo,3,1) != 0x5)     ||
392          (BOOT_READ_BITFIELD(bm_hi,3,3) == 0x0) )    
393     { 
394         /* Not i2c boot or i2c boot with address 0x50 */
396         /* Update the DEVSTAT to v1 */
397         dev_stat = DEVICE_REG32_R(DEVICE_REG_DEVSTAT );
398         dev_stat &= ~(0x0000080E);
399         dev_stat |= ((bm_hi << 8) | bm_lo);
400         
401         /* Update the DEVSTAT register for the intended Boot Device and i2c Addr */
402         DEVICE_REG32_W (DEVICE_REG_DEVSTAT, dev_stat);
404 #ifdef IBL_ENABLE_PCIE_WORKAROUND
405 #define BOOT_DEVICE_MASK    0xE
406 #define DEVSTAT_BOOTDEVICE_SHIFT    1
407 #define PCI_BOOT_MODE   0x4
409         if (((dev_stat & BOOT_DEVICE_MASK)>>DEVSTAT_BOOTDEVICE_SHIFT) == PCI_BOOT_MODE) {
410             /* Write ICS 557 Clock Selection Control Register in the FPGA */
411             /* 1 : FPGA_ICS557_SEL s driven high */
412                 DEVICE_REG32_W(DEVICE_SPI_BASE(0) + SPI_REG_SPIDAT0,
413                            FPGA_WRITE_REG_CMD(FPGA_ICS557_SEL_CTRL_REG,1));
414             chipDelay32(10000);
415             /* Reset SPI */
416             DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_RESET);
418             iblPCIeWorkaround();
419             /* Will never reach here */
420         }
421 #endif
422         /* Reset SPI */
423         DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_RESET);
425         exit = (void (*)())BOOT_ROM_ENTER_ADDRESS;
426         (*exit)();        
427     }
428     else
429     {
430         /* Update the DEVSTAT register for the actual boot configuration */
431         DEVICE_REG32_W (DEVICE_REG_DEVSTAT, ((bm_hi << 8) | bm_lo));
432     }
434     /* Reset SPI */
435     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_RESET);
438 #if (!defined(EXCLUDE_NOR_SPI) || !defined(EXCLUDE_NAND_SPI))
439 /**
440  *  @brief
441  *      Return the default hardware configuration for SPI. If this information
442  *      is available in the boot ROM it is used, otherwise defaults are used.
443  */
444 void deviceLoadInitSpiConfig (void *vcfg)
446     uint32 v;
448     spiConfig_t *cfg = (spiConfig_t *)vcfg;
450     BOOT_PARAMS_COMMON_T *params;
451     BOOT_PARAMS_SPI_T    *spip;
453     v = *((Uint32 *)DEVICE_JTAG_ID_REG);
454     v &= DEVICE_JTAG_ID_MASK;
456     if (v == DEVICE_C6678_JTAG_ID_VAL)
457         params = (BOOT_PARAMS_COMMON_T *)ROM_BOOT_PARAMS_ADDR_C6678;
458     else
459         params = (BOOT_PARAMS_COMMON_T *)ROM_BOOT_PARAMS_ADDR_C6670;
462     /* SPI_ROM is a constant defined during make which enables the use of the
463      * parameters from the ROM boot loader */
464     if ((SPI_ROM == 1) && (params->boot_mode == BOOT_MODE_SPI))  {
466         spip = (BOOT_PARAMS_SPI_T *)params;
468         cfg->port      = 0;
469         cfg->mode      = spip->mode;
470         cfg->addrWidth = spip->addrWidth;
471         cfg->npin      = spip->nPins;
472         cfg->csel      = spip->csel;
473         cfg->c2tdelay  = spip->c2tdelay;
475         v = (UINT32)spip->cpuFreqMhz * 1000;  /* CPU frequency in kHz */
476         v = v / (DEVICE_SPI_MOD_DIVIDER * (((UINT32)(spip->busFreqMhz) * 1000) + spip->busFreqKhz));
478         if (v > DEVICE_SPI_MAX_DIVIDER)
479             v = DEVICE_SPI_MAX_DIVIDER;
481         cfg->clkdiv = v;
483     }  else  {
485         cfg->port      = 0;
486         cfg->mode      = SPI_MODE;
487         cfg->addrWidth = SPI_ADDR_WIDTH;
488         cfg->npin      = SPI_NPIN;
489         cfg->csel      = SPI_CSEL;
490         cfg->c2tdelay  = SPI_C2TDEL;
491         cfg->clkdiv    = SPI_CLKDIV;
493     }
496 #endif