Merge commit 'origin/master' into single-bi
[keystone-rtos/ibl.git] / src / device / c66x / c66xinit.c
1 /**
2  * @file c66xinit.c
3  *
4  * @brief
5  *              c66x functions used during the initial stage of the ibl load
6  *
7  */
8 #include "ibl.h"
9 #include "iblloc.h"
10 #include "device.h"
11 #include "pllapi.h"
12 #include "spi_api.h"
13 #include "spi_loc.h"
14 #include "tiboot_c66x.h"       
17 /**
18  * @brief Configure the PLLs
19  *
20  * @details
21  *   The three PLLs are enabled. Only the main PLL has the ability to configure
22  *   the multiplier and dividers.
23  */
24 void devicePllConfig (void)
25 {
27     /* Unlock the chip registers and leave them unlocked */
28     *((Uint32 *)0x2620038) = 0x83e70b13;
29     *((Uint32 *)0x262003c) = 0x95a4f1e0;
31     if (ibl.pllConfig[ibl_MAIN_PLL].doEnable == TRUE)
32         hwPllSetPll (MAIN_PLL, 
33                      ibl.pllConfig[ibl_MAIN_PLL].prediv,
34                      ibl.pllConfig[ibl_MAIN_PLL].mult,
35                      ibl.pllConfig[ibl_MAIN_PLL].postdiv);
37     if (ibl.pllConfig[ibl_DDR_PLL].doEnable == TRUE)
38         hwPllSetCfg2Pll (DEVICE_PLL_BASE(DDR_PLL),
39                          ibl.pllConfig[ibl_DDR_PLL].prediv,
40                          ibl.pllConfig[ibl_DDR_PLL].mult,
41                          ibl.pllConfig[ibl_DDR_PLL].postdiv,
42                          ibl.pllConfig[ibl_MAIN_PLL].pllOutFreqMhz,
43                          ibl.pllConfig[ibl_DDR_PLL].pllOutFreqMhz);
45     if (ibl.pllConfig[ibl_NET_PLL].doEnable == TRUE)
46         hwPllSetCfgPll (DEVICE_PLL_BASE(NET_PLL),
47                         ibl.pllConfig[ibl_NET_PLL].prediv,
48                         ibl.pllConfig[ibl_NET_PLL].mult,
49                         ibl.pllConfig[ibl_NET_PLL].postdiv,
50                         ibl.pllConfig[ibl_MAIN_PLL].pllOutFreqMhz,
51                         ibl.pllConfig[ibl_NET_PLL].pllOutFreqMhz);
54 }
57 /**
58  * @brief
59  *  Return the endian status of the device
60  *
61  * @details
62  *  Returns true if the device is executing in little endian mode
63  */
64 extern cregister volatile unsigned int CSR;
66 bool deviceIsLittleEndian (void)
67 {
68     if ((CSR & (1 << 8)) == 0)    
69         return (FALSE);
71     return (TRUE);
73 }
76 /**
77  *  @brief
78  *      Return the device used for the second stage program load.
79  *      For SPI NAND a second stage loader is required and this
80  *      function must be changed to locate that fingerprint.
81  */
82 int32 deviceReadBootDevice (void)
83 {
84     uint32 v;
85     int32  w;
87     BOOT_PARAMS_COMMON_T *params;
89 #if  (defined(EXCLUDE_NOR_SPI) && defined(EXCLUDE_NAND_SPI) && !defined(EXCLUDE_I2C))
91     return (BOOT_DEVICE_I2C);
93 #elif (defined(EXCLUDE_NOR_SPI) && !defined(EXCLUDE_NAND_SPI) && defined(EXCLUDE_I2C))
95     return (BOOT_DEVICE_NAND_SPI);
97 #elif (!defined(EXCLUDE_NOR_SPI) && defined(EXCLUDE_NAND_SPI) && defined(EXCLUDE_I2C))
99     return (BOOT_DEVICE_NOR_SPI);
101 #endif
103     v = *((Uint32 *)DEVICE_JTAG_ID_REG);
104     v &= DEVICE_JTAG_ID_MASK;
106     if (v == DEVICE_C6678_JTAG_ID_VAL)
107         params = (BOOT_PARAMS_COMMON_T *)ROM_BOOT_PARAMS_ADDR_C6678;
108     else
109         params = (BOOT_PARAMS_COMMON_T *)ROM_BOOT_PARAMS_ADDR_C6670;
111     switch (params->boot_mode)  {
113 #ifndef EXCLUDE_I2C
114         case BOOT_MODE_I2C:   w = BOOT_DEVICE_I2C;
115                               break;
116 #endif
118 #ifndef EXCLUDE_NOR_SPI
119         case BOOT_MODE_SPI:   w = BOOT_DEVICE_SPI_NOR;
120                               break;
121 #endif
123         default:              w = BOOT_DEVICE_INVALID;
124                               break;
125     
126     }
128     return (w);
131 #define L1PEDCMD            0x01846408
132 #define L2EDCEN             0x01846030
133 #define L2EDCMD             0x01846008
134 #define SMEDCC              0x0BC00010
135 /**
136  *  @brief
137  *      Enable the EDC for the local memory 
138  */
139 void iblEnableEDC ()
141     /* Enable L1P EDC */
142     *(volatile unsigned int *)(L1PEDCMD) = 0x1; //Set EN(bit0)=1        
144     /* Enable EDC L2EDCEN, set DL2CEN(bit0),PL2CEN(bit1),DL2SEN(bit2),PL2SEN(bit3),SDMAEN(bit4)=1 */
145         *(volatile unsigned int *)(L2EDCEN) |= 0x1F;    
147     /* Enalble L2 EDC */
148     *(volatile unsigned int *)(L2EDCMD) = 0x1;
150     /* Enalbe MSMC EDC */
151     *(volatile unsigned int *)(SMEDCC) &= 0x7FFFFFFF;   //Clear SEN(bit31)=0    
152         *(volatile unsigned int *)(SMEDCC) |= 0x40000000;       //Set ECM(bit30)=1      
155 #ifdef IBL_ENABLE_PCIE_WORKAROUND
157 /* undocumented register in data manual 
158  * Bit 0 of this register is supposed to give the status of PCIe PLL lock*/
159 #define PCIE_STS_REG    0x262015C
161 /* Workaround for PCIe boot mode support for C6678/C6670 */
162 /* This is a temporary workaround should be removed once fixed in RBL */
164 /* PCIe Config register base on C6678/C6670 */
165 #define PCIE_BASE_ADDR 0x21800000
167 /* PCIe Application registers */
168 #define PCIE_APP_CMD_STATUS  0x4
169 #define PCIE_APP_OB_SIZE     0x30
170 #define PCIE_APP_SERDES_CFG0 0x390
171 #define PCIE_APP_SERDES_CFG1 0x394
173 /* PCIe Local Configuration registers */
174 #define PCIE_VENDER_DEVICE_ID   0x1000
175 #define PCIE_STATUS_CMD         0x1004
176 #define PCIE_CLASSCODE_REVID    0x1008
177 #define PCIE_BAR0               0x1010
178 #define PCIE_BAR1               0x1014
179 #define PCIE_BAR2               0x1018
180 #define PCIE_BAR3               0x101c
181 #define PCIE_DEVICE_CAP         0x1074
182 #define PCIE_DEV_STAT_CTRL      0x1078
183 #define PCIE_LINK_STAT_CTRL     0x1080
184 #define PCIE_ACCR                   0x1118
185 #define PCIE_DEBUG0             0x1728
186 #define PCIE_PL_GEN2            0x180C
188 /* SERDES Configuration registers */
189 #define PCIE_SERDES_CFG_PLL 0x2620358
191 void waitForBoot(UINT32 MAGIC_ADDR)
193     void (*exit)();
194     UINT32 i, entry_addr;
195         
196     while(1)
197     {
198         entry_addr = DEVICE_REG32_R(MAGIC_ADDR);
199         if (entry_addr != 0)
200         {
201             /* jump to the exit point, which will be the entry point for the full IBL */
202             exit = (void (*)())entry_addr;
203             (*exit)();
204         }
205         for (i=0; i < 100; i++)
206             asm("nop");
207         }
210 void iblPCIeWorkaround()
212     UINT32  v, flag_6678 = 0, flag_6670 = 0, MAGIC_ADDR;
213     UINT32  i;
215      /* Power up PCIe */
216     devicePowerPeriph (TARGET_PWR_PCIE);
217     for(i=0; i<1000; i++) asm (" NOP");
219     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_SERDES_CFG0), 0x00062320);  /* ss clock */
220     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_SERDES_CFG1), 0x00022320);  /* ss clock */
221       
222     /* Wait for PCIe PLL lock */
223     while(!(DEVICE_REG32_R(PCIE_STS_REG) & 1));
225         /* Determine 6670 or 6678 */
226     v = *((Uint32 *)DEVICE_JTAG_ID_REG);
227     v &= DEVICE_JTAG_ID_MASK;
228         
229     if (v == DEVICE_C6678_JTAG_ID_VAL) {
230                 MAGIC_ADDR = 0x87fffc;
231                 flag_6678 = 1;
232         } 
233         if (v == DEVICE_C6670_JTAG_ID_VAL) {
234         MAGIC_ADDR = 0x8ffffc;
235                 flag_6670 = 1;
236         }
238     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_CLASSCODE_REVID), 0x04800001);  /* class 0x04, sub-class 0x80, Prog I/F 0x00, Other multimedia device */ 
239     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_LINK_STAT_CTRL), 0x10110080);  /* extended sync, slot_clk_cfg = 1 */
241     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_VENDER_DEVICE_ID), 0xb005104c);  /* Vendor and Device ID */
242     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_DEVICE_CAP), 0x288701); /* L0 = 4, L1 = 3 */
244         DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_OB_SIZE), 0x00000003);     /* OB_SIZE = 8M */ 
245         DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_PL_GEN2), 0x0000000F);   /* num_fts = 0xF*/
247     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_CMD_STATUS), 0x0020); /* Set dbi_cs2 to allow access to the BAR registers */ 
248  
249         if (flag_6678)  {
250                 /* 6678 */
251                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR0), 0x00000FFF);   /* 4K */
252                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR1), 0x0007FFFF);   /* 512K */
253                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR2), 0x003FFFFF);   /* 4M */
254                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR3), 0x00FFFFFF);   /* 16M */
255         } 
257         if (flag_6670)  {
258                 /* 6670 */
259                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR0), 0x00000FFF);   /* 4K */
260                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR1), 0x000FFFFF);   /* 1M */
261                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR2), 0x001FFFFF);   /* 2M */
262                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR3), 0x00FFFFFF);   /* 16M */
263     }
265         DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_CMD_STATUS), 0x0);    /* dbi_cs2=0 */
267         DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_STATUS_CMD), 0x00100146); /* ENABLE mem access */
268     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_DEV_STAT_CTRL), 0x0000281F); /* Error control */
269     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_ACCR), 0x000001E0); /* Error control */
270     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR0), 0); /* non-prefetch, 32-bit, mem bar */
272     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_CMD_STATUS), 0x0000007);    /* enable LTSSM, IN, OB */
273     while((DEVICE_REG32_R(PCIE_BASE_ADDR + PCIE_DEBUG0) & 0x11)!=0x11);    /* Wait for training to complete */
274  
275     /* Wait for the Boot from Host */
276     DEVICE_REG32_W(MAGIC_ADDR, 0);
277         waitForBoot(MAGIC_ADDR);
279     /* Will never reach here */
280     return;
283 #endif
285 #define FPGA_BM_GPI_STATUS_LO_REG           4   /* Boot Mode GPI Status (07-00 Low Byte) Register */
286 #define FPGA_BM_GPI_STATUS_HI_REG           5   /* Boot Mode GPI Status (15-08 High Byte) Register */
287 #define FPGA_ICS557_SEL_CTRL_REG            0x50 /* ICS 557 Clock Selection
288                                                     Control Register*/
289 #define FPGA_READ_REG_CMD(x)                ((x | 0x80) << 8)
290 #define FPGA_WRITE_REG_CMD(addr,byte)       (((addr & 0x7f) << 8) | (byte & 0xff))
292 /**
293  * @brief
294  *      Enter the ROM boot loader if the FPGA boot register
295  *      indicates it was not I2C address 0x51 boot, this is necessary
296  *      to apply the PLL workaround for non-I2C boot modes
297  */
298 void iblEnterRom ()
300     uint32      v, dev_stat, bm_lo, bm_hi;
301     void        (*exit)();
303     /* Power up the SPI */
304     devicePowerPeriph (TARGET_PWR_SPI);
306     /* Reset SPI */
307     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_RESET);
309     /* Release Reset */
310     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_ENABLE);
312     /* CS1, CLK, in and out are functional pins, FPGA uses SPI CS1 */
313     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIPC0, 0xe02);
315     /* prescale=7, char len=16 */
316     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIFMT(0), 0x710);
318     /* C2TDELAY=0x6, T2CDELAY=0x3 */
319     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIDELAY, 0x6030000);
321     /* Clear the SPIDAT0 */
322     //DEVICE_REG32_R (DEVICE_SPI_BASE(0) + SPI_REG_SPIDAT0);
324     /* Master mode, enable SPI */
325     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR1, 0x01000003);
327     /* Read the BM status lo register */
328         DEVICE_REG32_W(DEVICE_SPI_BASE(0) + SPI_REG_SPIDAT0, FPGA_READ_REG_CMD(FPGA_BM_GPI_STATUS_LO_REG));
329     chipDelay32(10000);
330     v = DEVICE_REG32_R(DEVICE_SPI_BASE(0) + SPI_REG_SPIFLG);
331     if ( v & 0x100)
332     {
333         bm_lo = DEVICE_REG32_R(DEVICE_SPI_BASE(0) + SPI_REG_SPIBUF) & 0xff;
334     }
335     else
336     {
337         return;
338     }
340     /* Read the BM status hi register */
341         DEVICE_REG32_W(DEVICE_SPI_BASE(0) + SPI_REG_SPIDAT0, FPGA_READ_REG_CMD(FPGA_BM_GPI_STATUS_HI_REG));
342     chipDelay32(10000);
343     v = DEVICE_REG32_R(DEVICE_SPI_BASE(0) + SPI_REG_SPIFLG);
344     if ( v & 0x100)
345     {
346         bm_hi = DEVICE_REG32_R(DEVICE_SPI_BASE(0) + SPI_REG_SPIBUF) & 0xff;
347     }
348     else
349     {
350         return;
351     }
354     if ( (BOOT_READ_BITFIELD(bm_lo,3,1) != 0x5)     ||
355          (BOOT_READ_BITFIELD(bm_hi,3,3) == 0x0) )    
356     { 
357         /* Not i2c boot or i2c boot with address 0x50 */
359         /* Update the DEVSTAT to v1 */
360         dev_stat = DEVICE_REG32_R(DEVICE_REG_DEVSTAT );
361         dev_stat &= ~(0x0000080E);
362         dev_stat |= ((bm_hi << 8) | bm_lo);
363         
364         /* Update the DEVSTAT register for the intended Boot Device and i2c Addr */
365         DEVICE_REG32_W (DEVICE_REG_DEVSTAT, dev_stat);
367 #ifdef IBL_ENABLE_PCIE_WORKAROUND
368 #define BOOT_DEVICE_MASK    0xE
369 #define DEVSTAT_BOOTDEVICE_SHIFT    1
370 #define PCI_BOOT_MODE   0x4
372         if (((dev_stat & BOOT_DEVICE_MASK)>>DEVSTAT_BOOTDEVICE_SHIFT) == PCI_BOOT_MODE) {
373             /* Write ICS 557 Clock Selection Control Register in the FPGA */
374             /* 1 : FPGA_ICS557_SEL s driven high */
375                 DEVICE_REG32_W(DEVICE_SPI_BASE(0) + SPI_REG_SPIDAT0,
376                            FPGA_WRITE_REG_CMD(FPGA_ICS557_SEL_CTRL_REG,1));
377             chipDelay32(10000);
378             /* Reset SPI */
379             DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_RESET);
381             iblPCIeWorkaround();
382             /* Will never reach here */
383         }
384 #endif
385         /* Reset SPI */
386         DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_RESET);
388         exit = (void (*)())BOOT_ROM_ENTER_ADDRESS;
389         (*exit)();        
390     }
391     else
392     {
393         /* Update the DEVSTAT register for the actual boot configuration */
394         DEVICE_REG32_W (DEVICE_REG_DEVSTAT, ((bm_hi << 8) | bm_lo));
395     }
397     /* Reset SPI */
398     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_RESET);
401 #if (!defined(EXCLUDE_NOR_SPI) || !defined(EXCLUDE_NAND_SPI))
402 /**
403  *  @brief
404  *      Return the default hardware configuration for SPI. If this information
405  *      is available in the boot ROM it is used, otherwise defaults are used.
406  */
407 void deviceLoadInitSpiConfig (void *vcfg)
409     uint32 v;
411     spiConfig_t *cfg = (spiConfig_t *)vcfg;
413     BOOT_PARAMS_COMMON_T *params;
414     BOOT_PARAMS_SPI_T    *spip;
416     v = *((Uint32 *)DEVICE_JTAG_ID_REG);
417     v &= DEVICE_JTAG_ID_MASK;
419     if (v == DEVICE_C6678_JTAG_ID_VAL)
420         params = (BOOT_PARAMS_COMMON_T *)ROM_BOOT_PARAMS_ADDR_C6678;
421     else
422         params = (BOOT_PARAMS_COMMON_T *)ROM_BOOT_PARAMS_ADDR_C6670;
425     /* SPI_ROM is a constant defined during make which enables the use of the
426      * parameters from the ROM boot loader */
427     if ((SPI_ROM == 1) && (params->boot_mode == BOOT_MODE_SPI))  {
429         spip = (BOOT_PARAMS_SPI_T *)params;
431         cfg->port      = 0;
432         cfg->mode      = spip->mode;
433         cfg->addrWidth = spip->addrWidth;
434         cfg->npin      = spip->nPins;
435         cfg->csel      = spip->csel;
436         cfg->c2tdelay  = spip->c2tdelay;
438         v = (UINT32)spip->cpuFreqMhz * 1000;  /* CPU frequency in kHz */
439         v = v / (DEVICE_SPI_MOD_DIVIDER * (((UINT32)(spip->busFreqMhz) * 1000) + spip->busFreqKhz));
441         if (v > DEVICE_SPI_MAX_DIVIDER)
442             v = DEVICE_SPI_MAX_DIVIDER;
444         cfg->clkdiv = v;
446     }  else  {
448         cfg->port      = 0;
449         cfg->mode      = SPI_MODE;
450         cfg->addrWidth = SPI_ADDR_WIDTH;
451         cfg->npin      = SPI_NPIN;
452         cfg->csel      = SPI_CSEL;
453         cfg->c2tdelay  = SPI_C2TDEL;
454         cfg->clkdiv    = SPI_CLKDIV;
456     }
459 #endif