Version 0.4 from Mike Line
[keystone-rtos/ibl.git] / src / driver / timer / timer.h
1 /** 
2  *   @file  timer.h
3  *
4  *   @brief   
5  *      The file has data structures and API definitions for the
6  *      TIMER Module 
7  *
8  *  \par
9  *  NOTE:
10  *      (C) Copyright 2008, Texas Instruments, Inc.
11  *
12  *  \par
13  */
14 #ifndef __TIMER_H__
15 #define __TIMER_H__
18 /**********************************************************************
19  **************************** Exported Functions **********************
20  **********************************************************************/
22 extern void  timer_init(void);
23 extern Int32 timer_add (Uint32 timeout, void (*expiry)(void));
24 extern void  timer_delete(Int32 handle);
25 extern void  timer_run (void);
27 #endif /* __TIMER_H__ */