Make updates for big endian
[keystone-rtos/ibl.git] / src / ecc / ecc.h
1 /*******************************************************************************************
2  * FILE PURPOSE: Define the ECC api used by all ECC algorithms
3  *******************************************************************************************
4  * FILE NAME: ecc.h
5  *
6  * DESCRIPTION: The API used by all software CRCs is defined
7  *
8  * @file ecc.h
9  *
10  * @brief
11  *  The API used by all software CRCs is defined
12  *
13  *******************************************************************************************/
14 #include "types.h"
17 #define ECC_SUCCESS     0
18 #define ECC_FAIL       -1
20 Int32 eccCorrectData(Uint8 *puchData, Uint8 *puchEccRead, Uint8 *puchEccCalc);
21 Int32 eccComputeECC(const Uint8 *puchData, Uint8 *puchEccCode);
22 Int32 eccNumBytes(void);
23 Int32 eccBytesPerBlock (void);