Merge pull request #3 in PROCESSOR-SDK/ibl from PRSDK-5675 to master
[keystone-rtos/ibl.git] / src / hw / cpsw / cpsw.c
1 /***********************************************************************************************
2  * FILE PURPOSE: Configure the cpsw
3  ***********************************************************************************************
4  * FILE NAME: cpsw.c
5  *
6  * DESCRIPTION: The common platform ethernet switch driver
7  *
8  ************************************************************************************************/
9 #include "types.h"
10 #include "cpsw_loc.h"
11 #include "cpsw_api.h"
12 #include "device.h"
16 /************************************************************************************************
17  * FUNCTION PURPOSE: Configure the switch
18  ************************************************************************************************
19  * DESCRIPTION: The switch is setup without respect to its current state. The ALE 
20  *              is reset during the configuration.
21  ************************************************************************************************/
22 SINT16 hwCpswConfig (UINT32 ctl, UINT32 maxPktSize)
23 {
24     UINT32 i;
26     /* Max length register */
27     DEVICE_REG32_W (DEVICE_CPSW_BASE + CPSW_REG_MAXLEN, maxPktSize);
29     /* Control register */
30     DEVICE_REG32_W (DEVICE_CPSW_BASE + CPSW_REG_CTL, ctl);
32     /* All statistics enabled by default */
33     DEVICE_REG32_W (DEVICE_CPSW_BASE + CPSW_REG_STAT_PORT_EN, CPSW_REG_VAL_STAT_ENABLE_ALL);
35     /* Reset and enable the ALE */
36     DEVICE_REG32_W (DEVICE_CPSW_BASE + CPSW_REG_ALE_CONTROL, CPSW_REG_VAL_ALE_CTL_RESET_AND_ENABLE);
38     /* All ports put into forward mode */
39     for (i = 0; i < DEVICE_CPSW_NUM_PORTS; i++)
40         DEVICE_REG32_W (DEVICE_CPSW_BASE + CPSW_REG_ALE_PORTCTL(i), CPSW_REG_VAL_PORTCTL_FORWARD_MODE);
43     return (0);
45 } /* hwCpswConfig */