]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/ibl.git/blob - src/hw/ddrs/emif4/emif4.c
DDR configuration changes for C6670
[keystone-rtos/ibl.git] / src / hw / ddrs / emif4 / emif4.c
1 /*************************************************************************************************
2  * FILE PURPOSE: EMIF4 driver
3  *************************************************************************************************
4  * FILE NAME: emif4.c
5  *
6  * DESCRIPTION: The boot emif4 driver
7  *
8  *************************************************************************************************/
9 #include "types.h"
10 #include "ibl.h"
11 #include "emif4_api.h"
12 #include "emif4_loc.h"
13 #include "device.h"
15 #define CHIP_LEVEL_REG  0x02620000
17 #define KICK0                   *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0038)
18 #define KICK1                   *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x003C)
20 #define DDR3PLLCTL0             *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0330)
21 #define DDR3PLLCTL1             *(unsigned int*)(CHIP_LEVEL_REG + 0x0334)
23 // DDR3 definitions
24 #define DDR_BASE_ADDR 0x21000000
26 #define DDR_MIDR               (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000000))
27 #define DDR_SDCFG              (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000008))
28 #define DDR_SDRFC              (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000010))
29 #define DDR_SDTIM1             (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000018))
30 #define DDR_SDTIM2             (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000020))
31 #define DDR_SDTIM3             (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000028))
32 #define DDR_PMCTL              (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000038))
33 #define DDR_RDWR_LVL_RMP_CTRL  (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000D8))
34 #define DDR_RDWR_LVL_CTRL      (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000DC))
35 #define DDR_DDRPHYC            (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000E4))
37 #define DATA0_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x0262043C))
38 #define DATA1_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x02620440))
39 #define DATA2_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x02620444))
40 #define DATA3_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x02620448))
41 #define DATA4_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x0262044C))
42 #define DATA5_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x02620450))
43 #define DATA6_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x02620454))
44 #define DATA7_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x02620458))
45 #define DATA8_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x0262045C))
47 #define RDWR_INIT_RATIO_0       (*(volatile unsigned int*)(0x0262040C))
48 #define RDWR_INIT_RATIO_1       (*(volatile unsigned int*)(0x02620410))
49 #define RDWR_INIT_RATIO_2       (*(volatile unsigned int*)(0x02620414))
50 #define RDWR_INIT_RATIO_3       (*(volatile unsigned int*)(0x02620418))
51 #define RDWR_INIT_RATIO_4       (*(volatile unsigned int*)(0x0262041C))
52 #define RDWR_INIT_RATIO_5       (*(volatile unsigned int*)(0x02620420))
53 #define RDWR_INIT_RATIO_6       (*(volatile unsigned int*)(0x02620424))
54 #define RDWR_INIT_RATIO_7       (*(volatile unsigned int*)(0x02620428))
55 #define RDWR_INIT_RATIO_8       (*(volatile unsigned int*)(0x0262042C))
57 #define DDR3_CONFIG_REG_0   (*(volatile unsigned int*)(0x02620404))
58 #define DDR3_CONFIG_REG_12  (*(volatile unsigned int*)(0x02620434))
59 #define DDR3_CONFIG_REG_13  (*(volatile unsigned int*)(0x02620460))
60 #define DDR3_CONFIG_REG_23  (*(volatile unsigned int*)(0x02620460))
61 #define DDR3_CONFIG_REG_24  (*(volatile unsigned int*)(0x02620464))
63 #define RD_DQS_SLAVE_RATIO 0x34
64 #define WR_DQS_SLAVE_RATIO 0xA9
65 #define WR_DATA_SLAVE_RATIO 0xE9
66 #define FIFO_WE_SLAVE_RATIO 0x106
68 /*************************************************************************************************
69  * FUNCTION PUROPSE: Initial EMIF4 setup
70  *************************************************************************************************
71  * DESCRIPTION: Emif configuration
72  *************************************************************************************************/
73 SINT16 hwEmif4p0Enable (iblEmif4p0_t *cfg)
74 {
75     UINT32 v, i;
77 #if 0
78     /* If the config registers or refresh control registers are being written
79      * disable the initialization sequence until they are all setup */
80     if ((cfg->registerMask & EMIF4_INIT_SEQ_MASK) != 0)  {
82         v = DEVICE_REG32_R (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL);
83         EMIF_REG_VAL_SDRAM_REF_CTL_SET_INITREF_DIS(v,1);
84         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL, v);
85     }
87     if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamTiming1) != 0)
88         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TIMING1, cfg->sdRamTiming1);
90     if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamTiming2) != 0)
91         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TIMING2, cfg->sdRamTiming2);
93     if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamTiming3) != 0)
94         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TIMING3, cfg->sdRamTiming3);
96     if ((cfg->registerMask & ibl_EMIF4_ENABLE_lpDdrNvmTiming) != 0)
97         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_NVM_TIMING, cfg->lpDdrNvmTiming);
99     if ((cfg->registerMask & ibl_EMIF4_ENABLE_powerManageCtl) != 0)
100         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PWR_MNG_CTL, cfg->powerManageCtl);
102     if ((cfg->registerMask & ibl_EMIF4_ENABLE_iODFTTestLogic) != 0)
103         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_IODFT_TST_LOGIC, cfg->iODFTTestLogic);
105     if ((cfg->registerMask & ibl_EMIF4_ENABLE_performCountCfg) != 0)
106         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PERFORM_CNT_CFG, cfg->performCountCfg);
108     if ((cfg->registerMask & ibl_EMIF4_ENABLE_performCountMstRegSel) != 0)
109         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PERFORM_CNT_MST_REG_SEL, cfg->performCountMstRegSel);
111     if ((cfg->registerMask & ibl_EMIF4_ENABLE_readIdleCtl) != 0)
112         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_IDLE_CTL, cfg->readIdleCtl);
114     if ((cfg->registerMask & ibl_EMIF4_ENABLE_sysVbusmIntEnSet) != 0)
115         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_INT_EN_SET, cfg->sysVbusmIntEnSet);
117     if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamOutImpdedCalCfg) != 0)
118         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_OUT_IMP_CAL_CFG, cfg->sdRamOutImpdedCalCfg);
120     if ((cfg->registerMask & ibl_EMIF4_ENABLE_tempAlterCfg) != 0)
121         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TEMP_ALTER_CFG, cfg->tempAlterCfg);
123     if ((cfg->registerMask & ibl_EMIF4_ENABLE_ddrPhyCtl1) != 0)
124         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PHY_CTL1, cfg->ddrPhyCtl1);
126     if ((cfg->registerMask & ibl_EMIF4_ENABLE_ddrPhyCtl2) != 0)
127         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PHY_CLT2, cfg->ddrPhyCtl2);
129     if ((cfg->registerMask & ibl_EMIF4_ENABLE_priClassSvceMap) != 0)
130         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PRI_CLASS_SVC_MAP, cfg->priClassSvceMap);
132     if ((cfg->registerMask & ibl_EMIF4_ENABLE_mstId2ClsSvce1Map) != 0)
133         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ID2CLS_SVC_1MAP, cfg->mstId2ClsSvce1Map);
135     if ((cfg->registerMask & ibl_EMIF4_ENABLE_mstId2ClsSvce2Map) != 0)
136         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ID2CLS_SVC_2MAP, cfg->mstId2ClsSvce2Map);
138     if ((cfg->registerMask & ibl_EMIF4_ENABLE_eccCtl) != 0)
139         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ECC_CTL, cfg->eccCtl);
141     if ((cfg->registerMask & ibl_EMIF4_ENABLE_eccRange1) != 0)
142         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ECC_RANGE1, cfg->eccRange1);
144     if ((cfg->registerMask & ibl_EMIF4_ENABLE_eccRange2) != 0)
145         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ECC_RANGE2, cfg->eccRange2);
147     if ((cfg->registerMask & ibl_EMIF4_ENABLE_rdWrtExcThresh) != 0)
148         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_RD_WRT_EXC_THRESH, cfg->rdWrtExcThresh);
150     /* Allow the configuration to occur */
151     v = DEVICE_REG32_R (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL);
152     EMIF_REG_VAL_SDRAM_REF_CTL_SET_INITREF_DIS(v,0);
153     DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL, v);
155     if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamConfig) != 0)
156         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SD_RAM_CFG, cfg->sdRamConfig);
158     if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamConfig2) != 0)
159         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SD_RAM_CFG2, cfg->sdRamConfig2);
161     v = cfg->sdRamRefreshCtl;
162     EMIF_REG_VAL_SDRAM_REF_CTL_SET_INITREF_DIS(v,0);
163     DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL, v);
164 #endif
166     v = DEVICE_REG32_R(DEVICE_JTAG_ID_REG);
168     /*KICK0 = 0x83E70B13;
169     KICK1 = 0x95A4F1E0;*/
171     if (v == DEVICE_C6618_JTAG_ID_VAL)
172     {
173         DDR3PLLCTL0 = 0x100807C1;
174         
175         DDR_SDTIM1   = 0x0CCF369B;
176         DDR_SDTIM2   = 0x3A3F7FDA;
177         DDR_SDTIM3   = 0x057F83A8;
178         DDR_PMCTL   |= (0x9 << 4); // Set up SR_TIM to Enter self-refresh after 4096 clocks
179         
180         DDR_DDRPHYC  = 0x0010010B;
181         
182         DDR_SDRFC = 0x00004111; //500us
183         
184         
185         DDR_SDCFG    = 0x63C51A32; //0x63C51A32;    //row-col = 13-10
186         
187         
188         //Values with invertclkout = 0
189         DATA0_GTLVL_INIT_RATIO = 0x3C;
190         DATA1_GTLVL_INIT_RATIO = 0x3C;
191         DATA2_GTLVL_INIT_RATIO = 0x23;
192         DATA3_GTLVL_INIT_RATIO = 0x2D;
193         DATA4_GTLVL_INIT_RATIO = 0x13;
194         DATA5_GTLVL_INIT_RATIO = 0x11;
195         DATA6_GTLVL_INIT_RATIO = 0x9;
196         DATA7_GTLVL_INIT_RATIO = 0xC;
197         //DATA8_GTLVL_INIT_RATIO = 0x21; //ECC byte lane. Don't care as long as you don't enable ECC by software
198         
199         //Values with invertclkout = 0
200         RDWR_INIT_RATIO_0 = 0x0;
201         RDWR_INIT_RATIO_1 = 0x0;
202         RDWR_INIT_RATIO_2 = 0x0;
203         RDWR_INIT_RATIO_3 = 0x0;
204         RDWR_INIT_RATIO_4 = 0x0;
205         RDWR_INIT_RATIO_5 = 0x0;
206         RDWR_INIT_RATIO_6 = 0x0;
207         RDWR_INIT_RATIO_7 = 0x0;
208         //RDWR_INIT_RATIO_8 = 0x0; //ECC byte lane. Don't care as long as you don't enable ECC by software
209         
210         
211         
212         //GEL_TextOut("\nProgrammed initial ratios.\n");
213         
214         DDR3_CONFIG_REG_0 = DDR3_CONFIG_REG_0 | 0xF;
215         
216         //DDR3_CONFIG_REG_23 = RD_DQS_SLAVE_RATIO_1066 | (WR_DQS_SLAVE_RATIO_1066 << 10) | (WR_DATA_SLAVE_RATIO_1066 << 20);
217         
218         DDR3_CONFIG_REG_23 |= 0x00000200; //Set bit 9 = 1 to use forced ratio leveling for read DQS
219         //GEL_TextOut("\nSet bit 9 = 1 for forced ratio read eye leveling.\n");
220         
221         DDR_RDWR_LVL_RMP_CTRL = 0x80000000; //enable full leveling
222         DDR_RDWR_LVL_CTRL = 0x80000000; //Trigger full leveling - This ignores read DQS leveling result and uses ratio forced value                                                     //(0x34) instead
223         //GEL_TextOut("\n Triggered full leveling.\n");
224         
225         DDR_SDTIM1; //Read MMR to ensure full leveling is complete
226         
227         DDR_SDRFC    = 0x00001040; //Refresh rate = Round[7.8*666.5MHz] = 0x1450
228     }
229     else
230     {
231         DDR3PLLCTL1 |= 0x00000040;    //Set ENSAT = 1
232         DDR3PLLCTL1 |= 0x00002000;    //Set RESET bit before programming DDR3PLLCTL0
233         DDR3PLLCTL0 = 0x02000140;
234         
235         for(i=0;i<1000;i++); //Wait atleast 5us
236         DDR3PLLCTL1 &= 0xFFFFDFFF;    //Clear RESET bit
237         
238         DDR_SDRFC    = 0x800030D4;    // inhibit configuration
239         
240         DDR_SDTIM1   = 0x0AAAE4E3;
241         DDR_SDTIM2   = 0x20437FDA;
242         DDR_SDTIM3   = 0x559F83FF;
243         
244         DDR_DDRPHYC  = 0x0010010F;
245         
246         DDR_SDRFC    = 0x000030D4;    // enable configuration
247         
248         DDR_SDCFG    = 0x63222AB2;    // DRAM Mode Register writes occur here - 31.25us long refresh periods
249         
250         DDR3_CONFIG_REG_0 |= 0xF;         // set dll_lock_diff to 15
251         DDR3_CONFIG_REG_0 &= 0xFF801FFF;  // clear ctrl_slave_ratio field
252         DDR3_CONFIG_REG_0 |= 0x00200000;  // set ctrl_slave_ratio field to 256 since INV_CLKOUT = 1
253         
254         DDR3_CONFIG_REG_12 |= 0x08000000; // Set INV_CLKOUT = 1
255         
256         DDR3_CONFIG_REG_23 = RD_DQS_SLAVE_RATIO | (WR_DQS_SLAVE_RATIO << 10) | (WR_DATA_SLAVE_RATIO << 20);
257         DDR3_CONFIG_REG_24 = FIFO_WE_SLAVE_RATIO;
258         
259         
260         DDR_SDRFC    = 0x00000C30; //Refresh rate = Round[7.8*400MHz] = 0x0C30
261     }
263     return (0);
265 } /* hwEmif4p0Enable */