5e31e1813e27b2c8eab458de44ed00c83775f3b6
1 /*************************************************************************************************
2 * FILE PURPOSE: EMIF4 driver
3 *************************************************************************************************
4 * FILE NAME: emif4.c
5 *
6 * DESCRIPTION: The boot emif4 driver
7 *
8 *************************************************************************************************/
9 #include "types.h"
10 #include "ibl.h"
11 #include "emif4_api.h"
12 #include "emif4_loc.h"
13 #include "device.h"
15 #define CHIP_LEVEL_REG 0x02620000
17 #define KICK0 *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0038)
18 #define KICK1 *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x003C)
19 #define KICK0_UNLOCK 0x83e70b13
20 #define KICK1_UNLOCK 0x95a4f1e0
22 #define DDR3PLLCTL0 *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0330)
23 #define DDR3PLLCTL1 *(unsigned int*)(CHIP_LEVEL_REG + 0x0334)
25 // DDR3 definitions
26 #define DDR_BASE_ADDR 0x21000000
28 #define DDR_MIDR (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000000))
29 #define DDR_SDCFG (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000008))
30 #define DDR_SDRFC (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000010))
31 #define DDR_SDTIM1 (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000018))
32 #define DDR_SDTIM2 (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000020))
33 #define DDR_SDTIM3 (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000028))
34 #define DDR_PMCTL (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000038))
35 #define DDR_RDWR_LVL_RMP_CTRL (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000D8))
36 #define DDR_RDWR_LVL_CTRL (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000DC))
37 #define DDR_DDRPHYC (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000E4))
38 #define DDR_ZQCFG (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000C8))
40 #define DATA0_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x0262043C))
41 #define DATA1_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620440))
42 #define DATA2_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620444))
43 #define DATA3_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620448))
44 #define DATA4_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x0262044C))
45 #define DATA5_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620450))
46 #define DATA6_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620454))
47 #define DATA7_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620458))
48 #define DATA8_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x0262045C))
50 #define DATA0_WRLVL_INIT_RATIO (*(unsigned int*)(0x0262040C))
51 #define DATA1_WRLVL_INIT_RATIO (*(unsigned int*)(0x02620410))
52 #define DATA2_WRLVL_INIT_RATIO (*(unsigned int*)(0x02620414))
53 #define DATA3_WRLVL_INIT_RATIO (*(unsigned int*)(0x02620418))
54 #define DATA4_WRLVL_INIT_RATIO (*(unsigned int*)(0x0262041C))
55 #define DATA5_WRLVL_INIT_RATIO (*(unsigned int*)(0x02620420))
56 #define DATA6_WRLVL_INIT_RATIO (*(unsigned int*)(0x02620424))
57 #define DATA7_WRLVL_INIT_RATIO (*(unsigned int*)(0x02620428))
58 #define DATA8_WRLVL_INIT_RATIO (*(unsigned int*)(0x0262042C))
60 #define RDWR_INIT_RATIO_0 (*(volatile unsigned int*)(0x0262040C))
61 #define RDWR_INIT_RATIO_1 (*(volatile unsigned int*)(0x02620410))
62 #define RDWR_INIT_RATIO_2 (*(volatile unsigned int*)(0x02620414))
63 #define RDWR_INIT_RATIO_3 (*(volatile unsigned int*)(0x02620418))
64 #define RDWR_INIT_RATIO_4 (*(volatile unsigned int*)(0x0262041C))
65 #define RDWR_INIT_RATIO_5 (*(volatile unsigned int*)(0x02620420))
66 #define RDWR_INIT_RATIO_6 (*(volatile unsigned int*)(0x02620424))
67 #define RDWR_INIT_RATIO_7 (*(volatile unsigned int*)(0x02620428))
68 #define RDWR_INIT_RATIO_8 (*(volatile unsigned int*)(0x0262042C))
71 #define DDR3_CONFIG_REG_0 (*(volatile unsigned int*)(0x02620404))
72 #define DDR3_CONFIG_REG_12 (*(volatile unsigned int*)(0x02620434))
73 #define DDR3_CONFIG_REG_13 (*(volatile unsigned int*)(0x02620460))
74 #define DDR3_CONFIG_REG_23 (*(volatile unsigned int*)(0x02620460))
75 #define DDR3_CONFIG_REG_24 (*(volatile unsigned int*)(0x02620464))
77 #define RD_DQS_SLAVE_RATIO 0x34
78 #define WR_DQS_SLAVE_RATIO 0xA9
79 #define WR_DATA_SLAVE_RATIO 0xE9
80 #define FIFO_WE_SLAVE_RATIO 0x106
83 static void ddr3_wait (uint32 del)
84 {
85 volatile unsigned int i;
87 for (i = 0; i < del; i++);
89 }
91 /*************************************************************************************************
92 * FUNCTION PUROPSE: Initial EMIF4 setup
93 *************************************************************************************************
94 * DESCRIPTION: Emif configuration
95 *************************************************************************************************/
96 SINT16 hwEmif4p0Enable (iblEmif4p0_t *cfg)
97 {
98 UINT32 v, i, TEMP;
100 v = DEVICE_REG32_R(DEVICE_JTAG_ID_REG);
101 v &= DEVICE_JTAG_ID_MASK;
103 if ( (v == DEVICE_C6678_JTAG_ID_VAL) ||
104 (v == DEVICE_C6670_JTAG_ID_VAL) )
105 {
108 KICK0 = KICK0_UNLOCK;
109 KICK1 = KICK1_UNLOCK;
111 /* 1333 MHz data rate */
112 /***************** 2.2 DDR3 PLL Configuration ************/
113 DDR3PLLCTL1 |= 0x00000040; //Set ENSAT bit = 1
114 DDR3PLLCTL0 |= 0x00800000; // Set BYPASS = 1
115 DDR3PLLCTL1 |= 0x00002000; //Set RESET bit = 1
117 DDR3PLLCTL0 = 0x090804C0; //Configure CLKR, CLKF, CLKOD, BWADJ
119 for (i = 0;i < 20;i++)
120 ddr3_wait(1000); //Wait for reset to complete
122 DDR3PLLCTL1 &= ~(0x00002000); //Clear RESET bit
124 for (i = 0;i < 500;i++)
125 ddr3_wait(1000); //Wait for PLL lock
127 DDR3PLLCTL0 &= ~(0x00800000); // Set BYPASS = 0
130 /**************** 3.0 Leveling Register Configuration ********************/
131 /* Using partial automatic leveling due to errata */
133 /**************** 3.2 Invert Clock Out ********************/
134 DDR3_CONFIG_REG_0 &= ~(0x007FE000); // clear ctrl_slave_ratio field
135 DDR3_CONFIG_REG_0 |= 0x00200000; // set ctrl_slave_ratio to 0x100
136 DDR3_CONFIG_REG_12 |= 0x08000000; // Set invert_clkout = 1
137 DDR3_CONFIG_REG_0 |= 0xF; // set dll_lock_diff to 15
138 DDR3_CONFIG_REG_23 |= 0x00000200; //Set bit 9 = 1 to use forced ratio leveling for read DQS
140 //Values with invertclkout = 1
141 /**************** 3.3+3.4 Partial Automatic Leveling ********************/
142 DATA0_WRLVL_INIT_RATIO = 0x5E;
143 DATA1_WRLVL_INIT_RATIO = 0x5E;
144 DATA2_WRLVL_INIT_RATIO = 0x5E;
145 DATA3_WRLVL_INIT_RATIO = 0x51;
146 DATA4_WRLVL_INIT_RATIO = 0x38;
147 DATA5_WRLVL_INIT_RATIO = 0x3A;
148 DATA6_WRLVL_INIT_RATIO = 0x24;
149 DATA7_WRLVL_INIT_RATIO = 0x20;
150 DATA8_WRLVL_INIT_RATIO = 0x44;
152 DATA0_GTLVL_INIT_RATIO = 0xDD;
153 DATA1_GTLVL_INIT_RATIO = 0xDD;
154 DATA2_GTLVL_INIT_RATIO = 0xBE;
155 DATA3_GTLVL_INIT_RATIO = 0xCA;
156 DATA4_GTLVL_INIT_RATIO = 0xA9;
157 DATA5_GTLVL_INIT_RATIO = 0xA7;
158 DATA6_GTLVL_INIT_RATIO = 0x9E;
159 DATA7_GTLVL_INIT_RATIO = 0xA1;
160 DATA8_GTLVL_INIT_RATIO = 0xBA;
162 //Do a PHY reset. Toggle DDR_PHY_CTRL_1 bit 15 0->1->0
163 DDR_DDRPHYC &= ~(0x00008000);
164 DDR_DDRPHYC |= (0x00008000);
165 DDR_DDRPHYC &= ~(0x00008000);
167 /***************** 2.3 Basic Controller and DRAM configuration ************/
168 DDR_SDRFC = 0x00005162; // enable configuration
170 /* DDR_SDTIM1 = 0x1113783C; */
171 TEMP = 0;
172 TEMP |= 0x8 << 25; // T_RP bit field 28:25
173 TEMP |= 0x8 << 21; // T_RCD bit field 24:21
174 TEMP |= 0x9 << 17; // T_WR bit field 20:17
175 TEMP |= 0x17 << 12; // T_RAS bit field 16:12
176 TEMP |= 0x20 << 6; // T_RC bit field 11:6
177 TEMP |= 0x7 << 3; // T_RRD bit field 5:3
178 TEMP |= 0x4; // T_WTR bit field 2:0
179 DDR_SDTIM1 = TEMP;
181 /* DDR_SDTIM2 = 0x304F7FE3; */
182 TEMP = 0;
183 TEMP |= 0x3 << 28; // T_XP bit field 30:28
184 TEMP |= 0x4f << 16; // T_XSNR bit field 24:16
185 TEMP |= 0x1ff << 6; // T_XSRD bit field 15:6
186 TEMP |= 0x4 << 3; // T_RTP bit field 5:3
187 TEMP |= 0x3; // T_CKE bit field 2:0
188 DDR_SDTIM2 = TEMP;
190 /* DDR_SDTIM3 = 0x559F849F; */
191 TEMP = 0;
192 TEMP |= 0x5 << 28; // T_PDLL_UL bit field 31:28 (fixed value)
193 TEMP |= 0x5 << 24; // T_CSTA bit field 27:24 (fixed value)
194 TEMP |= 0x4 << 21; // T_CKESR bit field 23:21
195 TEMP |= 0x3f << 15; // T_ZQCS bit field 20:15
196 TEMP |= 0x49 << 4; // T_RFC bit field 12:4
197 TEMP |= 0xf; // T_RAS_MAX bit field 3:0 (fixed value)
198 DDR_SDTIM3 = TEMP;
200 DDR_DDRPHYC = 0x0010010F;
202 DDR_ZQCFG = 0x70073214;
204 DDR_PMCTL = 0x0;
206 DDR_SDRFC = 0x00005162; // enable configuration
208 /* DDR_SDCFG = 0x63062A32; */
209 /* New value with DYN_ODT disabled and SDRAM_DRIVE = RZQ/7 //0x63222A32; // last config write DRAM init occurs */
210 TEMP = 0;
211 TEMP |= 0x3 << 29; // SDRAM_TYPE bit field 31:29 (fixed value)
212 TEMP |= 0x0 << 27; // IBANK_POS bit field 28:27
213 TEMP |= 0x3 << 24; // DDR_TERM bit field 26:24
214 TEMP |= 0x0 << 21; // DYN_ODT bit field 22:21
215 TEMP |= 0x1 << 18; // SDRAM_DRIVE bit field 19:18
216 TEMP |= 0x2 << 16; // CWL bit field 17:16
217 TEMP |= 0x0 << 14; // NM bit field 15:14
218 TEMP |= 0xA << 10; // CL bit field 13:10
219 TEMP |= 0x4 << 7; // ROWSIZE bit field 9:7
220 TEMP |= 0x3 << 4; // IBANK bit field 6:4
221 TEMP |= 0x0 << 3; // EBANK bit field 3:3
222 TEMP |= 0x2; // PAGESIZE bit field 2:0
223 DDR_SDCFG = TEMP;
225 for (i = 0; i < 12000; i++) {
226 ddr3_wait(1000); //Wait 600us for HW init to complete
227 }
229 DDR_SDRFC = 0x00001450; //Refresh rate = (7.8*666MHz]
231 DDR_RDWR_LVL_RMP_CTRL = 0x80000000; //enable full leveling
233 /*Trigger full leveling - This ignores read DQS leveling result and uses ratio forced value
234 Wait for min 1048576 DDR clock cycles for leveling to complete = 1048576 * 1.5ns = 1572864ns = 1.57ms.
235 Actual time = ~10-15 ms */
236 DDR_RDWR_LVL_CTRL = 0x80000000;
238 for (i = 0; i < 30000; i++) {
239 ddr3_wait(1000); //Wait 3ms for leveling to complete
240 }
241 }
242 else
243 {
244 /* C64x configuration */
245 /* If the config registers or refresh control registers are being written
246 * disable the initialization sequence until they are all setup */
247 if ((cfg->registerMask & EMIF4_INIT_SEQ_MASK) != 0) {
249 v = DEVICE_REG32_R (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL);
250 EMIF_REG_VAL_SDRAM_REF_CTL_SET_INITREF_DIS(v,1);
251 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL, v);
252 }
254 if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamTiming1) != 0)
255 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TIMING1, cfg->sdRamTiming1);
257 if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamTiming2) != 0)
258 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TIMING2, cfg->sdRamTiming2);
260 if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamTiming3) != 0)
261 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TIMING3, cfg->sdRamTiming3);
263 if ((cfg->registerMask & ibl_EMIF4_ENABLE_lpDdrNvmTiming) != 0)
264 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_NVM_TIMING, cfg->lpDdrNvmTiming);
266 if ((cfg->registerMask & ibl_EMIF4_ENABLE_powerManageCtl) != 0)
267 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PWR_MNG_CTL, cfg->powerManageCtl);
269 if ((cfg->registerMask & ibl_EMIF4_ENABLE_iODFTTestLogic) != 0)
270 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_IODFT_TST_LOGIC, cfg->iODFTTestLogic);
272 if ((cfg->registerMask & ibl_EMIF4_ENABLE_performCountCfg) != 0)
273 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PERFORM_CNT_CFG, cfg->performCountCfg);
275 if ((cfg->registerMask & ibl_EMIF4_ENABLE_performCountMstRegSel) != 0)
276 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PERFORM_CNT_MST_REG_SEL, cfg->performCountMstRegSel);
278 if ((cfg->registerMask & ibl_EMIF4_ENABLE_readIdleCtl) != 0)
279 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_IDLE_CTL, cfg->readIdleCtl);
281 if ((cfg->registerMask & ibl_EMIF4_ENABLE_sysVbusmIntEnSet) != 0)
282 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_INT_EN_SET, cfg->sysVbusmIntEnSet);
284 if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamOutImpdedCalCfg) != 0)
285 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_OUT_IMP_CAL_CFG, cfg->sdRamOutImpdedCalCfg);
287 if ((cfg->registerMask & ibl_EMIF4_ENABLE_tempAlterCfg) != 0)
288 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TEMP_ALTER_CFG, cfg->tempAlterCfg);
290 if ((cfg->registerMask & ibl_EMIF4_ENABLE_ddrPhyCtl1) != 0)
291 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PHY_CTL1, cfg->ddrPhyCtl1);
293 if ((cfg->registerMask & ibl_EMIF4_ENABLE_ddrPhyCtl2) != 0)
294 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PHY_CLT2, cfg->ddrPhyCtl2);
296 if ((cfg->registerMask & ibl_EMIF4_ENABLE_priClassSvceMap) != 0)
297 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PRI_CLASS_SVC_MAP, cfg->priClassSvceMap);
299 if ((cfg->registerMask & ibl_EMIF4_ENABLE_mstId2ClsSvce1Map) != 0)
300 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ID2CLS_SVC_1MAP, cfg->mstId2ClsSvce1Map);
302 if ((cfg->registerMask & ibl_EMIF4_ENABLE_mstId2ClsSvce2Map) != 0)
303 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ID2CLS_SVC_2MAP, cfg->mstId2ClsSvce2Map);
305 if ((cfg->registerMask & ibl_EMIF4_ENABLE_eccCtl) != 0)
306 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ECC_CTL, cfg->eccCtl);
308 if ((cfg->registerMask & ibl_EMIF4_ENABLE_eccRange1) != 0)
309 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ECC_RANGE1, cfg->eccRange1);
311 if ((cfg->registerMask & ibl_EMIF4_ENABLE_eccRange2) != 0)
312 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ECC_RANGE2, cfg->eccRange2);
314 if ((cfg->registerMask & ibl_EMIF4_ENABLE_rdWrtExcThresh) != 0)
315 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_RD_WRT_EXC_THRESH, cfg->rdWrtExcThresh);
317 /* Allow the configuration to occur */
318 v = DEVICE_REG32_R (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL);
319 EMIF_REG_VAL_SDRAM_REF_CTL_SET_INITREF_DIS(v,0);
320 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL, v);
322 if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamConfig) != 0)
323 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SD_RAM_CFG, cfg->sdRamConfig);
325 if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamConfig2) != 0)
326 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SD_RAM_CFG2, cfg->sdRamConfig2);
328 v = cfg->sdRamRefreshCtl;
329 EMIF_REG_VAL_SDRAM_REF_CTL_SET_INITREF_DIS(v,0);
330 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL, v);
331 }
333 return (0);
335 } /* hwEmif4p0Enable */