Revert "c66x: Updated DDR configuration"
[keystone-rtos/ibl.git] / src / hw / ddrs / emif4 / emif4.c
1 /*************************************************************************************************
2  * FILE PURPOSE: EMIF4 driver
3  *************************************************************************************************
4  * FILE NAME: emif4.c
5  *
6  * DESCRIPTION: The boot emif4 driver
7  *
8  *************************************************************************************************/
9 #include "types.h"
10 #include "ibl.h"
11 #include "emif4_api.h"
12 #include "emif4_loc.h"
13 #include "device.h"
15 #define CHIP_LEVEL_REG  0x02620000
17 #define KICK0                   *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0038)
18 #define KICK1                   *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x003C)
20 #define DDR3PLLCTL0             *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0330)
21 #define DDR3PLLCTL1             *(unsigned int*)(CHIP_LEVEL_REG + 0x0334)
23 // DDR3 definitions
24 #define DDR_BASE_ADDR 0x21000000
26 #define DDR_MIDR               (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000000))
27 #define DDR_SDCFG              (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000008))
28 #define DDR_SDRFC              (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000010))
29 #define DDR_SDTIM1             (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000018))
30 #define DDR_SDTIM2             (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000020))
31 #define DDR_SDTIM3             (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000028))
32 #define DDR_PMCTL              (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000038))
33 #define DDR_RDWR_LVL_RMP_CTRL  (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000D8))
34 #define DDR_RDWR_LVL_CTRL      (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000DC))
35 #define DDR_DDRPHYC            (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000E4))
36 #define DDR_ZQCFG              (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000C8))
38 #define DATA0_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x0262043C))
39 #define DATA1_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x02620440))
40 #define DATA2_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x02620444))
41 #define DATA3_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x02620448))
42 #define DATA4_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x0262044C))
43 #define DATA5_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x02620450))
44 #define DATA6_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x02620454))
45 #define DATA7_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x02620458))
46 #define DATA8_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x0262045C))
48 #define DATA0_WRLVL_INIT_RATIO  (*(unsigned int*)(0x0262040C))
49 #define DATA1_WRLVL_INIT_RATIO  (*(unsigned int*)(0x02620410))
50 #define DATA2_WRLVL_INIT_RATIO  (*(unsigned int*)(0x02620414))
51 #define DATA3_WRLVL_INIT_RATIO  (*(unsigned int*)(0x02620418))
52 #define DATA4_WRLVL_INIT_RATIO  (*(unsigned int*)(0x0262041C))
53 #define DATA5_WRLVL_INIT_RATIO  (*(unsigned int*)(0x02620420))
54 #define DATA6_WRLVL_INIT_RATIO  (*(unsigned int*)(0x02620424))
55 #define DATA7_WRLVL_INIT_RATIO  (*(unsigned int*)(0x02620428))
56 #define DATA8_WRLVL_INIT_RATIO  (*(unsigned int*)(0x0262042C))
58 #define RDWR_INIT_RATIO_0       (*(volatile unsigned int*)(0x0262040C))
59 #define RDWR_INIT_RATIO_1       (*(volatile unsigned int*)(0x02620410))
60 #define RDWR_INIT_RATIO_2       (*(volatile unsigned int*)(0x02620414))
61 #define RDWR_INIT_RATIO_3       (*(volatile unsigned int*)(0x02620418))
62 #define RDWR_INIT_RATIO_4       (*(volatile unsigned int*)(0x0262041C))
63 #define RDWR_INIT_RATIO_5       (*(volatile unsigned int*)(0x02620420))
64 #define RDWR_INIT_RATIO_6       (*(volatile unsigned int*)(0x02620424))
65 #define RDWR_INIT_RATIO_7       (*(volatile unsigned int*)(0x02620428))
66 #define RDWR_INIT_RATIO_8       (*(volatile unsigned int*)(0x0262042C))
69 #define DDR3_CONFIG_REG_0   (*(volatile unsigned int*)(0x02620404))
70 #define DDR3_CONFIG_REG_12  (*(volatile unsigned int*)(0x02620434))
71 #define DDR3_CONFIG_REG_13  (*(volatile unsigned int*)(0x02620460))
72 #define DDR3_CONFIG_REG_23  (*(volatile unsigned int*)(0x02620460))
73 #define DDR3_CONFIG_REG_24  (*(volatile unsigned int*)(0x02620464))
75 #define RD_DQS_SLAVE_RATIO 0x34
76 #define WR_DQS_SLAVE_RATIO 0xA9
77 #define WR_DATA_SLAVE_RATIO 0xE9
78 #define FIFO_WE_SLAVE_RATIO 0x106
81 static void ddr3_wait (uint32 del)
82 {
83     volatile unsigned int i;
85     for (i = 0; i < del; i++);
87 }
89 /*************************************************************************************************
90  * FUNCTION PUROPSE: Initial EMIF4 setup
91  *************************************************************************************************
92  * DESCRIPTION: Emif configuration
93  *************************************************************************************************/
94 SINT16 hwEmif4p0Enable (iblEmif4p0_t *cfg)
95 {
96     UINT32 v, i;
97     
98     v = DEVICE_REG32_R(DEVICE_JTAG_ID_REG);
99     v &= DEVICE_JTAG_ID_MASK;
100     
101     if (v == DEVICE_C6678_JTAG_ID_VAL)
102     {
103 #if 0
104         /* C6678 Old 1066 configuration */
105         DDR3PLLCTL0 = 0x100807C1;
106         
107         DDR_SDTIM1   = 0x0CCF369B;
108         DDR_SDTIM2   = 0x3A3F7FDA;
109         DDR_SDTIM3   = 0x057F83A8;
110         DDR_PMCTL   |= (0x9 << 4); // Set up SR_TIM to Enter self-refresh after 4096 clocks
111         
112         DDR_DDRPHYC  = 0x0010010B;
113         
114         DDR_SDRFC = 0x00004111; //500us
115         
116         
117         DDR_SDCFG    = 0x63C51A32; //0x63C51A32;    //row-col = 13-10
118         
119         
120         //Values with invertclkout = 0
121         DATA0_GTLVL_INIT_RATIO = 0x3C;
122         DATA1_GTLVL_INIT_RATIO = 0x3C;
123         DATA2_GTLVL_INIT_RATIO = 0x23;
124         DATA3_GTLVL_INIT_RATIO = 0x2D;
125         DATA4_GTLVL_INIT_RATIO = 0x13;
126         DATA5_GTLVL_INIT_RATIO = 0x11;
127         DATA6_GTLVL_INIT_RATIO = 0x9;
128         DATA7_GTLVL_INIT_RATIO = 0xC;
129         //DATA8_GTLVL_INIT_RATIO = 0x21; //ECC byte lane. Don't care as long as you don't enable ECC by software
130         
131         //Values with invertclkout = 0
132         RDWR_INIT_RATIO_0 = 0x0;
133         RDWR_INIT_RATIO_1 = 0x0;
134         RDWR_INIT_RATIO_2 = 0x0;
135         RDWR_INIT_RATIO_3 = 0x0;
136         RDWR_INIT_RATIO_4 = 0x0;
137         RDWR_INIT_RATIO_5 = 0x0;
138         RDWR_INIT_RATIO_6 = 0x0;
139         RDWR_INIT_RATIO_7 = 0x0;
140         //RDWR_INIT_RATIO_8 = 0x0; //ECC byte lane. Don't care as long as you don't enable ECC by software
141         
142         
143         
144         //GEL_TextOut("\nProgrammed initial ratios.\n");
145         
146         DDR3_CONFIG_REG_0 = DDR3_CONFIG_REG_0 | 0xF;
147         
148         //DDR3_CONFIG_REG_23 = RD_DQS_SLAVE_RATIO_1066 | (WR_DQS_SLAVE_RATIO_1066 << 10) | (WR_DATA_SLAVE_RATIO_1066 << 20);
149         
150         DDR3_CONFIG_REG_23 |= 0x00000200; //Set bit 9 = 1 to use forced ratio leveling for read DQS
151         //GEL_TextOut("\nSet bit 9 = 1 for forced ratio read eye leveling.\n");
152         
153         DDR_RDWR_LVL_RMP_CTRL = 0x80000000; //enable full leveling
154         DDR_RDWR_LVL_CTRL = 0x80000000; //Trigger full leveling - This ignores read DQS leveling result and uses ratio forced value                                                     //(0x34) instead
155         //GEL_TextOut("\n Triggered full leveling.\n");
156         
157         DDR_SDTIM1; //Read MMR to ensure full leveling is complete
158         
159         DDR_SDRFC    = 0x00001040; //Refresh rate = Round[7.8*666.5MHz] = 0x1450
160 #endif
161 #if 1
162         /* C6678 1333 MHz data rate */
163         /***************** 2.2 DDR3 PLL Configuration ************/
164         DDR3PLLCTL1 |= 0x00000040;      //Set ENSAT bit = 1
165         DDR3PLLCTL1 |= 0x00002000;      //Set RESET bit = 1
166         DDR3PLLCTL0 = 0x090804C0;       //Configure CLKR, CLKF, CLKOD, BWADJ
167         ddr3_wait(1000);               //Wait for reset to complete
168         DDR3PLLCTL1 &= ~(0x00002000);   //Clear RESET bit
169         ddr3_wait(1000);              //Wait for PLL lock
170         
171         /***************** 2.3 Basic Controller and DRAM configuration ************/
172         DDR_SDRFC    = 0x80005162;    // inhibit configuration 
173         
174         DDR_SDTIM1   = 0x1113783C;
175         DDR_SDTIM2   = 0x304F7FE3;
176         DDR_SDTIM3   = 0x559F849F;
177         
178         DDR_DDRPHYC  = 0x0010010F;
179         
180         DDR_ZQCFG    = 0x70073214;
181         
182         DDR_PMCTL    = 0x0;
183         
184         DDR_SDRFC    = 0x00005162;    // enable configuration
185         DDR_SDCFG    = 0x63222A32;    // last config write \96 DRAM init occurs
186         
187         ddr3_wait(1000);            //Wait for HW init to complete
188         DDR_SDRFC = 0x00001450;       //Refresh rate = (7.8*666MHz]
189         
190         /**************** 3.0 Leveling Register Configuration ********************/
191         /* Using partial automatic leveling due to errata */
192         
193         /**************** 3.2 Invert Clock Out ********************/
194         DDR3_CONFIG_REG_0 &= ~(0x007FE000);  // clear ctrl_slave_ratio field
195         DDR3_CONFIG_REG_0 |= 0x00200000;     // set ctrl_slave_ratio to 0x100
196         DDR3_CONFIG_REG_12 |= 0x08000000;    // Set invert_clkout = 1
197         DDR3_CONFIG_REG_0 |= 0xF;            // set dll_lock_diff to 15
198         
199         
200         /**************** 3.3+3.4 Partial Automatic Leveling ********************/
201         DATA0_WRLVL_INIT_RATIO = 0x20;
202         DATA1_WRLVL_INIT_RATIO = 0x24;
203         DATA2_WRLVL_INIT_RATIO = 0x3A;
204         DATA3_WRLVL_INIT_RATIO = 0x38;
205         DATA4_WRLVL_INIT_RATIO = 0x51;
206         DATA5_WRLVL_INIT_RATIO = 0x5E;
207         DATA6_WRLVL_INIT_RATIO = 0x5E;
208         DATA7_WRLVL_INIT_RATIO = 0x5E;
209         DATA8_WRLVL_INIT_RATIO = 0x44;
210         
211         DATA0_GTLVL_INIT_RATIO = 0xA1;
212         DATA1_GTLVL_INIT_RATIO = 0x9E;
213         DATA2_GTLVL_INIT_RATIO = 0xA7;
214         DATA3_GTLVL_INIT_RATIO = 0xA9;
215         DATA4_GTLVL_INIT_RATIO = 0xCA;
216         DATA5_GTLVL_INIT_RATIO = 0xBE;
217         DATA6_GTLVL_INIT_RATIO = 0xDD;
218         DATA7_GTLVL_INIT_RATIO = 0xDD;
219         DATA8_GTLVL_INIT_RATIO = 0xBA;
220         
221         DDR3_CONFIG_REG_23 |= 0x00000200;
222         DDR_RDWR_LVL_RMP_CTRL = 0x80000000;
223         DDR_RDWR_LVL_CTRL = 0x80000000;
224 #endif
225         
226 #if 0
227         /* C6678 New 1066 rate */
228         /***************** 2.2 DDR3 PLL Configuration ************/
229         DDR3PLLCTL1 |= 0x00000040;      //Set ENSAT bit = 1
230         DDR3PLLCTL1 |= 0x00002000;      //Set RESET bit = 1
231         DDR3PLLCTL0 = 0x0F0807C1;       //Configure CLKR, CLKF, CLKOD, BWADJ
232         ddr3_wait(1000);              //Wait for reset to complete
233         DDR3PLLCTL1 &= ~(0x00002000);   //Clear RESET bit
234         ddr3_wait(1000);
235         
236         /***************** 2.3 Basic Controller and DRAM configuration ************/
237         DDR_SDRFC    = 0x8000411B;    // inhibit configuration 
238         DDR_SDTIM1   = 0x0CCF36B3;
239         DDR_SDTIM2   = 0x303F7FDA;
240         DDR_SDTIM3   = 0x559F83AF;
241         
242         DDR_DDRPHYC  = 0x0010010A;
243         DDR_ZQCFG    = 0x70073214;
244         
245         //DDR_PMCTL    = 0x0;
246         DDR_SDRFC    = 0x0000411B;    // enable configuration
247         DDR_SDCFG    = 0x63211A32;    // last config write \96 DRAM init occurs
248         
249         ddr3_wait(1000);             //Wait for HW init to complete
250         
251         DDR_SDRFC = 0x00001040;       //Refresh rate = (7.8*666MHz]
252         
253         /**************** 3.0 Leveling Register Configuration ********************/
254         /* Using partial automatic leveling due to errata */
255         
256         /**************** 3.2 Invert Clock Out ********************/
257         DDR3_CONFIG_REG_0 &= ~(0x007FE000);  // clear ctrl_slave_ratio field
258         DDR3_CONFIG_REG_0 |= 0x00200000;     // set ctrl_slave_ratio to 0x100
259         DDR3_CONFIG_REG_12 |= 0x08000000;    // Set invert_clkout = 1
260         DDR3_CONFIG_REG_0 |= 0xF;            // set dll_lock_diff to 15
261         
262         /**************** 3.3+3.4 Partial Automatic Leveling ********************/
263         DATA0_WRLVL_INIT_RATIO = 0x19;//0x4C;
264         DATA1_WRLVL_INIT_RATIO = 0x1C;//0x4C;
265         DATA2_WRLVL_INIT_RATIO = 0x2F;//0x4C;
266         DATA3_WRLVL_INIT_RATIO = 0x2D;//0x42;
267         DATA4_WRLVL_INIT_RATIO = 0x42;//0x2D;
268         DATA5_WRLVL_INIT_RATIO = 0x4C;//0x2F;
269         DATA6_WRLVL_INIT_RATIO = 0x4C;//0x1C;
270         DATA7_WRLVL_INIT_RATIO = 0x4C;//0x19;
271         DATA8_WRLVL_INIT_RATIO = 0x37;
272         
273         DATA0_GTLVL_INIT_RATIO = 0x8D;//0xBC;
274         DATA1_GTLVL_INIT_RATIO = 0x8A;//0xBC;
275         DATA2_GTLVL_INIT_RATIO = 0x91;//0xA4;
276         DATA3_GTLVL_INIT_RATIO = 0x93;//0xAE;
277         DATA4_GTLVL_INIT_RATIO = 0xAE;//0x93;
278         DATA5_GTLVL_INIT_RATIO = 0xA4;//0x91;
279         DATA6_GTLVL_INIT_RATIO = 0xBC;//0x8A;
280         DATA7_GTLVL_INIT_RATIO = 0xBC;//0x8D;
281         DATA8_GTLVL_INIT_RATIO = 0xA1;
282         
283         DDR3_CONFIG_REG_23 |= 0x00000200;
284         DDR_RDWR_LVL_RMP_CTRL = 0x80000000;
285         DDR_RDWR_LVL_CTRL = 0x80000000;
286 #endif
287     }
288     else if (v == DEVICE_C6670_JTAG_ID_VAL)
289     {
290         /* C6670 800 M rate */
291         DDR3PLLCTL1 |= 0x00000040;    //Set ENSAT = 1
292         DDR3PLLCTL1 |= 0x00002000;    //Set RESET bit before programming DDR3PLLCTL0
293         DDR3PLLCTL0 = 0x02000140;
294         
295         for(i=0;i<1000;i++); //Wait atleast 5us
296         DDR3PLLCTL1 &= 0xFFFFDFFF;    //Clear RESET bit
297         
298         DDR_SDRFC    = 0x800030D4;    // inhibit configuration
299         
300         DDR_SDTIM1   = 0x0AAAE4E3;
301         DDR_SDTIM2   = 0x20437FDA;
302         DDR_SDTIM3   = 0x559F83FF;
303         
304         DDR_DDRPHYC  = 0x0010010F;
305         
306         DDR_SDRFC    = 0x000030D4;    // enable configuration
307         
308         DDR_SDCFG    = 0x63222AB2;    // DRAM Mode Register writes occur here - 31.25us long refresh periods
309         
310         DDR3_CONFIG_REG_0 |= 0xF;         // set dll_lock_diff to 15
311         DDR3_CONFIG_REG_0 &= 0xFF801FFF;  // clear ctrl_slave_ratio field
312         DDR3_CONFIG_REG_0 |= 0x00200000;  // set ctrl_slave_ratio field to 256 since INV_CLKOUT = 1
313         
314         DDR3_CONFIG_REG_12 |= 0x08000000; // Set INV_CLKOUT = 1
315         
316         DDR3_CONFIG_REG_23 = RD_DQS_SLAVE_RATIO | (WR_DQS_SLAVE_RATIO << 10) | (WR_DATA_SLAVE_RATIO << 20);
317         DDR3_CONFIG_REG_24 = FIFO_WE_SLAVE_RATIO;
318         
319         
320         DDR_SDRFC    = 0x00000C30; //Refresh rate = Round[7.8*400MHz] = 0x0C30
321     }
322     else
323     {
324         /* C64x configuration */
325         /* If the config registers or refresh control registers are being written
326          * disable the initialization sequence until they are all setup */
327         if ((cfg->registerMask & EMIF4_INIT_SEQ_MASK) != 0)  {
328             
329             v = DEVICE_REG32_R (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL);
330             EMIF_REG_VAL_SDRAM_REF_CTL_SET_INITREF_DIS(v,1);
331             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL, v);
332         }
333         
334         if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamTiming1) != 0)
335             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TIMING1, cfg->sdRamTiming1);
336         
337         if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamTiming2) != 0)
338             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TIMING2, cfg->sdRamTiming2);
339         
340         if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamTiming3) != 0)
341             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TIMING3, cfg->sdRamTiming3);
342         
343         if ((cfg->registerMask & ibl_EMIF4_ENABLE_lpDdrNvmTiming) != 0)
344             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_NVM_TIMING, cfg->lpDdrNvmTiming);
345         
346         if ((cfg->registerMask & ibl_EMIF4_ENABLE_powerManageCtl) != 0)
347             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PWR_MNG_CTL, cfg->powerManageCtl);
348         
349         if ((cfg->registerMask & ibl_EMIF4_ENABLE_iODFTTestLogic) != 0)
350             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_IODFT_TST_LOGIC, cfg->iODFTTestLogic);
351         
352         if ((cfg->registerMask & ibl_EMIF4_ENABLE_performCountCfg) != 0)
353             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PERFORM_CNT_CFG, cfg->performCountCfg);
354         
355         if ((cfg->registerMask & ibl_EMIF4_ENABLE_performCountMstRegSel) != 0)
356             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PERFORM_CNT_MST_REG_SEL, cfg->performCountMstRegSel);
357         
358         if ((cfg->registerMask & ibl_EMIF4_ENABLE_readIdleCtl) != 0)
359             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_IDLE_CTL, cfg->readIdleCtl);
360         
361         if ((cfg->registerMask & ibl_EMIF4_ENABLE_sysVbusmIntEnSet) != 0)
362             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_INT_EN_SET, cfg->sysVbusmIntEnSet);
363         
364         if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamOutImpdedCalCfg) != 0)
365             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_OUT_IMP_CAL_CFG, cfg->sdRamOutImpdedCalCfg);
366         
367         if ((cfg->registerMask & ibl_EMIF4_ENABLE_tempAlterCfg) != 0)
368             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TEMP_ALTER_CFG, cfg->tempAlterCfg);
369         
370         if ((cfg->registerMask & ibl_EMIF4_ENABLE_ddrPhyCtl1) != 0)
371             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PHY_CTL1, cfg->ddrPhyCtl1);
372         
373         if ((cfg->registerMask & ibl_EMIF4_ENABLE_ddrPhyCtl2) != 0)
374             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PHY_CLT2, cfg->ddrPhyCtl2);
375         
376         if ((cfg->registerMask & ibl_EMIF4_ENABLE_priClassSvceMap) != 0)
377             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PRI_CLASS_SVC_MAP, cfg->priClassSvceMap);
378         
379         if ((cfg->registerMask & ibl_EMIF4_ENABLE_mstId2ClsSvce1Map) != 0)
380             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ID2CLS_SVC_1MAP, cfg->mstId2ClsSvce1Map);
381         
382         if ((cfg->registerMask & ibl_EMIF4_ENABLE_mstId2ClsSvce2Map) != 0)
383             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ID2CLS_SVC_2MAP, cfg->mstId2ClsSvce2Map);
384         
385         if ((cfg->registerMask & ibl_EMIF4_ENABLE_eccCtl) != 0)
386             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ECC_CTL, cfg->eccCtl);
387         
388         if ((cfg->registerMask & ibl_EMIF4_ENABLE_eccRange1) != 0)
389             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ECC_RANGE1, cfg->eccRange1);
390         
391         if ((cfg->registerMask & ibl_EMIF4_ENABLE_eccRange2) != 0)
392             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ECC_RANGE2, cfg->eccRange2);
393         
394         if ((cfg->registerMask & ibl_EMIF4_ENABLE_rdWrtExcThresh) != 0)
395             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_RD_WRT_EXC_THRESH, cfg->rdWrtExcThresh);
396         
397         /* Allow the configuration to occur */
398         v = DEVICE_REG32_R (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL);
399         EMIF_REG_VAL_SDRAM_REF_CTL_SET_INITREF_DIS(v,0);
400         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL, v);
401         
402         if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamConfig) != 0)
403             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SD_RAM_CFG, cfg->sdRamConfig);
404         
405         if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamConfig2) != 0)
406             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SD_RAM_CFG2, cfg->sdRamConfig2);
407         
408         v = cfg->sdRamRefreshCtl;
409         EMIF_REG_VAL_SDRAM_REF_CTL_SET_INITREF_DIS(v,0);
410         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL, v);
411     }
412     
413     return (0);
415 } /* hwEmif4p0Enable */