c66x: Updated DDR configuration
[keystone-rtos/ibl.git] / src / hw / ddrs / emif4 / emif4.c
1 /*************************************************************************************************
2  * FILE PURPOSE: EMIF4 driver
3  *************************************************************************************************
4  * FILE NAME: emif4.c
5  *
6  * DESCRIPTION: The boot emif4 driver
7  *
8  *************************************************************************************************/
9 #include "types.h"
10 #include "ibl.h"
11 #include "emif4_api.h"
12 #include "emif4_loc.h"
13 #include "device.h"
15 #define CHIP_LEVEL_REG  0x02620000
17 #define KICK0                   *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0038)
18 #define KICK1                   *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x003C)
20 #define DDR3PLLCTL0             *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0330)
21 #define DDR3PLLCTL1             *(unsigned int*)(CHIP_LEVEL_REG + 0x0334)
23 // DDR3 definitions
24 #define DDR_BASE_ADDR 0x21000000
26 #define DDR_MIDR               (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000000))
27 #define DDR_SDCFG              (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000008))
28 #define DDR_SDRFC              (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000010))
29 #define DDR_SDTIM1             (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000018))
30 #define DDR_SDTIM2             (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000020))
31 #define DDR_SDTIM3             (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000028))
32 #define DDR_PMCTL              (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000038))
33 #define DDR_RDWR_LVL_RMP_CTRL  (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000D8))
34 #define DDR_RDWR_LVL_CTRL      (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000DC))
35 #define DDR_DDRPHYC            (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000E4))
36 #define DDR_ZQCFG              (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000C8))
38 #define DATA0_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x0262043C))
39 #define DATA1_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x02620440))
40 #define DATA2_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x02620444))
41 #define DATA3_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x02620448))
42 #define DATA4_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x0262044C))
43 #define DATA5_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x02620450))
44 #define DATA6_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x02620454))
45 #define DATA7_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x02620458))
46 #define DATA8_GTLVL_INIT_RATIO  (*(volatile unsigned int*)(0x0262045C))
48 #define DATA0_WRLVL_INIT_RATIO  (*(unsigned int*)(0x0262040C))
49 #define DATA1_WRLVL_INIT_RATIO  (*(unsigned int*)(0x02620410))
50 #define DATA2_WRLVL_INIT_RATIO  (*(unsigned int*)(0x02620414))
51 #define DATA3_WRLVL_INIT_RATIO  (*(unsigned int*)(0x02620418))
52 #define DATA4_WRLVL_INIT_RATIO  (*(unsigned int*)(0x0262041C))
53 #define DATA5_WRLVL_INIT_RATIO  (*(unsigned int*)(0x02620420))
54 #define DATA6_WRLVL_INIT_RATIO  (*(unsigned int*)(0x02620424))
55 #define DATA7_WRLVL_INIT_RATIO  (*(unsigned int*)(0x02620428))
56 #define DATA8_WRLVL_INIT_RATIO  (*(unsigned int*)(0x0262042C))
58 #define RDWR_INIT_RATIO_0       (*(volatile unsigned int*)(0x0262040C))
59 #define RDWR_INIT_RATIO_1       (*(volatile unsigned int*)(0x02620410))
60 #define RDWR_INIT_RATIO_2       (*(volatile unsigned int*)(0x02620414))
61 #define RDWR_INIT_RATIO_3       (*(volatile unsigned int*)(0x02620418))
62 #define RDWR_INIT_RATIO_4       (*(volatile unsigned int*)(0x0262041C))
63 #define RDWR_INIT_RATIO_5       (*(volatile unsigned int*)(0x02620420))
64 #define RDWR_INIT_RATIO_6       (*(volatile unsigned int*)(0x02620424))
65 #define RDWR_INIT_RATIO_7       (*(volatile unsigned int*)(0x02620428))
66 #define RDWR_INIT_RATIO_8       (*(volatile unsigned int*)(0x0262042C))
69 #define DDR3_CONFIG_REG_0   (*(volatile unsigned int*)(0x02620404))
70 #define DDR3_CONFIG_REG_12  (*(volatile unsigned int*)(0x02620434))
71 #define DDR3_CONFIG_REG_13  (*(volatile unsigned int*)(0x02620460))
72 #define DDR3_CONFIG_REG_23  (*(volatile unsigned int*)(0x02620460))
73 #define DDR3_CONFIG_REG_24  (*(volatile unsigned int*)(0x02620464))
75 #define RD_DQS_SLAVE_RATIO 0x34
76 #define WR_DQS_SLAVE_RATIO 0xA9
77 #define WR_DATA_SLAVE_RATIO 0xE9
78 #define FIFO_WE_SLAVE_RATIO 0x106
81 static void ddr3_wait (uint32 del)
82 {
83     volatile unsigned int i;
85     for (i = 0; i < del; i++);
87 }
89 /*************************************************************************************************
90  * FUNCTION PUROPSE: Initial EMIF4 setup
91  *************************************************************************************************
92  * DESCRIPTION: Emif configuration
93  *************************************************************************************************/
94 SINT16 hwEmif4p0Enable (iblEmif4p0_t *cfg)
95 {
96     UINT32 v, i, TEMP;
97     
98     v = DEVICE_REG32_R(DEVICE_JTAG_ID_REG);
99     v &= DEVICE_JTAG_ID_MASK;
100     
101     if ( (v == DEVICE_C6678_JTAG_ID_VAL) ||
102          (v == DEVICE_C6670_JTAG_ID_VAL) )
103     {
104         /* 1333 MHz data rate */
105         /***************** 2.2 DDR3 PLL Configuration ************/
106         DDR3PLLCTL1 |= 0x00000040;      //Set ENSAT bit = 1
107         DDR3PLLCTL1 |= 0x00002000;      //Set RESET bit = 1
108         DDR3PLLCTL0 = 0x090804C0;       //Configure CLKR, CLKF, CLKOD, BWADJ
109         ddr3_wait(1000);                //Wait for reset to complete
110         DDR3PLLCTL1 &= ~(0x00002000);   //Clear RESET bit
111         ddr3_wait(1000);                //Wait for PLL lock
113         /**************** 3.0 Leveling Register Configuration ********************/
114         /* Using partial automatic leveling due to errata */
115         
116        /**************** 3.2 Invert Clock Out ********************/
117         DDR3_CONFIG_REG_0 &= ~(0x007FE000);  // clear ctrl_slave_ratio field
118         DDR3_CONFIG_REG_0 |= 0x00200000;     // set ctrl_slave_ratio to 0x100
119         DDR3_CONFIG_REG_12 |= 0x08000000;    // Set invert_clkout = 1
120         DDR3_CONFIG_REG_0 |= 0xF;            // set dll_lock_diff to 15
121         DDR3_CONFIG_REG_23 |= 0x00000200;    //Set bit 9 = 1 to use forced ratio leveling for read DQS
122             
123        //Values with invertclkout = 1
124       /**************** 3.3+3.4 Partial Automatic Leveling ********************/
125       DATA0_WRLVL_INIT_RATIO = 0x5E;
126       DATA1_WRLVL_INIT_RATIO = 0x5E;
127       DATA2_WRLVL_INIT_RATIO = 0x5E;
128       DATA3_WRLVL_INIT_RATIO = 0x51;
129       DATA4_WRLVL_INIT_RATIO = 0x38;
130       DATA5_WRLVL_INIT_RATIO = 0x3A;
131       DATA6_WRLVL_INIT_RATIO = 0x24;
132       DATA7_WRLVL_INIT_RATIO = 0x20;
133       DATA8_WRLVL_INIT_RATIO = 0x44;
135       DATA0_GTLVL_INIT_RATIO = 0xDD;
136       DATA1_GTLVL_INIT_RATIO = 0xDD;
137       DATA2_GTLVL_INIT_RATIO = 0xBE;
138       DATA3_GTLVL_INIT_RATIO = 0xCA;
139       DATA4_GTLVL_INIT_RATIO = 0xA9;
140       DATA5_GTLVL_INIT_RATIO = 0xA7;
141       DATA6_GTLVL_INIT_RATIO = 0x9E;
142       DATA7_GTLVL_INIT_RATIO = 0xA1;
143       DATA8_GTLVL_INIT_RATIO = 0xBA;
144   
145       //Do a PHY reset. Toggle DDR_PHY_CTRL_1 bit 15 0->1->0
146       DDR_DDRPHYC &= ~(0x00008000);
147       DDR_DDRPHYC |= (0x00008000);
148       DDR_DDRPHYC &= ~(0x00008000);
150       /***************** 2.3 Basic Controller and DRAM configuration ************/
151       DDR_SDRFC    = 0x00005162;    // enable configuration 
153       /* DDR_SDTIM1   = 0x1113783C; */
154        TEMP = 0;
155        TEMP |= 0x8 << 25; // T_RP bit field 28:25
156        TEMP |= 0x8 << 21; // T_RCD bit field 24:21
157        TEMP |= 0x9 << 17; // T_WR bit field 20:17
158        TEMP |= 0x17 << 12; // T_RAS bit field 16:12
159        TEMP |= 0x20 << 6; // T_RC bit field 11:6
160        TEMP |= 0x7 << 3; // T_RRD bit field 5:3
161        TEMP |= 0x4; // T_WTR bit field 2:0
162        DDR_SDTIM1 = TEMP;
164       /* DDR_SDTIM2   = 0x304F7FE3; */
165        TEMP = 0;
166        TEMP |= 0x3 << 28; // T_XP bit field 30:28
167        TEMP |= 0x4f << 16; // T_XSNR bit field 24:16
168        TEMP |= 0x1ff << 6; // T_XSRD bit field 15:6
169        TEMP |= 0x4 << 3; // T_RTP bit field 5:3
170        TEMP |= 0x3; // T_CKE bit field 2:0
171        DDR_SDTIM2 = TEMP;
173       /*  DDR_SDTIM3   = 0x559F849F; */
174        TEMP = 0;
175        TEMP |= 0x5 << 28; // T_PDLL_UL bit field 31:28 (fixed value)
176        TEMP |= 0x5 << 24; // T_CSTA bit field 27:24 (fixed value)
177        TEMP |= 0x4 << 21; // T_CKESR bit field 23:21
178        TEMP |= 0x3f << 15; // T_ZQCS bit field 20:15
179        TEMP |= 0x49 << 4; // T_RFC bit field 12:4
180        TEMP |= 0xf; // T_RAS_MAX bit field 3:0 (fixed value)
181        DDR_SDTIM3 = TEMP; 
183         DDR_DDRPHYC  = 0x0010010F;
184      
185         DDR_ZQCFG    = 0x70073214; 
187         DDR_PMCTL    = 0x0;
188      
189         DDR_SDRFC = 0x00005162; // enable configuration
191         /* DDR_SDCFG    = 0x63062A32; */
192         /* New value with DYN_ODT disabled and SDRAM_DRIVE = RZQ/7 //0x63222A32;    // last config write DRAM init occurs */
193          TEMP = 0;
194          TEMP |= 0x3 << 29; // SDRAM_TYPE bit field 31:29 (fixed value)
195          TEMP |= 0x0 << 27; // IBANK_POS bit field 28:27
196          TEMP |= 0x3 << 24; // DDR_TERM bit field 26:24
197          TEMP |= 0x0 << 21; // DYN_ODT bit field 22:21
198          TEMP |= 0x1 << 18; // SDRAM_DRIVE bit field 19:18
199          TEMP |= 0x2 << 16; // CWL bit field 17:16
200          TEMP |= 0x0 << 14; // NM bit field 15:14
201          TEMP |= 0xA << 10; // CL bit field 13:10
202          TEMP |= 0x4 << 7; // ROWSIZE bit field 9:7
203          TEMP |= 0x3 << 4; // IBANK bit field 6:4
204          TEMP |= 0x0 << 3; // EBANK bit field 3:3
205          TEMP |= 0x2; // PAGESIZE bit field 2:0
206          DDR_SDCFG = TEMP;
208          ddr3_wait(1000);             //Wait 600us for HW init to complete
210         DDR_SDRFC = 0x00001450;       //Refresh rate = (7.8*666MHz]
212         DDR_RDWR_LVL_RMP_CTRL = 0x80000000; //enable full leveling
213    
214         /*Trigger full leveling - This ignores read DQS leveling result and uses ratio forced value
215           Wait for min 1048576 DDR clock cycles for leveling to complete = 1048576 * 1.5ns = 1572864ns = 1.57ms.
216           Actual time = ~10-15 ms */
217         DDR_RDWR_LVL_CTRL = 0x80000000; 
219         ddr3_wait(1000); //Wait 3ms for leveling to complete
220     }
221     else
222     {
223         /* C64x configuration */
224         /* If the config registers or refresh control registers are being written
225          * disable the initialization sequence until they are all setup */
226         if ((cfg->registerMask & EMIF4_INIT_SEQ_MASK) != 0)  {
227             
228             v = DEVICE_REG32_R (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL);
229             EMIF_REG_VAL_SDRAM_REF_CTL_SET_INITREF_DIS(v,1);
230             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL, v);
231         }
232         
233         if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamTiming1) != 0)
234             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TIMING1, cfg->sdRamTiming1);
235         
236         if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamTiming2) != 0)
237             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TIMING2, cfg->sdRamTiming2);
238         
239         if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamTiming3) != 0)
240             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TIMING3, cfg->sdRamTiming3);
241         
242         if ((cfg->registerMask & ibl_EMIF4_ENABLE_lpDdrNvmTiming) != 0)
243             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_NVM_TIMING, cfg->lpDdrNvmTiming);
244         
245         if ((cfg->registerMask & ibl_EMIF4_ENABLE_powerManageCtl) != 0)
246             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PWR_MNG_CTL, cfg->powerManageCtl);
247         
248         if ((cfg->registerMask & ibl_EMIF4_ENABLE_iODFTTestLogic) != 0)
249             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_IODFT_TST_LOGIC, cfg->iODFTTestLogic);
250         
251         if ((cfg->registerMask & ibl_EMIF4_ENABLE_performCountCfg) != 0)
252             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PERFORM_CNT_CFG, cfg->performCountCfg);
253         
254         if ((cfg->registerMask & ibl_EMIF4_ENABLE_performCountMstRegSel) != 0)
255             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PERFORM_CNT_MST_REG_SEL, cfg->performCountMstRegSel);
256         
257         if ((cfg->registerMask & ibl_EMIF4_ENABLE_readIdleCtl) != 0)
258             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_IDLE_CTL, cfg->readIdleCtl);
259         
260         if ((cfg->registerMask & ibl_EMIF4_ENABLE_sysVbusmIntEnSet) != 0)
261             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_INT_EN_SET, cfg->sysVbusmIntEnSet);
262         
263         if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamOutImpdedCalCfg) != 0)
264             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_OUT_IMP_CAL_CFG, cfg->sdRamOutImpdedCalCfg);
265         
266         if ((cfg->registerMask & ibl_EMIF4_ENABLE_tempAlterCfg) != 0)
267             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TEMP_ALTER_CFG, cfg->tempAlterCfg);
268         
269         if ((cfg->registerMask & ibl_EMIF4_ENABLE_ddrPhyCtl1) != 0)
270             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PHY_CTL1, cfg->ddrPhyCtl1);
271         
272         if ((cfg->registerMask & ibl_EMIF4_ENABLE_ddrPhyCtl2) != 0)
273             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PHY_CLT2, cfg->ddrPhyCtl2);
274         
275         if ((cfg->registerMask & ibl_EMIF4_ENABLE_priClassSvceMap) != 0)
276             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PRI_CLASS_SVC_MAP, cfg->priClassSvceMap);
277         
278         if ((cfg->registerMask & ibl_EMIF4_ENABLE_mstId2ClsSvce1Map) != 0)
279             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ID2CLS_SVC_1MAP, cfg->mstId2ClsSvce1Map);
280         
281         if ((cfg->registerMask & ibl_EMIF4_ENABLE_mstId2ClsSvce2Map) != 0)
282             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ID2CLS_SVC_2MAP, cfg->mstId2ClsSvce2Map);
283         
284         if ((cfg->registerMask & ibl_EMIF4_ENABLE_eccCtl) != 0)
285             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ECC_CTL, cfg->eccCtl);
286         
287         if ((cfg->registerMask & ibl_EMIF4_ENABLE_eccRange1) != 0)
288             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ECC_RANGE1, cfg->eccRange1);
289         
290         if ((cfg->registerMask & ibl_EMIF4_ENABLE_eccRange2) != 0)
291             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ECC_RANGE2, cfg->eccRange2);
292         
293         if ((cfg->registerMask & ibl_EMIF4_ENABLE_rdWrtExcThresh) != 0)
294             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_RD_WRT_EXC_THRESH, cfg->rdWrtExcThresh);
295         
296         /* Allow the configuration to occur */
297         v = DEVICE_REG32_R (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL);
298         EMIF_REG_VAL_SDRAM_REF_CTL_SET_INITREF_DIS(v,0);
299         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL, v);
300         
301         if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamConfig) != 0)
302             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SD_RAM_CFG, cfg->sdRamConfig);
303         
304         if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamConfig2) != 0)
305             DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SD_RAM_CFG2, cfg->sdRamConfig2);
306         
307         v = cfg->sdRamRefreshCtl;
308         EMIF_REG_VAL_SDRAM_REF_CTL_SET_INITREF_DIS(v,0);
309         DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL, v);
310     }
311     
312     return (0);
314 } /* hwEmif4p0Enable */