d06a38e05b5eb48fba55c240e525d26c0f6380b1
1 /*************************************************************************************************
2 * FILE PURPOSE: EMIF4 driver
3 *************************************************************************************************
4 * FILE NAME: emif4.c
5 *
6 * DESCRIPTION: The boot emif4 driver
7 *
8 *************************************************************************************************/
9 #include "types.h"
10 #include "ibl.h"
11 #include "emif4_api.h"
12 #include "emif4_loc.h"
13 #include "device.h"
15 #define CHIP_LEVEL_REG 0x02620000
17 #define KICK0 *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0038)
18 #define KICK1 *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x003C)
19 #define KICK0_UNLOCK 0x83e70b13
20 #define KICK1_UNLOCK 0x95a4f1e0
22 #define DDR3PLLCTL0 *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0330)
23 #define DDR3PLLCTL1 *(unsigned int*)(CHIP_LEVEL_REG + 0x0334)
25 // DDR3 definitions
26 #define DDR_BASE_ADDR 0x21000000
28 #define DDR_MIDR (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000000))
29 #define DDR_SDCFG (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000008))
30 #define DDR_SDRFC (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000010))
31 #define DDR_SDTIM1 (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000018))
32 #define DDR_SDTIM2 (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000020))
33 #define DDR_SDTIM3 (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000028))
34 #define DDR_PMCTL (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000038))
35 #define DDR_RDWR_LVL_RMP_CTRL (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000D8))
36 #define DDR_RDWR_LVL_CTRL (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000DC))
37 #define DDR_DDRPHYC (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000E4))
38 #define DDR_ZQCFG (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000C8))
40 #define DATA0_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x0262043C))
41 #define DATA1_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620440))
42 #define DATA2_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620444))
43 #define DATA3_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620448))
44 #define DATA4_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x0262044C))
45 #define DATA5_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620450))
46 #define DATA6_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620454))
47 #define DATA7_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620458))
48 #define DATA8_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x0262045C))
50 #define DATA0_WRLVL_INIT_RATIO (*(unsigned int*)(0x0262040C))
51 #define DATA1_WRLVL_INIT_RATIO (*(unsigned int*)(0x02620410))
52 #define DATA2_WRLVL_INIT_RATIO (*(unsigned int*)(0x02620414))
53 #define DATA3_WRLVL_INIT_RATIO (*(unsigned int*)(0x02620418))
54 #define DATA4_WRLVL_INIT_RATIO (*(unsigned int*)(0x0262041C))
55 #define DATA5_WRLVL_INIT_RATIO (*(unsigned int*)(0x02620420))
56 #define DATA6_WRLVL_INIT_RATIO (*(unsigned int*)(0x02620424))
57 #define DATA7_WRLVL_INIT_RATIO (*(unsigned int*)(0x02620428))
58 #define DATA8_WRLVL_INIT_RATIO (*(unsigned int*)(0x0262042C))
60 #define RDWR_INIT_RATIO_0 (*(volatile unsigned int*)(0x0262040C))
61 #define RDWR_INIT_RATIO_1 (*(volatile unsigned int*)(0x02620410))
62 #define RDWR_INIT_RATIO_2 (*(volatile unsigned int*)(0x02620414))
63 #define RDWR_INIT_RATIO_3 (*(volatile unsigned int*)(0x02620418))
64 #define RDWR_INIT_RATIO_4 (*(volatile unsigned int*)(0x0262041C))
65 #define RDWR_INIT_RATIO_5 (*(volatile unsigned int*)(0x02620420))
66 #define RDWR_INIT_RATIO_6 (*(volatile unsigned int*)(0x02620424))
67 #define RDWR_INIT_RATIO_7 (*(volatile unsigned int*)(0x02620428))
68 #define RDWR_INIT_RATIO_8 (*(volatile unsigned int*)(0x0262042C))
71 #define DDR3_CONFIG_REG_0 (*(volatile unsigned int*)(0x02620404))
72 #define DDR3_CONFIG_REG_12 (*(volatile unsigned int*)(0x02620434))
73 #define DDR3_CONFIG_REG_13 (*(volatile unsigned int*)(0x02620460))
74 #define DDR3_CONFIG_REG_23 (*(volatile unsigned int*)(0x02620460))
75 #define DDR3_CONFIG_REG_24 (*(volatile unsigned int*)(0x02620464))
77 #define RD_DQS_SLAVE_RATIO 0x34
78 #define WR_DQS_SLAVE_RATIO 0xA9
79 #define WR_DATA_SLAVE_RATIO 0xE9
80 #define FIFO_WE_SLAVE_RATIO 0x106
83 static void ddr3_wait (uint32 del)
84 {
85 volatile unsigned int i;
87 for (i = 0; i < del; i++);
89 }
91 /*************************************************************************************************
92 * FUNCTION PUROPSE: Initial EMIF4 setup
93 *************************************************************************************************
94 * DESCRIPTION: Emif configuration
95 *************************************************************************************************/
96 SINT16 hwEmif4p0Enable (iblEmif4p0_t *cfg)
97 {
98 UINT32 v, i, TEMP;
100 v = DEVICE_REG32_R(DEVICE_JTAG_ID_REG);
101 v &= DEVICE_JTAG_ID_MASK;
103 if ( (v == DEVICE_C6678_JTAG_ID_VAL) ||
104 (v == DEVICE_C6670_JTAG_ID_VAL) )
105 {
108 KICK0 = KICK0_UNLOCK;
109 KICK1 = KICK1_UNLOCK;
111 /* 1333 MHz data rate */
112 /***************** 2.2 DDR3 PLL Configuration ************/
113 DDR3PLLCTL1 |= 0x00000040; //Set ENSAT bit = 1
114 DDR3PLLCTL1 |= 0x00002000; //Set RESET bit = 1
115 DDR3PLLCTL0 = 0x090804C0; //Configure CLKR, CLKF, CLKOD, BWADJ
117 for (i = 0;i < 20;i++)
118 ddr3_wait(1000); //Wait for reset to complete
120 DDR3PLLCTL1 &= ~(0x00002000); //Clear RESET bit
122 for (i = 0;i < 500;i++)
123 ddr3_wait(1000); //Wait for PLL lock
126 /**************** 3.0 Leveling Register Configuration ********************/
127 /* Using partial automatic leveling due to errata */
129 /**************** 3.2 Invert Clock Out ********************/
130 DDR3_CONFIG_REG_0 &= ~(0x007FE000); // clear ctrl_slave_ratio field
131 DDR3_CONFIG_REG_0 |= 0x00200000; // set ctrl_slave_ratio to 0x100
132 DDR3_CONFIG_REG_12 |= 0x08000000; // Set invert_clkout = 1
133 DDR3_CONFIG_REG_0 |= 0xF; // set dll_lock_diff to 15
134 DDR3_CONFIG_REG_23 |= 0x00000200; //Set bit 9 = 1 to use forced ratio leveling for read DQS
136 //Values with invertclkout = 1
137 /**************** 3.3+3.4 Partial Automatic Leveling ********************/
138 DATA0_WRLVL_INIT_RATIO = 0x5E;
139 DATA1_WRLVL_INIT_RATIO = 0x5E;
140 DATA2_WRLVL_INIT_RATIO = 0x5E;
141 DATA3_WRLVL_INIT_RATIO = 0x51;
142 DATA4_WRLVL_INIT_RATIO = 0x38;
143 DATA5_WRLVL_INIT_RATIO = 0x3A;
144 DATA6_WRLVL_INIT_RATIO = 0x24;
145 DATA7_WRLVL_INIT_RATIO = 0x20;
146 DATA8_WRLVL_INIT_RATIO = 0x44;
148 DATA0_GTLVL_INIT_RATIO = 0xDD;
149 DATA1_GTLVL_INIT_RATIO = 0xDD;
150 DATA2_GTLVL_INIT_RATIO = 0xBE;
151 DATA3_GTLVL_INIT_RATIO = 0xCA;
152 DATA4_GTLVL_INIT_RATIO = 0xA9;
153 DATA5_GTLVL_INIT_RATIO = 0xA7;
154 DATA6_GTLVL_INIT_RATIO = 0x9E;
155 DATA7_GTLVL_INIT_RATIO = 0xA1;
156 DATA8_GTLVL_INIT_RATIO = 0xBA;
158 //Do a PHY reset. Toggle DDR_PHY_CTRL_1 bit 15 0->1->0
159 DDR_DDRPHYC &= ~(0x00008000);
160 DDR_DDRPHYC |= (0x00008000);
161 DDR_DDRPHYC &= ~(0x00008000);
163 /***************** 2.3 Basic Controller and DRAM configuration ************/
164 DDR_SDRFC = 0x00005162; // enable configuration
166 /* DDR_SDTIM1 = 0x1113783C; */
167 TEMP = 0;
168 TEMP |= 0x8 << 25; // T_RP bit field 28:25
169 TEMP |= 0x8 << 21; // T_RCD bit field 24:21
170 TEMP |= 0x9 << 17; // T_WR bit field 20:17
171 TEMP |= 0x17 << 12; // T_RAS bit field 16:12
172 TEMP |= 0x20 << 6; // T_RC bit field 11:6
173 TEMP |= 0x7 << 3; // T_RRD bit field 5:3
174 TEMP |= 0x4; // T_WTR bit field 2:0
175 DDR_SDTIM1 = TEMP;
177 /* DDR_SDTIM2 = 0x304F7FE3; */
178 TEMP = 0;
179 TEMP |= 0x3 << 28; // T_XP bit field 30:28
180 TEMP |= 0x4f << 16; // T_XSNR bit field 24:16
181 TEMP |= 0x1ff << 6; // T_XSRD bit field 15:6
182 TEMP |= 0x4 << 3; // T_RTP bit field 5:3
183 TEMP |= 0x3; // T_CKE bit field 2:0
184 DDR_SDTIM2 = TEMP;
186 /* DDR_SDTIM3 = 0x559F849F; */
187 TEMP = 0;
188 TEMP |= 0x5 << 28; // T_PDLL_UL bit field 31:28 (fixed value)
189 TEMP |= 0x5 << 24; // T_CSTA bit field 27:24 (fixed value)
190 TEMP |= 0x4 << 21; // T_CKESR bit field 23:21
191 TEMP |= 0x3f << 15; // T_ZQCS bit field 20:15
192 TEMP |= 0x49 << 4; // T_RFC bit field 12:4
193 TEMP |= 0xf; // T_RAS_MAX bit field 3:0 (fixed value)
194 DDR_SDTIM3 = TEMP;
196 DDR_DDRPHYC = 0x0010010F;
198 DDR_ZQCFG = 0x70073214;
200 DDR_PMCTL = 0x0;
202 DDR_SDRFC = 0x00005162; // enable configuration
204 /* DDR_SDCFG = 0x63062A32; */
205 /* New value with DYN_ODT disabled and SDRAM_DRIVE = RZQ/7 //0x63222A32; // last config write DRAM init occurs */
206 TEMP = 0;
207 TEMP |= 0x3 << 29; // SDRAM_TYPE bit field 31:29 (fixed value)
208 TEMP |= 0x0 << 27; // IBANK_POS bit field 28:27
209 TEMP |= 0x3 << 24; // DDR_TERM bit field 26:24
210 TEMP |= 0x0 << 21; // DYN_ODT bit field 22:21
211 TEMP |= 0x1 << 18; // SDRAM_DRIVE bit field 19:18
212 TEMP |= 0x2 << 16; // CWL bit field 17:16
213 TEMP |= 0x0 << 14; // NM bit field 15:14
214 TEMP |= 0xA << 10; // CL bit field 13:10
215 TEMP |= 0x4 << 7; // ROWSIZE bit field 9:7
216 TEMP |= 0x3 << 4; // IBANK bit field 6:4
217 TEMP |= 0x0 << 3; // EBANK bit field 3:3
218 TEMP |= 0x2; // PAGESIZE bit field 2:0
219 DDR_SDCFG = TEMP;
221 for (i = 0; i < 12000; i++) {
222 ddr3_wait(1000); //Wait 600us for HW init to complete
223 }
225 DDR_SDRFC = 0x00001450; //Refresh rate = (7.8*666MHz]
227 DDR_RDWR_LVL_RMP_CTRL = 0x80000000; //enable full leveling
229 /*Trigger full leveling - This ignores read DQS leveling result and uses ratio forced value
230 Wait for min 1048576 DDR clock cycles for leveling to complete = 1048576 * 1.5ns = 1572864ns = 1.57ms.
231 Actual time = ~10-15 ms */
232 DDR_RDWR_LVL_CTRL = 0x80000000;
234 for (i = 0; i < 30000; i++) {
235 ddr3_wait(1000); //Wait 3ms for leveling to complete
236 }
237 }
238 else
239 {
240 /* C64x configuration */
241 /* If the config registers or refresh control registers are being written
242 * disable the initialization sequence until they are all setup */
243 if ((cfg->registerMask & EMIF4_INIT_SEQ_MASK) != 0) {
245 v = DEVICE_REG32_R (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL);
246 EMIF_REG_VAL_SDRAM_REF_CTL_SET_INITREF_DIS(v,1);
247 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL, v);
248 }
250 if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamTiming1) != 0)
251 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TIMING1, cfg->sdRamTiming1);
253 if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamTiming2) != 0)
254 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TIMING2, cfg->sdRamTiming2);
256 if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamTiming3) != 0)
257 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TIMING3, cfg->sdRamTiming3);
259 if ((cfg->registerMask & ibl_EMIF4_ENABLE_lpDdrNvmTiming) != 0)
260 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_NVM_TIMING, cfg->lpDdrNvmTiming);
262 if ((cfg->registerMask & ibl_EMIF4_ENABLE_powerManageCtl) != 0)
263 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PWR_MNG_CTL, cfg->powerManageCtl);
265 if ((cfg->registerMask & ibl_EMIF4_ENABLE_iODFTTestLogic) != 0)
266 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_IODFT_TST_LOGIC, cfg->iODFTTestLogic);
268 if ((cfg->registerMask & ibl_EMIF4_ENABLE_performCountCfg) != 0)
269 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PERFORM_CNT_CFG, cfg->performCountCfg);
271 if ((cfg->registerMask & ibl_EMIF4_ENABLE_performCountMstRegSel) != 0)
272 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PERFORM_CNT_MST_REG_SEL, cfg->performCountMstRegSel);
274 if ((cfg->registerMask & ibl_EMIF4_ENABLE_readIdleCtl) != 0)
275 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_IDLE_CTL, cfg->readIdleCtl);
277 if ((cfg->registerMask & ibl_EMIF4_ENABLE_sysVbusmIntEnSet) != 0)
278 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_INT_EN_SET, cfg->sysVbusmIntEnSet);
280 if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamOutImpdedCalCfg) != 0)
281 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_OUT_IMP_CAL_CFG, cfg->sdRamOutImpdedCalCfg);
283 if ((cfg->registerMask & ibl_EMIF4_ENABLE_tempAlterCfg) != 0)
284 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TEMP_ALTER_CFG, cfg->tempAlterCfg);
286 if ((cfg->registerMask & ibl_EMIF4_ENABLE_ddrPhyCtl1) != 0)
287 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PHY_CTL1, cfg->ddrPhyCtl1);
289 if ((cfg->registerMask & ibl_EMIF4_ENABLE_ddrPhyCtl2) != 0)
290 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PHY_CLT2, cfg->ddrPhyCtl2);
292 if ((cfg->registerMask & ibl_EMIF4_ENABLE_priClassSvceMap) != 0)
293 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PRI_CLASS_SVC_MAP, cfg->priClassSvceMap);
295 if ((cfg->registerMask & ibl_EMIF4_ENABLE_mstId2ClsSvce1Map) != 0)
296 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ID2CLS_SVC_1MAP, cfg->mstId2ClsSvce1Map);
298 if ((cfg->registerMask & ibl_EMIF4_ENABLE_mstId2ClsSvce2Map) != 0)
299 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ID2CLS_SVC_2MAP, cfg->mstId2ClsSvce2Map);
301 if ((cfg->registerMask & ibl_EMIF4_ENABLE_eccCtl) != 0)
302 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ECC_CTL, cfg->eccCtl);
304 if ((cfg->registerMask & ibl_EMIF4_ENABLE_eccRange1) != 0)
305 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ECC_RANGE1, cfg->eccRange1);
307 if ((cfg->registerMask & ibl_EMIF4_ENABLE_eccRange2) != 0)
308 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ECC_RANGE2, cfg->eccRange2);
310 if ((cfg->registerMask & ibl_EMIF4_ENABLE_rdWrtExcThresh) != 0)
311 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_RD_WRT_EXC_THRESH, cfg->rdWrtExcThresh);
313 /* Allow the configuration to occur */
314 v = DEVICE_REG32_R (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL);
315 EMIF_REG_VAL_SDRAM_REF_CTL_SET_INITREF_DIS(v,0);
316 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL, v);
318 if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamConfig) != 0)
319 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SD_RAM_CFG, cfg->sdRamConfig);
321 if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamConfig2) != 0)
322 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SD_RAM_CFG2, cfg->sdRamConfig2);
324 v = cfg->sdRamRefreshCtl;
325 EMIF_REG_VAL_SDRAM_REF_CTL_SET_INITREF_DIS(v,0);
326 DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL, v);
327 }
329 return (0);
331 } /* hwEmif4p0Enable */