Bug fix - added endian swap for MDIO parameters
[keystone-rtos/ibl.git] / src / hw / i2c / i2c.h
1 /*********************************************************************
2  * FILE PURPOSE: I2C API definition
3  *********************************************************************
4  * FILE NAME: i2c.h
5  *
6  * DESCRIPTION: Defines the i2c API 
7  *
8  * @file i2c.h
9  *
10  * @brief
11  *  Defines the i2c API
12  *
13  *********************************************************************/
14 #include "types.h"
16 typedef UINT16 I2C_RET;
19 #define I2C_RET_OK              0
20 #define I2C_RET_LOST_ARB        1
21 #define I2C_RET_NO_ACK          2
22 #define I2C_RET_IDLE_TIMEOUT    3
23 #define I2C_RET_BAD_REQUEST     4
24 #define I2C_RET_CLOCK_STUCK_LOW 5
25 #define I2C_RET_GEN_ERROR       99
28 enum {
29   I2C_RELEASE_BUS,
30   I2C_DO_NOT_RELEASE_BUS
31 };
34 void hwI2Cinit (UINT16 coreFreqMhz, UINT16 moduleDivisor, UINT16 clkFreqKhz, UINT16 ownAddr);
35 I2C_RET hwI2cMasterWrite (UINT16 eeprom_i2c_id, UINT8 *eData, UINT16 nbytes, UINT16 endBusState, BOOL busIsMine);
36 I2C_RET hwI2cMasterRead (UINT32 byte_addr, UINT32 byte_len, UINT8 *p_packed_bytes, UINT16 eeprom_i2c_id, UINT16 address_delay);