Version 0.4 from Mike Line
[keystone-rtos/ibl.git] / src / hw / i2c / i2cloc.h
1 #ifndef _I2CLOC_H
2 #define _I2CLOC_H
3 /***********************************************************************
4  * FILE PURPOSE: Local definitions used to run the I2C peripheral
5  ***********************************************************************
6  * FILE NAME: i2cloc.h
7  *
8  * DESCRIPTION: Provides defintions and prototypes local to the i2c module
9  *
10  ************************************************************************/
11 #include "types.h"
13 #define BOOTBITMASK(x,y)      (   (   (  ((UINT32)1 << (((UINT32)x)-((UINT32)y)+(UINT32)1) ) - (UINT32)1 )   )   <<  ((UINT32)y)   )
14 #define BOOT_READ_BITFIELD(z,x,y)   (((UINT32)z) & BOOTBITMASK(x,y)) >> (y)
15 #define BOOT_SET_BITFIELD(z,f,x,y)  (((UINT32)z) & ~BOOTBITMASK(x,y)) | ( (((UINT32)f) << (y)) & BOOTBITMASK(x,y) )
17 /* Register addresses relative to a base address */
18 #define I2C_REG_OAR         0x00
19 #define I2C_REG_IER         0x04
20 #define I2C_REG_STR         0x08
21 #define I2C_REG_CLKL        0x0c 
22 #define I2C_REG_CLKH        0x10
23 #define I2C_REG_CNT         0x14
24 #define I2C_REG_DRR         0x18
25 #define I2C_REG_SAR         0x1c
26 #define I2C_REG_DXR         0x20
27 #define I2C_REG_MDR         0x24
28 #define I2C_REG_ISR         0x28
29 #define I2C_REG_EXMODE      0x2c
30 #define I2C_REG_PSC         0x30
31 #define I2C_REG_PID1        0x34
32 #define I2C_REG_PID2        0x38
33 #define I2C_REG_PFUNC       0x48
35 /* Individual register definitions */
36 #define I2C_VAL_REG_MDR_RESET       0x4000
37 #define I2C_VAL_REG_MDR_SLVRCV      0x40A0
38 #define I2C_VAL_REG_MDR_MSTRCV      0x64A0
39 #define I2C_VAL_REG_MDR_MSTRCVSTOP  0x4CA0
40 #define I2C_VAL_REG_MDR_MSTXMT      0x46A0
41 #define I2C_VAL_REG_MDR_MSTXMTSTRT  0x66A0
42 #define I2C_VAL_REG_MDR_MSTXMTSTOP  0x4CA0
44 #define I2C_VAL_REG_STR_RESET    0x0410
45 #define I2C_VAL_REG_STR_ON_FAIL  0x1002  /* Clear bus busy, clear nack */
46 #define I2C_VAL_REG_STR_CLR_BUSY 0x1000  /* Clear busy                 */
47 #define I2C_VAL_REG_STR_CLR_RRDY 0x003F
49 /* Bit field definitions */
50 #define I2C_REG_STR_FIELD_BB(x)    BOOT_READ_BITFIELD((x), 12, 12)
51 #define I2C_REG_STR_FIELD_NACK(x)  BOOT_READ_BITFIELD((x),  1,  1)
52 #define I2C_REG_STR_FIELD_ARDY(x)  BOOT_READ_BITFIELD((x),  2,  2)
53 #define I2C_REG_STR_FIELD_XRDY(x)  BOOT_READ_BITFIELD((x),  4,  4)
54 #define I2C_REG_STR_FIELD_RRDY(x)  BOOT_READ_BITFIELD((x),  3,  3)
58 /* Byte ordering */
59 enum {
60   I2C_BYTE_LSB,
61   I2C_BYTE_MSB
62 };
64 /************************************************************************
65  * Definition: Desired frequency for module operation in Qx.1 format
66  ************************************************************************/
67 #define I2C_TARGET_MODULE_FREQ_MHZ_Q1  27  /* 13.5 MHz */
70 /************************************************************************
71  * Definition: Timeout limit for master receiver. The units are 
72  *             in number of bits, so provide some overhead 
73  ************************************************************************/
74 #define I2C_MAX_MASTER_RECEIVE_TIMEOUT     240   /* 30 bytes */ 
76 /************************************************************************
77  * Definition: Timeout limit for master transmitter. The units are
78  *             in number of bits, so provide some overhead
79  ************************************************************************/
80 #define I2C_MAX_MASTER_TRANSMITTER_TIMEOUT  240  /* 30 bytes */
82 /************************************************************************
83  * Definition: Timeout limit for the master transmitter to get access
84  *             to the bus. In 10ms units.
85  ************************************************************************/
86 #define I2C_MAX_MASTER_TRANSMITTER_BUS_ACCESS_TIMEOUT  100
87 #define I2C_MASTER_TRANSMITTER_BUS_ACCESS_DELAY_US     10000
89 /*************************************************************************
90  * Definition: Timeout limit after a master transmitter operation is 
91  *             complete, and waiting for access to the MMRs. This should
92  *             be on the order of two bytes, for the last two that are
93  *             being sent (one in the shift register, one in the dxr. The
94  *             units are in bits.
95  *************************************************************************/
96 #define I2C_MAX_MASTER_TRANSMITTER_ARDY_TIMEOUT   32  /* 4 bytes */
99 /*************************************************************************
100  * Definition: Timeout limit in slave receiver mode. The unit is in 
101  *             expected bit periods, but is long since the master
102  *             may have a long delay before beginning transmission.
103  *************************************************************************/
104 #define I2C_MAX_SLAVE_RECEIVE_TIMEOUT      5000000
109 #endif /* _I2CLOC_H */