Version 0.4 from Mike Line
[keystone-rtos/ibl.git] / src / hw / mdio / mdio.c
1 /**********************************************************************************
2  * FILE PURPOSE: A very simple mdio driver
3  **********************************************************************************
4  * FILE NAME: mdio.c
5  *
6  * DESCRIPTION: Enables mdio and performs blind access
7  *
8  *  @file mdio.c
9  *
10  * @brief
11  *      Enables mdio and performs blind access
12  *
13  **********************************************************************************/
14 #include "types.h"
15 #include "mdio.h"
16 #include "device.h"
18 /***********************************************************************************
19  * FUNCTION PURPOSE: Provide an approximate delay
20  ***********************************************************************************
21  * DESCRIPTION: A delay in units of CPU cycles is executed
22  ***********************************************************************************/
23 void mdio_delay (uint32 del)
24 {
25     volatile unsigned int i;
27     for (i = 0; i < del/8; i++);
29 }
31 /***********************************************************************************
32  * FUNCTION PURPOSE: Perform blind MDIO access
33  ***********************************************************************************
34  * DESCRIPTION: Pre-configured mdio access is performed.
35  ***********************************************************************************/
36 void hwMdio (int16 nAccess, uint32 *access, uint16 clkdiv, uint32 delayCpuCycles)
37 {
38     int16 i;
40     /* Enable MDIO, set the divider. A divider value of 0 is not allowed */
41     if (clkdiv == 0)
42         clkdiv = 1;
44     MDIOR->CONTROL = (0x40000000 | clkdiv);
47     for (i = 0; i < nAccess; i++)  {
49         /* Set the Go bit */
50         MDIOR->USERACCESS0 = (((uint32)1 << 31) | access[i]);
51         while (MDIOR->USERACCESS0 & 0x80000000);
53         mdio_delay (delayCpuCycles);
55     }
57     /* A big delay after the last configure */
58     mdio_delay (1000000);
60 }