Updated PLL sequence and 66x and 665x devices and updated version
[keystone-rtos/ibl.git] / src / hw / plls / pll014phi / cfgpll2.c
1 /********************************************************************************************************
2  * FILE PURPOSE: Config level PLL driver
3  ********************************************************************************************************
4  * FILE NAME: cfgpll.c
5  *
6  * DESCRIPTION: The boot driver for PLLs that dont have a pll controller, but are controlled
7  *                              by registers in config space.
8  *
9  *              This driver differs from cfgpll! In this file the reset is controlled by
10  *              bit 13 in register b, not bit 14!.
11  *
12  *********************************************************************************************************/
13 #include "types.h"
14 #include "target.h"
15 #include "pllapi.h"
17 #define DEVICE_REG32_W(x,y)   *(volatile unsigned int *)(x)=(y)
18 #define DEVICE_REG32_R(x)    (*(volatile unsigned int *)(x))
20 #define BOOTBITMASK(x,y)      (   (   (  ((UINT32)1 << (((UINT32)x)-((UINT32)y)+(UINT32)1) ) - (UINT32)1 )   )   <<  ((UINT32)y)   )
21 #define BOOT_READ_BITFIELD(z,x,y)   (((UINT32)z) & BOOTBITMASK(x,y)) >> (y)
22 #define BOOT_SET_BITFIELD(z,f,x,y)  (((UINT32)z) & ~BOOTBITMASK(x,y)) | ( (((UINT32)f) << (y)) & BOOTBITMASK(x,y) )
24 #define CHIP_LEVEL_REG          0x02620000
25 #define DDR3PLLCTL0             *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0330)
26 #define DDR3PLLCTL1             *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0334)
30 void ddr3_pll_delay (UINT32 del)
31 {
32   UINT32 i;
33   volatile UINT32 j;
35   for (i = j = 0; i < del; i++)
36     asm (" nop ");
38 }
40 /*********************************************************************************************************
41  * FUNCTION PURPOSE: Configure and enable a pll
42  *********************************************************************************************************
43  * DESCRIPTION: The PLL is configured. If the existing configuration matches the requested one no
44  *              register write is made.
45  *********************************************************************************************************/
46 SINT16 hwPllSetCfg2Pll (UINT32 base, UINT32 prediv, UINT32 mult, UINT32 postdiv, UINT32 chipFreqMhz, UINT32 pllFreqMhz)
47 {
48     UINT32 reg;
49     UINT32 regb;
50     UINT32 bwAdj;
52     UINT16 currentPrediv;
53     UINT16 currentMult;
54     UINT16 currentPostdiv;
55     UINT16 currentBypass;
56     UINT16 currentBwAdj;
57     UINT16 currentEnable;
59     reg =  DEVICE_REG32_R (base);
60     regb = DEVICE_REG32_R (base + 4);
62     currentPrediv  = 1 + BOOT_READ_BITFIELD (reg,  5,  0);
63     currentMult    = 1 + BOOT_READ_BITFIELD (reg, 18,  6);
64     currentPostdiv = 1 + BOOT_READ_BITFIELD (reg, 22, 19);
65     currentBypass  =     BOOT_READ_BITFIELD (reg, 23, 23);
66     currentBwAdj   = 1 + BOOT_READ_BITFIELD (reg, 31, 24) + ((BOOT_READ_BITFIELD (regb, 3, 0)) << 8);
67     currentEnable  =     BOOT_READ_BITFIELD(regb, 13, 13);
69     /* bwAdj is based only on the mult value */
70     bwAdj = (mult >> 1) - 1;
72     /* Write to the ENSAT bit */
73     regb |= (1 << 6);
74     DEVICE_REG32_W (base + 4, regb);
76     /* Bypass must be enabled */
77     reg |= (1 << 23);
78     DEVICE_REG32_W (base, reg);
80     /* Configure PLLM, PPLD BWADJ */
81     reg = BOOT_SET_BITFIELD (reg, prediv - 1, 5, 0);
82     reg = BOOT_SET_BITFIELD (reg, mult - 1, 18, 6);
83     reg = BOOT_SET_BITFIELD (reg, (bwAdj & 0xff), 31, 24);
85     DEVICE_REG32_W (base, reg);
87     /* The 4 MS Bits of BWADJ */
88     regb = BOOT_SET_BITFIELD (regb, (bwAdj >> 8), 3, 0);
89     DEVICE_REG32_W (base + 4, regb);
91     /* Set bit 13 in register 1 to disable the PLL (assert reset) */
92     regb |= (1 << 13);
93     DEVICE_REG32_W (base + 4, regb);
95     /* Reset must be asserted for at least 5us */
96     ddr3_pll_delay(7000);
98     /* Clear bit 13 in register 1 to re-enable the pll */
99     regb &= ~(1 << 13);
100     DEVICE_REG32_W (base + 4, regb);
102     /* Wait for atleast 500 * REFCLK cycles * (PLLD+1) */
103     ddr3_pll_delay(70000);
105     /* Disable the bypass */
106     reg &= ~(1 << 23);   /* The value 0 disables the bypass */
107     DEVICE_REG32_W (base, reg);
109     return (0);
111 } /* hwPllSetCfg2Pll */