1 #ifndef _SPI_API_H
2 #define _SPI_API_H
3 /*****************************************************************************************************
4 * FILE PURPOSE: Define the boot SPI driver
5 *****************************************************************************************************
6 * DESCRIPTION: The SPI API is defined
7 *
8 *****************************************************************************************************/
10 typedef struct spiConfig_s {
12 UINT16 port;
13 UINT16 mode;
14 UINT16 addrWidth;
15 UINT16 npin;
16 UINT16 csel;
17 UINT16 clkdiv;
18 UINT16 c2tdelay;
20 } spiConfig_t;
22 SINT16 hwSpiConfig (spiConfig_t *spiCfg);
23 SINT16 hwSpiRead (UINT32 addr, UINT32 sizeBytes, UINT8 *data);
24 void hwSpiEnableXfer (UINT32 port);
25 void hwSpiDisableXfer (UINT32 port);
27 /* Return values */
28 #define SPI_INVALID_ADDR_WIDTH -1
29 #define SPI_INVALID_NPIN -2
30 #define SPI_TIMEOUT -3
31 #define SPI_NOT_ENOUGH_BYTES -4
37 #endif /* _SPI_API_H */