SPI NAND flash added
[keystone-rtos/ibl.git] / src / hw / spi / spi_api.h
1 #ifndef _SPI_API_H
2 #define _SPI_API_H
3 /*****************************************************************************************************
4  * FILE PURPOSE: Define the boot SPI driver
5  *****************************************************************************************************
6  * DESCRIPTION: The SPI API is defined
7  *
8  *****************************************************************************************************/
9  
10 typedef struct spiConfig_s  {
12   UINT16 port;
13   UINT16 mode;
14   UINT16 addrWidth;
15   UINT16 npin;
16   UINT16 csel;
17   UINT16 clkdiv;
18   UINT16 c2tdelay;
19   
20 } spiConfig_t;
22 SINT16 hwSpiConfig (spiConfig_t *spiCfg);
23 SINT16 hwSpiRead (UINT32 addr, UINT16 sizeBytes, UINT8 *data);
25 /* Return values */
26 #define SPI_INVALID_ADDR_WIDTH  -1
27 #define SPI_INVALID_NPIN        -2
28 #define SPI_TIMEOUT             -3
29 #define SPI_NOT_ENOUGH_BYTES    -4
35 #endif /* _SPI_API_H */