Version 0.4 from Mike Line
[keystone-rtos/ibl.git] / src / hw / timer / devtimer.h
1 /******************************************************************************
2  * FILE PURPOSE: Define the device timer API
3  ******************************************************************************
4  * FILE NAME: devtimer.h
5  *
6  * DESCRIPTION: The API for the all device timers
7  *
8  * @file devtimer.h
9  *
10  * @brief
11  *      This file defines the API used by all device timers
12  *
13  *******************************************************************************/
14 #ifndef DEVTIMER_H
15 #define DEVTIMER_H
17 #include "types.h"
18 #include "devtimer.h"
20 Bool dev_check_timer (void);
21 Int32 dev_delete_timer (void);
22 Int32 dev_create_timer (void);
25 #endif /* DEVTIMER_H */