Big endian support
[keystone-rtos/ibl.git] / src / interp / bis / bis.h
1 /** 
2  *   @file  bis.h
3  *
4  *   @brief   
5  *      The file has definitions for the BIS specification. 
6  *
7  *  \par
8  *  NOTE:
9  *      (C) Copyright 2008, Texas Instruments, Inc.
10  *
11  *  \par
12  */
13 #ifndef __BIS_H__
14 #define __BIS_H__
16 /* Boot Image Script (BIS) Magic number definition  
17  * Every boot image should begin with TIBI (TI Boot Image) */
18 #define BIS_MAGIC_NUMBER        (0x54494249u)   // 'T','I','B','I'
20 /* Boot Image Script (BIS) Command Definitions
21  * Every BIS command will read 'B','I','S',XXh, where XXh is the command number */
22 #define BIS_CMD_PREFIX            (0x42495300u)   // 'B','I','S',xxx
23 #define BIS_CMD_MASK              (0xFFFFFF00u)
24 #define BIS_CMD_SECTION_LOAD      (0x42495301u)
25 #define BIS_CMD_FUNCTION_LOAD     (0x42495302u)
26 #define BIS_CMD_FUNCTION_EXEC     (0x42495303u)
27 #define BIS_CMD_MEMORY_ACCESS     (0x42495304u)
28 #define BIS_CMD_SECTION_TERMINATE (0x424953FFu)
31 Int32 iblBootBis (BOOT_MODULE_FXN_TABLE *bootFxn, Uint32* entry_point);
33 #endif  /* __BIS_H__ */