1 /************************************************************************/
2 /* HEADER.H - STANDARD HEADER FILE FOR COFF LOADERS */
3 /************************************************************************/
5 /*-----------------------------------------------------------------------*/
6 /* INCLUDE STANDARD HEADER FILES */
7 /*-----------------------------------------------------------------------*/
8 //#include <string.h>
9 //#include <stdlib.h>
10 #include <stdarg.h>
11 #include "version.h"
12 #include "params.h"
13 #include "coff.h"
14 #include "osal.h" /* must preceed cload.h. */
15 #include "cload.h"
16 #include "proto.h"
17 #include "types.h"
18 #include "coff_trg.h"
20 /*-----------------------------------------------------------------------*/
21 /* CONSTANTS, MACROS, VARIABLES, AND STRUCTURES FOR THE LOADER. */
22 /*-----------------------------------------------------------------------*/
23 #define MIN(a,b) ((a)<(b)?(a):(b))
24 #define MAX(a,b) ((a)>(b)?(a):(b))