]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/ibl.git/blob - src/main/iblStage.h
Code review updates
[keystone-rtos/ibl.git] / src / main / iblStage.h
1 #ifndef _IBL_STAGE_H
2 #define _IBL_STAGE_H
3 /**
4  * @file iblStage.h
5  *
6  * @brief
7  *        This file contains global declarations used by both stages of the IBL
8  */
10 /**
11  * @brief The ibl table is declared.
12  *
13  * @details
14  *   The ibl table is declared uninitialized by this ibl program. An external
15  *   initialization can be performed if the default operation of the ibl is
16  *   not desired.
17  */
18 #pragma DATA_SECTION(ibl, ".ibl_config_table")
19 ibl_t ibl;
22 /**
23  * @brief The ibl status table is declared.
24  *  
25  * @details
26  *   The ibl status table is declared. It is initialized at run time
27  *   in function main.
28  */
29 #pragma DATA_SECTION(iblStatus, ".ibl_status_table")
30 iblStatus_t iblStatus;
35 #endif  /* _IBL_STAGE_H */