c24fcd041b2052dad6a465b4279cb3744c22b8a5
1 #*******************************************************************************************
2 #* FILE PURPOSE: Top level make for the IBL
3 #*******************************************************************************************
4 #* FILE NAME: Makefile
5 #*
6 #* DESCRIPTION: Builds the Intermediate Boot Loader (IBL)
7 #*
8 #* Usage: make c6455 | c6472 | c6474 | c6474l | c6457 [DEBUG=yes] [ETH=no] [NAND=no] \
9 #* [BIS=no] [COFF=no] [BLOB=no] [ELF=no] [ENDIAN= both | big | little] [I2C_BUS_ADDR= 0x50 | 0x51] \
10 #* [COMPACT_I2C=yes]
11 #*
12 #* or to make a board specific configuraiton
13 #*
14 #* make evm_c6455 | evm_c6472 | evm_c6474
15 #*
16 #* or to test the builds by making all the devices and testing excludes
17 #*
18 #* make test
19 #*******************************************************************************************
21 IBLS_C6X= c6455 c6472 c6474 c6474l c6457
22 EVMS_C6X= evm_c6455 evm_c6472 evm_c6474
25 # Excluding functions from the build reduces the I2C eeprom memory used and
26 # speeds the initial boot time. Note that boot table cannot be excluded
27 # because it is required for the two stage I2C load process
29 EXCLUDES=
31 ifeq ($(ETH),no)
32 EXCLUDES+= ETH
33 endif
35 ifeq ($(NAND),no)
36 EXCLUDES+= NAND
37 endif
39 ifeq ($(BIS),no)
40 EXCLUDES+= BIS
41 endif
43 ifeq ($(COFF),no)
44 EXCLUDES+= COFF
45 endif
47 ifeq ($(BLOB),no)
48 EXCLUDES+= BLOB
49 endif
51 ifeq ($(ELF),no)
52 EXCLUDES+= ELF
53 endif
59 # The endian of the build. The default target builds a single ROM image with both endians present
60 ifeq ($(ENDIAN),big)
61 ENDIAN_MODE=big
62 else
63 ifeq ($(ENDIAN),little)
64 ENDIAN_MODE=little
65 else
66 ENDIAN_MODE=both
67 endif
68 endif
70 # The i2c ROM bus address. The code will advance accross I2C bus address boundaries (the code must
71 # be blocked so that a single block doesn't cross a boundary, however).
72 ifndef I2C_BUS_ADDR
73 I2C_BUS_ADDR=0x50
74 endif
78 all:
79 @echo must specify a target [ $(IBLS_C6X) $(EVMS_C6X) ]
82 # The debug flag changes compiler options
83 ifndef DEBUG
84 DEBUG=no
85 endif
86 export DEBUG
89 $(IBLS_C6X):
90 make -f makestg1 ARCH=c64x TARGET=$@ I2C_BUS_ADDR=$(I2C_BUS_ADDR) COMPACT_I2C=$(COMPACT_I2C) ENDIAN_MODE=$(ENDIAN_MODE) EXCLUDES='$(EXCLUDES)' $@
93 # Configurations for individual evms
94 # The c455 EVM has a 128k eeprom (64k at 0x50, 64k at 0x51), so both endians are built with full functionality
95 evm_c6455:
96 make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES= c6455
98 # The c6472 EVM has a 128k eeprom (64k at 0x50, 64k at 0x51), so both endians are built with full functionality
99 evm_c6472:
100 make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES= c6472
102 # The 6474 EVM has a 32k eeprom. A stripped down version is build with only one endian.
103 evm_c6474:
104 make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=little EXCLUDES='ELF NAND BIS' c6474
105 cp ibl_c6474/i2crom.dat ibl_c6474/i2crom.dat i2crom_0x50.dat
106 make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x51 COMPACT_I2C=no ENDIAN_MODE=big EXCLUDES='ELF NAND BIS' c6474
107 cp ibl_c6474/i2crom.dat ibl_c6474/i2crom.dat i2crom_0x51.dat
110 # Test - builds all the targets, with single component exclusion
111 test:
112 make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES= c6455
113 make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=ETH c6455
114 make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=NAND c6455
115 make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=BIS c6455
116 make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=COFF c6455
117 make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=ELF c6455
118 make -f makestg1 ARCH=c64x TARGET=c6455 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=BLOB c6455
120 make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES= c6455
121 make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=ETH c6455
122 make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=NAND c6455
123 make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=BIS c6455
124 make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=COFF c6455
125 make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=ELF c6455
126 make -f makestg1 ARCH=c64x TARGET=c6472 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=BLOB c6455
128 make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES= c6455
129 make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=ETH c6455
130 make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=NAND c6455
131 make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=BIS c6455
132 make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=COFF c6455
133 make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=ELF c6455
134 make -f makestg1 ARCH=c64x TARGET=c6474 I2C_BUS_ADDR=0x50 COMPACT_I2C=no ENDIAN_MODE=both EXCLUDES=BLOB c6455
136 # will need to add a line for each additional ARCH type added
137 clean:
138 make -f makestg2 clean ARCH=c64x
139 make -f makestg2 cleant ARCH=c64x TARGET=c6472
140 make -f makestg2 cleant ARCH=c64x TARGET=c6474
141 make -f makestg2 cleant ARCH=c64x TARGET=c6474l
142 make -f makestg2 cleant ARCH=c64x TARGET=c6457
143 make -C ../util/bconvert clean
144 make -C ../util/btoccs clean
145 make -C ../util/i2cConfig clean
146 make -C ../util/nandWriter clean
147 make -C ../util/romparse clean
148 make -C ../test/test1 clean
149 make -C ../test/test2 clean