1 /************************************************************************************
2 * FILE PURPOSE: Provide common memory and sections definitions for ibl_init and ibl
3 ************************************************************************************
4 * FILE NAME: ibl_common.inc
5 *
6 * DESCRIPTION: Defines the common memory map and section placement required
7 * to get ibl and ibl_init to work together in a two stage load
8 * process.
9 *************************************************************************************/
11 -c
12 -stack 0x800
13 -heap 0x8000
16 MEMORY
17 {
18 TEXT_INIT : origin = 0x800000, length = 0x4000
19 TEXT : origin = 0x804000, length = 0xc000
20 STACK : origin = 0x810000, length = 0x0800
21 HEAP : origin = 0x810800, length = 0x8000
22 DATA_INIT : origin = 0x818800, length = 0x0400
23 DATA : origin = 0x818c00, length = 0x2c00
24 CFG : origin = 0x81b800, length = 0x0300
25 STAT : origin = 0x81bb00, length = 0x0200
27 LINKRAM : origin = 0x1081bd00, length = 0x0200
28 CPPIRAM : origin = 0x1081bf00, length = 0x0200
29 PKTRAM : origin = 0x1081c100, length = 0x0800
30 }
33 SECTIONS
34 {
35 .stack > STACK
36 .sysmem > HEAP
38 .ibl_config_table > CFG
39 .ibl_status_table > STAT
41 }