]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/ibl.git/blob - src/nandboot/nandboot.c
Merge branch 'tmp-mike2' of gtgit01.gt.design.ti.com:git/teams/mmi/ibl into tmp-mike2
[keystone-rtos/ibl.git] / src / nandboot / nandboot.c
1 /*********************************************************************************** 
2  * FILE PURPOSE: The NAND boot wrapper
3  ***********************************************************************************
4  * FILE NAME: nandboot.c
5  *
6  * DESCRIPTION: This file provides the nand boot wrapper used by IBL modules
7  *
8  * @file nandboot.c
9  *
10  * @brief
11  *              The nand boot wrapper
12  *
13  ************************************************************************************/
14 #include "types.h"
15 #include "ibl.h"
16 #include "iblloc.h"
17 #include "nand.h"
18 #include "device.h"
20 /** 
21  * @brief
22  *   Nandboot is disabled through iblcfg.h. Disable the definition for the compilation
23  */
24 #ifdef iblNandBoot
25  #undef iblNandBoot
26 #endif
29 void iblNandBoot (void)
30 {
31     Uint32 entry;
32     void   (*exit)();
34     /* Power up the device */
35     if (devicePowerPeriph (TARGET_PWR_NAND) < 0)
36         return;
39     /* Perform any device specific configurations */
40     if (deviceConfigureForNand() < 0)
41         return;
44     /* Open the nand driver */
45     if ((*nand_boot_module.open) ((void *)&ibl.nandConfig, NULL))
46         return;
49     entry = iblBoot (&nand_boot_module, ibl.nandConfig.bootFormat, &ibl.nandConfig.blob);
51     (*nand_boot_module.close)();
53     if (entry != 0)  {
55         iblStatus.exitAddress = entry;
56         exit = (void (*)())entry;
57         (*exit)();
58             
59     }
61   }