1 /* Convert a hex b file into a ccs data file */
3 #include <stdio.h>
4 #include <malloc.h>
7 int asciiByte (unsigned char c)
8 {
9 if ((c >= '0') && (c <= '9'))
10 return (1);
12 if ((c >= 'A') && (c <= 'F'))
13 return (1);
15 return (0);
16 }
18 int toNum (unsigned char c)
19 {
20 if ((c >= '0') && (c <= '9'))
21 return (c - '0');
23 return (c - 'A' + 10);
25 }
28 void stripLine (FILE *s)
29 {
30 char iline[132];
32 fgets (iline, 131, s);
34 }
36 /* Read a .b file. */
37 int readBFile (FILE *s, unsigned char *data, unsigned maxSize)
38 {
39 unsigned char x, y;
40 int byteCount = 0;
42 /* Strip the 1st two lines */
43 stripLine (s);
44 stripLine (s);
46 for (;;) {
48 /* read the 1st ascii char */
49 do {
50 x = fgetc (s);
51 if (x == (unsigned char)EOF)
52 return (byteCount);
54 } while (!asciiByte(x));
56 /* Read the next ascii char */
57 y = fgetc (s);
58 if (y == (unsigned char)EOF)
59 return (byteCount);
60 if (asciiByte(y))
61 data[byteCount++] = (toNum(x) << 4) | toNum (y);
63 if (byteCount >= maxSize) {
64 fprintf (stderr, "Max input array size exceeded\n");
65 return (-1);
66 }
68 }
71 }
74 unsigned dwordConvert (unsigned char *data, int idx, int iMax)
75 {
76 unsigned value;
77 unsigned char c[4];
78 int i;
80 c[0] = c[1] = c[2] = c[3] = 0;
82 for (i = 0; i < 4; i++) {
83 if (idx >= iMax)
84 break;
85 c[i] = data[idx++];
86 }
88 value = c[3] | (c[2] << 8) | (c[1] << 16) | (c[0] << 24);
90 return (value);
92 }
96 #define SIZE 0x200000 /* max array size */
98 int main (int argc, char *argv[])
99 {
100 FILE *strin;
101 FILE *strout;
103 unsigned char *dataSet1;
105 unsigned char block[128];
106 unsigned blockSize;
108 unsigned pIn;
109 unsigned pOut;
111 int inSize;
112 int i;
114 /* Arg check */
115 if (argc != 3) {
116 fprintf (stderr, "usage: %s infile outfile\n", argv[0]);
117 return (-1);
118 }
120 /* Open the input file */
121 strin = fopen (argv[1], "r");
122 if (strin == NULL) {
123 fprintf (stderr, "%s: Could not open file %s for reading\n", argv[0], argv[1]);
124 return (-1);
125 }
127 /* Allocate the two data set memories */
128 dataSet1 = malloc (SIZE * sizeof (unsigned char));
129 if (dataSet1 == NULL) {
130 fprintf (stderr, "%s: Malloc failure\n", argv[0]);
131 return (-1);
132 }
134 /* Read the data into the byte stream */
135 if ((inSize = readBFile (strin, dataSet1, SIZE)) < 0)
136 return (inSize);
137 fclose (strin);
139 strout = fopen (argv[2], "w");
140 if (strout == NULL) {
141 fprintf (stderr, "%s error: Could not open output file %s\n", argv[0], argv[2]);
142 free (dataSet1);
143 return (-1);
144 }
146 /* Write the CCS header */
147 fprintf (strout, "1651 1 10000 1 %x\n", (inSize + 3) / 4);
149 /* Write out each 32 bit line. */
150 for (i = 0; i < inSize; i += 4)
151 fprintf (strout, "0x%08x\n", dwordConvert (dataSet1, i, inSize));
153 free (dataSet1);
154 fclose (strout);
157 return (0);
159 }