1 #ifndef _TYPES_H
2 #define _TYPES_H
3 /**************************************************************************
4 * FILE PURPOSE: Define type values
5 **************************************************************************
6 * FILE NAME: types.h
7 *
8 * DESCRIPTION: File required to read the tiboot.h file directly from
9 * the application.
10 *
11 ***************************************************************************/
13 typedef unsigned int UINT16;
14 typedef unsigned int UINT32;
15 typedef unsigned int word;
20 #endif /* _TYPES_H */