Here are the data structures with brief descriptions:
ibl_s | The main configuration/control structure for the ibl |
iblBinBlob_s | This structure is used to identify binary blob load parameters |
iblBoot_s | |
iblBootMap_s | The ibl boot map structure |
iblBootp_s | Defines parameters used for making a bootp request |
iblEmif3p1_s | Emif controller 3.1 configuration |
iblEmif4p0_s | Emif controller 4.0 configuration |
iblEmif_s | EMIF (nand/nor) configuration |
iblEth_s | This structure is used to control the operation of the ibl ethernet boot |
iblEthBootInfo_s | This structure contains information used for tftp boot |
iblMdio_s | This structure is used to configure phys through the mdio interface |
iblNand_s | This structure is used to control the operation of the NAND boot |
iblNor_s | Nor boot configuration |
iblPll_s | This structure is used to control the programming of the device PLL |
iblSgmii_s | This structure is used to control the operation of the ibl sgmii ports |
iblSpi_s | SPI configuration used for either NOR or NAND |
iblStatus_s | Provide status on the boot operation |
idblDdr_s | This structure is used to configure the DDR interface |
nandDevInfo_s | This structure defines the physical parameters of the NAND device |