IBL Configuration
|
Data Fields | |
int32 | bootMode |
uint32 | priority |
int32 | port |
union { | |
iblEth_t ethBoot | |
iblNand_t nandBoot | |
iblNor_t norBoot | |
} | u |
int32 bootMode |
Identifies the boot mode Defines the boot modes supported by the IBL
int32 port |
The port to use, or ibl_PORT_FROM_RBL
uint32 priority |
The boot priority. Defines the boot sequence