IBL Configuration
|
Emif controller 4.0 configuration. More...
#include <ibl.h>
Data Fields | |
uint32 | registerMask |
uint32 | sdRamConfig |
uint32 | sdRamConfig2 |
uint32 | sdRamRefreshCtl |
uint32 | sdRamTiming1 |
uint32 | sdRamTiming2 |
uint32 | sdRamTiming3 |
uint32 | lpDdrNvmTiming |
uint32 | powerManageCtl |
uint32 | iODFTTestLogic |
uint32 | performCountCfg |
uint32 | performCountMstRegSel |
uint32 | readIdleCtl |
uint32 | sysVbusmIntEnSet |
uint32 | sdRamOutImpdedCalCfg |
uint32 | tempAlterCfg |
uint32 | ddrPhyCtl1 |
uint32 | ddrPhyCtl2 |
uint32 | priClassSvceMap |
uint32 | mstId2ClsSvce1Map |
uint32 | mstId2ClsSvce2Map |
uint32 | eccCtl |
uint32 | eccRange1 |
uint32 | eccRange2 |
uint32 | rdWrtExcThresh |
Emif controller 4.0 configuration.
The parameters are placed directly into the emif controller
uint32 ddrPhyCtl1 |
DDR PHY Control 1 Register
uint32 ddrPhyCtl2 |
DDR PHY Control 2 Register
uint32 eccCtl |
ECC Control Register
uint32 eccRange1 |
ECC Address Range 1 Register
uint32 eccRange2 |
ECC Address Range 2 Register
uint32 iODFTTestLogic |
IODFT Test Logic Global Control Register
uint32 lpDdrNvmTiming |
LPDDR2-NVM Timing Register
uint32 mstId2ClsSvce1Map |
Master ID to Class of Service 1 Mapping Register
uint32 mstId2ClsSvce2Map |
Master ID to Class of Service 2 Mapping Register
uint32 performCountCfg |
Performance Counter Config Register
uint32 performCountMstRegSel |
Performance Counter Master Region Select Register
uint32 powerManageCtl |
Power Management Control Register
uint32 priClassSvceMap |
DDR Priority to Class of Service Mapping Register
uint32 rdWrtExcThresh |
Read Write Execution Threshold Register
uint32 readIdleCtl |
Read Idle Control Register
uint32 registerMask |
Identifies which registers will be configured
uint32 sdRamConfig |
SDRAM Config Register
uint32 sdRamConfig2 |
SDRAM Config2 Register
uint32 sdRamOutImpdedCalCfg |
SDRAM Output Impedance Calibratin Config Register
uint32 sdRamRefreshCtl |
SDRAM Refresh Control Register
uint32 sdRamTiming1 |
SDRAM Timing 1 Register
uint32 sdRamTiming2 |
SDRAM Timing 2 Register
uint32 sdRamTiming3 |
SDRAM Timing 3 Register
uint32 sysVbusmIntEnSet |
VBUSM Interrupt Enable Set Register
uint32 tempAlterCfg |
Temperature Alert Config Register