IBL Configuration
|
This structure is used to configure the DDR interface. More...
#include <ibl.h>
Data Fields | |
bool | configDdr |
union { | |
iblEmif3p1_t emif3p1 | |
iblEmif4p0_t emif4p0 | |
} | uEmif |
This structure is used to configure the DDR interface.
The DDR configuration parameters are setup
bool configDdr |
Set to non-zero to enable EMIF configuration
Configuration of devices with emif controller version 3.1
Configuration of devices with emif controller version 4.0