/* * * Copyright (C) 2010 Texas Instruments Incorporated - http://www.ti.com/ * * * Redistribution and use in source and binary forms, with or without * modification, are permitted provided that the following conditions * are met: * * Redistributions of source code must retain the above copyright * notice, this list of conditions and the following disclaimer. * * Redistributions in binary form must reproduce the above copyright * notice, this list of conditions and the following disclaimer in the * documentation and/or other materials provided with the * distribution. * * Neither the name of Texas Instruments Incorporated nor the names of * its contributors may be used to endorse or promote products derived * from this software without specific prior written permission. * * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR * A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT * OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, * SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT * LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, * DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY * THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE. * */ /************************************************************************** * FILE PURPOSE: Provide build time configurations for the IBL ************************************************************************** * FILE NAME: iblcfg.h * * DESCRIPTION: Build time configuration * * @file iblcfg.h * * @brief * Build time configurations for the c6472 ibl are defined * ***************************************************************************/ #ifndef IBLCFG_H #define IBLCFG_H /** * @brief The maximum number of UDP sockets in the system */ #define MAX_UDP_SOCKET 3 /** * @brief The maximum number of timers in the system */ #define MAX_TIMER_BLOCKS 5 /** * @brief The size in bytes of the internal stream buffer */ #define MAX_SIZE_STREAM_BUFFER 1024 /** * @brief The maximum number of functions supported for BIS mode */ #define MAX_BIS_FUNCTION_SUPPORT 3 /** * @brief No I/O sections accepted in boot table format */ #define BOOTCONFIG_NO_BTBL_IO /** * @brief Estimates of operating parameters. Actual values will be known once they are * read from the i2c. */ #define IBL_CFG_I2C_DEV_FREQ_MHZ 625 #define IBL_CFG_I2C_CLK_FREQ_KHZ 100 #define IBL_CFG_I2C_OWN_ADDR 10 #define IBL_CFG_I2C_ADDR_DELAY 0x100 /* Delay between sending the address and reading data */ /** * @brief The default location for the i2c map information can be overridden during make */ #ifndef IBL_CFG_I2C_MAP_TABLE_DATA_BUS_ADDR #define IBL_CFG_I2C_MAP_TABLE_DATA_BUS_ADDR 0x50 #endif #ifndef IBL_CFG_I2C_MAP_TABLE_DATA_ADDR #define IBL_CFG_I2C_MAP_TABLE_DATA_ADDR 0x420 #endif /** * @brief * GPIO pin mapping for NAND */ #define NAND_CLE_GPIO_PIN GPIO_8 // High: Command Cycle occuring #define NAND_ALE_GPIO_PIN GPIO_9 // High: Address input cycle oddcuring #define NAND_NWE_GPIO_PIN GPIO_10 #define NAND_BSY_GPIO_PIN GPIO_11 /* NAND Ready/Busy pin */ #define NAND_NRE_GPIO_PIN GPIO_12 #define NAND_NCE_GPIO_PIN GPIO_13 #define NAND_MODE_GPIO GPIO_14 /** * @brief * The standard NAND delay must be big enough to handle the highest possible * operating frequency of the device */ #define TARGET_NAND_STD_DELAY 25 // In cpu cycles #define NAND_WAIT_PIN_POLL_ST_DLY (10000) #endif