/************************************************************************** * FILE PURPOSE: Provide build time configurations for the IBL ************************************************************************** * FILE NAME: iblcfg.h * * DESCRIPTION: Build time configuration * * @file iblcfg.h * * @brief * Build time configurations for the c6474 Lite ibl are defined * ***************************************************************************/ #ifndef IBLCFG_H #define IBLCFG_H /** * @brief The maximum number of UDP sockets in the system */ #define MAX_UDP_SOCKET 3 /** * @brief The maximum number of timers in the system */ #define MAX_TIMER_BLOCKS 5 /** * @brief The size in bytes of the internal stream buffer */ #define MAX_SIZE_STREAM_BUFFER 1024 /** * @brief The maximum number of functions supported for BIS mode */ #define MAX_BIS_FUNCTION_SUPPORT 3 /** * @brief No I/O sections accepted in boot table format */ #define BOOTCONFIG_NO_BTBL_IO /** * @brief The I2C bus address and data address of the ibl table. */ #define IBL_I2C_DEV_FREQ_MHZ 1000 #define IBL_I2C_CLK_FREQ_KHZ 100 #define IBL_I2C_OWN_ADDR 10 #define IBL_I2C_CFG_ADDR_DELAY 0x100 /* Delay between sending the address and reading data */ #ifndef IBL_I2C_CFG_EEPROM_BUS_ADDR #define IBL_I2C_CFG_EEPROM_BUS_ADDR 0x50 #endif #define IBL_I2C_CFG_TABLE_DATA_ADDR (0x10000 - 0x300) /** * @brief No NAND support. Define the function call to be a void statement */ #define iblNandBoot() /** * @brief No Elf support */ #define iblIsElf(x) FALSE #define iblBootElf(x,y) for (;;); #endif