/* * * Copyright (C) 2010 Texas Instruments Incorporated - http://www.ti.com/ * * * Redistribution and use in source and binary forms, with or without * modification, are permitted provided that the following conditions * are met: * * Redistributions of source code must retain the above copyright * notice, this list of conditions and the following disclaimer. * * Redistributions in binary form must reproduce the above copyright * notice, this list of conditions and the following disclaimer in the * documentation and/or other materials provided with the * distribution. * * Neither the name of Texas Instruments Incorporated nor the names of * its contributors may be used to endorse or promote products derived * from this software without specific prior written permission. * * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR * A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT * OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, * SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT * LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, * DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY * THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE. * */ /************************************************************************** * FILE PURPOSE: Target specific definitions ************************************************************************** * FILE NAME: target.h * * DESCRIPTION: This file defines target specific values used by low level * drivers. * * @file target.h * * @brief * Low level target specific values are defined * ***************************************************************************/ /** * @brief * Device EMAC definitions */ #define TARGET_DEVICE_CPMAC #define TARGET_EMAC_N_PORTS 1 #define TARGET_EMAC_BASE_ADDRESSES { 0x02c80000u } #define TARGET_EMAC_DSC_BASE_ADDR { 0x02c82000u } #define TARGET_SGMII_BASE_ADDRESSES { 0x02c40000u } /* SGMII offsets (at least the serdes configs, vary between devices, so * they are defined here. */ #define TARGET_SGMII_IDVER 0x000 #define TARGET_SGMII_SOFT_RESET 0x004 #define TARGET_SGMII_CONTROL 0x010 #define TARGET_SGMII_STATUS 0x014 #define TARGET_SGMII_MR_ADV_ABILITY 0x018 #define TARGET_SGMII_MR_LP_ADV_ABILITY 0x020 #define TARGET_SGMII_TX_CFG 0x030 #define TARGET_SGMII_RX_CFG 0x034 #define TARGET_SGMII_AUX_CFG 0x038 /* Leave mdio disabled */ #define dev_mdio_open() 1 /* No chip level reset required for ethernet, the function call is made a void statment */ #define deviceSetEthResetState(x,y) /* The mac control register values */ #define TARGET_MAC_CONTROL ( 1 << 18) /* EXT_EN */ \ | ( 0 << 9 ) /* Round robin */ \ | ( 1 << 7 ) /* GIG */ \ | ( 0 << 6 ) /* TX pacing disabled */ \ | ( 1 << 5 ) /* GMII RX & TX */ \ | ( 0 << 4 ) /* TX flow disabled */ \ | ( 0 << 3 ) /* RX flow disabled */ \ | ( 0 << 1 ) /* Loopback enabled */ \ | ( 1 << 0 ) /* full duplex */ /** * @brief * Device Timer definitions */ #define TIMER0_BASE 0x02940000u #define TIMER_INPUT_DIVIDER 6 /* Timer driven from cpu clock / 6 */ /** * @def MAIN_PLL */ #define MAIN_PLL 0 /**< The index to the main PLL */ /** * @brief * Device PLL definitions */ #define DEVICE_PLL_BASE(x) ((x) == MAIN_PLL ? 0x29a0000 : 0) /** * @brief * Device PSC definitions */ #define DEVICE_PSC_BASE 0x02ac0000u /** * @brief * The ethernet is in the always on domain */ #define TARGET_PWR_ETH(x) -1 /** * @brief * The nand is done through gpio, which is always powered up. * A value < 0 tells the low level psc driver to simply return success */ #define TARGET_PWR_NAND -1 /** * @brief * The PSC number for GPIO. GPIO is in the always on domain */ #define TARGET_PWR_GPIO -1 /** * @brief * Flag to indicate timer 0 power up requested. The time is always on in the 6474 */ #define TARGET_PWR_TIMER_0 -1 /** * @brief * Device DDR controller definitions */ #define DEVICE_DDR_BASE 0x78000000 #define targetEmifType() ibl_EMIF_TYPE_31 /** * @brief * The highest module number */ #define TARGET_PWR_MAX_MOD 5 /** * @brief * The base address of MDIO */ #define TARGET_MDIO_BASE 0x2c81800 /** * @brief * GPIO address */ #define GPIO_GPIOPID_REG 0x02B00000 #define GPIO_GPIOEMU_REG 0x02B00004 #define GPIO_BINTEN_REG 0x02B00008 #define GPIO_DIR_REG 0x02B00010 #define GPIO_OUT_DATA_REG 0x02B00014 #define GPIO_SET_DATA_REG 0x02B00018 #define GPIO_CLEAR_DATA_REG 0x02B0001C #define GPIO_IN_DATA_REG 0x02B00020 #define GPIO_SET_RIS_TRIG_REG 0x02B00024 #define GPIO_CLR_RIS_TRIG_REG 0x02B00028 #define GPIO_SET_FAL_TRIG_REG 0x02B0002C #define GPIO_CLR_FAL_TRIG_REG 0x02B00030 #define ECC_BLOCK_SIZE 256 /* NAND address pack macro */ #define PACK_ADDR(col, page, block) \ ((col & 0x00000fff) | ((page & 0x0000003f)<<16) | ((block & 0x000003ff) << 22 )) /** * @brief * The base address of the I2C peripheral, and the module divisor of the cpu clock */ #define DEVICE_I2C_BASE 0x02b04000 #define DEVICE_I2C_MODULE_DIVISOR 6 /** * @brief * Register access macros */ #define DEVICE_REG32_W(x,y) *(volatile unsigned int *)(x)=(y) #define DEVICE_REG32_R(x) (*(volatile unsigned int *)(x)) #define BOOTBITMASK(x,y) ( ( ( ((UINT32)1 << (((UINT32)x)-((UINT32)y)+(UINT32)1) ) - (UINT32)1 ) ) << ((UINT32)y) ) #define BOOT_READ_BITFIELD(z,x,y) (((UINT32)z) & BOOTBITMASK(x,y)) >> (y) #define BOOT_SET_BITFIELD(z,f,x,y) (((UINT32)z) & ~BOOTBITMASK(x,y)) | ( (((UINT32)f) << (y)) & BOOTBITMASK(x,y) ) /** * @brief * The c6457 supports only booting the ibl from i2c */ #define deviceReadBootDevice() BOOT_DEVICE_I2C #define IBL_ENTER_ROM 0 #define iblEnterRom() #define IBL_ENABLE_EDC 0 #define iblEnableEDC()