/************************************************************************** * FILE PURPOSE: Target specific definitions ************************************************************************** * FILE NAME: target.h * * DESCRIPTION: This file defines target specific values used by low level * drivers. * * @file target.h * * @brief * Low level target specific values are defined * ***************************************************************************/ /** * @brief * Device EMAC definitions */ #define TARGET_DEVICE_CPMAC #define TARGET_EMAC_N_PORTS 2 #define TARGET_EMAC_BASE_ADDRESSES { 0x02c80000u, 0x02cc0000u } #define TARGET_EMAC_DSC_BASE_ADDR { 0x02c82000u, 0x02cc2000u } /* Leave mdio disabled */ #define dev_mdio_open() 1 /** * @brief * Device Timer definitions */ #define TIMER0_BASE 0x025e0000u #define TIMER_INPUT_DIVIDER 6 /* Timer driven from cpu clock / 6 */ /** * @def MAIN_PLL */ #define MAIN_PLL 0 /**< The index to the main PLL */ /** * @def NET_PLL */ #define NET_PLL 1 /**< The index to the network PLL */ /** * @def DDR_PLL */ #define DDR_PLL 2 /**< The index to the DDR PLL */ /** * @brief * Device PLL definitions */ #define DEVICE_PLL_BASE(x) ((x) == MAIN_PLL ? 0x29a0000 : ((x) == NET_PLL ? 0x29c0000 : 0x29c0400)) /** * @brief * Device PSC definitions */ #define DEVICE_PSC_BASE 0x02ae0000u /** * @brief * The PSC number for ethernet port 0 is 7, and for port 1 it is 8 */ #define TARGET_PWR_ETH(x) ((x) == 0 ? 7 : 8) /** * @brief * The nand is done through gpio, which is always powered up. * A value < 0 tells the low level psc driver to simply return success */ #define TARGET_PWR_NAND -1 /** * @brief * Device DDR controller definitions */ #define DEVICE_DDR_BASE 0x78000000 /** * @brief * The highest module number */ #define TARGET_PWR_MAX_MOD 13 /** * @brief * The base address of MDIO */ #define TARGET_MDIO_BASE 0x2c81800 /** * @brief * GPIO address */ #define GPIO_GPIOPID_REG 0x02B00000 #define GPIO_GPIOEMU_REG 0x02B00004 #define GPIO_BINTEN_REG 0x02B00008 #define GPIO_DIR_REG 0x02B00010 #define GPIO_OUT_DATA_REG 0x02B00014 #define GPIO_SET_DATA_REG 0x02B00018 #define GPIO_CLEAR_DATA_REG 0x02B0001C #define GPIO_IN_DATA_REG 0x02B00020 #define GPIO_SET_RIS_TRIG_REG 0x02B00024 #define GPIO_CLR_RIS_TRIG_REG 0x02B00028 #define GPIO_SET_FAL_TRIG_REG 0x02B0002C #define GPIO_CLR_FAL_TRIG_REG 0x02B00030 /** * @brief * GPIO pin mapping */ #define NAND_CLE_GPIO_PIN GPIO_8 // High: Command Cycle occuring #define NAND_ALE_GPIO_PIN GPIO_9 // High: Address input cycle oddcuring #define NAND_NWE_GPIO_PIN GPIO_10 #define NAND_NRE_GPIO_PIN GPIO_12 #define NAND_NCE_GPIO_PIN GPIO_13 #define NAND_MODE_GPIO GPIO_14 /** * @brief * The standard NAND delay must be big enough to handle the highest possible * operating frequency of the device */ #define TARGET_NAND_STD_DELAY 25 // In cpu cycles /** * @brief * The base address of the I2C peripheral, and the module divisor of the cpu clock */ #define DEVICE_I2C_BASE 0x02b04000 #define DEVICE_I2C_MODULE_DIVISOR 6