/** * @file c6474init.c * * @brief * c6474 functions used during the initial stage of the ibl load */ #include "ibl.h" #include "device.h" #include "pllapi.h" /** * @brief Configure the PLLs * * @details * Only the main PLL can be configured here. The DDR pll is enabled by default, * and the network PLL is enabled through serdes configuration. * the multiplier and dividers. */ void devicePllConfig (void) { if (ibl.pllConfig[ibl_MAIN_PLL].doEnable == TRUE) hwPllSetPll (MAIN_PLL, ibl.pllConfig[ibl_MAIN_PLL].prediv, ibl.pllConfig[ibl_MAIN_PLL].mult, ibl.pllConfig[ibl_MAIN_PLL].postdiv); } /** * @brief * Return the endian status of the device * * @details * Returns true if the device is executing in little endian mode */ extern cregister volatile unsigned int CSR; bool deviceIsLittleEndian (void) { if ((CSR & (1 << 8)) == 0) return (FALSE); return (TRUE); }