/************************************************************************************************* * FILE PURPOSE: EMIF4 driver ************************************************************************************************* * FILE NAME: emif4.c * * DESCRIPTION: The boot emif4 driver * *************************************************************************************************/ #include "types.h" #include "ibl.h" #include "emif4_api.h" #include "emif4_loc.h" #include "device.h" #define CHIP_LEVEL_REG 0x02620000 #define KICK0 *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0038) #define KICK1 *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x003C) #define KICK0_UNLOCK 0x83e70b13 #define KICK1_UNLOCK 0x95a4f1e0 #define DDR3PLLCTL0 *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0330) #define DDR3PLLCTL1 *(unsigned int*)(CHIP_LEVEL_REG + 0x0334) // DDR3 definitions #define DDR_BASE_ADDR 0x21000000 #define DDR_MIDR (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000000)) #define DDR_SDCFG (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000008)) #define DDR_SDRFC (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000010)) #define DDR_SDTIM1 (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000018)) #define DDR_SDTIM2 (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000020)) #define DDR_SDTIM3 (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000028)) #define DDR_PMCTL (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x00000038)) #define DDR_RDWR_LVL_RMP_CTRL (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000D8)) #define DDR_RDWR_LVL_CTRL (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000DC)) #define DDR_DDRPHYC (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000E4)) #define DDR_ZQCFG (*(volatile unsigned int*)(DDR_BASE_ADDR + 0x000000C8)) #define DATA0_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x0262043C)) #define DATA1_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620440)) #define DATA2_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620444)) #define DATA3_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620448)) #define DATA4_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x0262044C)) #define DATA5_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620450)) #define DATA6_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620454)) #define DATA7_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x02620458)) #define DATA8_GTLVL_INIT_RATIO (*(volatile unsigned int*)(0x0262045C)) #define DATA0_WRLVL_INIT_RATIO (*(unsigned int*)(0x0262040C)) #define DATA1_WRLVL_INIT_RATIO (*(unsigned int*)(0x02620410)) #define DATA2_WRLVL_INIT_RATIO (*(unsigned int*)(0x02620414)) #define DATA3_WRLVL_INIT_RATIO (*(unsigned int*)(0x02620418)) #define DATA4_WRLVL_INIT_RATIO (*(unsigned int*)(0x0262041C)) #define DATA5_WRLVL_INIT_RATIO (*(unsigned int*)(0x02620420)) #define DATA6_WRLVL_INIT_RATIO (*(unsigned int*)(0x02620424)) #define DATA7_WRLVL_INIT_RATIO (*(unsigned int*)(0x02620428)) #define DATA8_WRLVL_INIT_RATIO (*(unsigned int*)(0x0262042C)) #define RDWR_INIT_RATIO_0 (*(volatile unsigned int*)(0x0262040C)) #define RDWR_INIT_RATIO_1 (*(volatile unsigned int*)(0x02620410)) #define RDWR_INIT_RATIO_2 (*(volatile unsigned int*)(0x02620414)) #define RDWR_INIT_RATIO_3 (*(volatile unsigned int*)(0x02620418)) #define RDWR_INIT_RATIO_4 (*(volatile unsigned int*)(0x0262041C)) #define RDWR_INIT_RATIO_5 (*(volatile unsigned int*)(0x02620420)) #define RDWR_INIT_RATIO_6 (*(volatile unsigned int*)(0x02620424)) #define RDWR_INIT_RATIO_7 (*(volatile unsigned int*)(0x02620428)) #define RDWR_INIT_RATIO_8 (*(volatile unsigned int*)(0x0262042C)) #define DDR3_CONFIG_REG_0 (*(volatile unsigned int*)(0x02620404)) #define DDR3_CONFIG_REG_12 (*(volatile unsigned int*)(0x02620434)) #define DDR3_CONFIG_REG_23 (*(volatile unsigned int*)(0x02620460)) #define DDR3_CONFIG_REG_24 (*(volatile unsigned int*)(0x02620464)) #define RD_DQS_SLAVE_RATIO 0x34 #define WR_DQS_SLAVE_RATIO 0xA9 #define WR_DATA_SLAVE_RATIO 0xE9 #define FIFO_WE_SLAVE_RATIO 0x106 static void ddr3_wait (uint32 del) { volatile unsigned int i; for (i = 0; i < del; i++) asm (" nop "); } /************************************************************************************************* * FUNCTION PUROPSE: Initial EMIF4 setup ************************************************************************************************* * DESCRIPTION: Emif configuration *************************************************************************************************/ SINT16 hwEmif4p0Enable (iblEmif4p0_t *cfg) { UINT32 v, i, TEMP; v = DEVICE_REG32_R(DEVICE_JTAG_ID_REG); v &= DEVICE_JTAG_ID_MASK; if ( (v == DEVICE_C6678_JTAG_ID_VAL) || (v == DEVICE_C6670_JTAG_ID_VAL) ) { KICK0 = KICK0_UNLOCK; KICK1 = KICK1_UNLOCK; /**************** 3.3 Leveling register configuration ********************/ DDR3_CONFIG_REG_0 &= ~(0x007FE000); // clear ctrl_slave_ratio field DDR3_CONFIG_REG_0 |= 0x00200000; // set ctrl_slave_ratio to 0x100 DDR3_CONFIG_REG_12 |= 0x08000000; // Set invert_clkout = 1 DDR3_CONFIG_REG_0 |= 0xF; // set dll_lock_diff to 15 DDR3_CONFIG_REG_23 |= 0x00000200; // See section 4.2.1, set for partial automatic levelling /**************** 3.3 Partial Automatic Leveling ********************/ DATA0_WRLVL_INIT_RATIO = 0x5E; DATA1_WRLVL_INIT_RATIO = 0x5E; DATA2_WRLVL_INIT_RATIO = 0x5E; DATA3_WRLVL_INIT_RATIO = 0x51; DATA4_WRLVL_INIT_RATIO = 0x38; DATA5_WRLVL_INIT_RATIO = 0x3A; DATA6_WRLVL_INIT_RATIO = 0x24; DATA7_WRLVL_INIT_RATIO = 0x20; DATA8_WRLVL_INIT_RATIO = 0x44; DATA0_GTLVL_INIT_RATIO = 0xDD; DATA1_GTLVL_INIT_RATIO = 0xDD; DATA2_GTLVL_INIT_RATIO = 0xBE; DATA3_GTLVL_INIT_RATIO = 0xCA; DATA4_GTLVL_INIT_RATIO = 0xA9; DATA5_GTLVL_INIT_RATIO = 0xA7; DATA6_GTLVL_INIT_RATIO = 0x9E; DATA7_GTLVL_INIT_RATIO = 0xA1; DATA8_GTLVL_INIT_RATIO = 0xBA; //Do a PHY reset. Toggle DDR_PHY_CTRL_1 bit 15 0->1->0 DDR_DDRPHYC &= ~(0x00008000); DDR_DDRPHYC |= (0x00008000); DDR_DDRPHYC &= ~(0x00008000); /***************** 3.4 Basic Controller and DRAM configuration ************/ DDR_SDRFC = 0x00005162; // enable configuration /* DDR_SDTIM1 = 0x1113783C; */ TEMP = 0; TEMP |= 0x8 << 25; // T_RP bit field 28:25 TEMP |= 0x8 << 21; // T_RCD bit field 24:21 TEMP |= 0x9 << 17; // T_WR bit field 20:17 TEMP |= 0x17 << 12; // T_RAS bit field 16:12 TEMP |= 0x20 << 6; // T_RC bit field 11:6 TEMP |= 0x7 << 3; // T_RRD bit field 5:3 TEMP |= 0x4; // T_WTR bit field 2:0 DDR_SDTIM1 = TEMP; /* DDR_SDTIM2 = 0x304F7FE3; */ TEMP = 0; TEMP |= 0x3 << 28; // T_XP bit field 30:28 TEMP |= 0x4f << 16; // T_XSNR bit field 24:16 TEMP |= 0x1ff << 6; // T_XSRD bit field 15:6 TEMP |= 0x4 << 3; // T_RTP bit field 5:3 TEMP |= 0x3; // T_CKE bit field 2:0 DDR_SDTIM2 = TEMP; /* DDR_SDTIM3 = 0x559F849F; */ TEMP = 0; TEMP |= 0x5 << 28; // T_PDLL_UL bit field 31:28 (fixed value) TEMP |= 0x5 << 24; // T_CSTA bit field 27:24 (fixed value) TEMP |= 0x4 << 21; // T_CKESR bit field 23:21 TEMP |= 0x3f << 15; // T_ZQCS bit field 20:15 TEMP |= 0x49 << 4; // T_RFC bit field 12:4 TEMP |= 0xf; // T_RAS_MAX bit field 3:0 (fixed value) DDR_SDTIM3 = TEMP; DDR_DDRPHYC = 0x0010010F; DDR_ZQCFG = 0x70073214; DDR_PMCTL = 0x0; DDR_SDRFC = 0x00005162; // enable configuration /* DDR_SDCFG = 0x63062A32; */ /* New value with DYN_ODT disabled and SDRAM_DRIVE = RZQ/7 //0x63222A32; // last config write DRAM init occurs */ TEMP = 0; TEMP |= 0x3 << 29; // SDRAM_TYPE bit field 31:29 (fixed value) TEMP |= 0x0 << 27; // IBANK_POS bit field 28:27 TEMP |= 0x3 << 24; // DDR_TERM bit field 26:24 TEMP |= 0x0 << 21; // DYN_ODT bit field 22:21 TEMP |= 0x1 << 18; // SDRAM_DRIVE bit field 19:18 TEMP |= 0x2 << 16; // CWL bit field 17:16 TEMP |= 0x0 << 14; // NM bit field 15:14 TEMP |= 0xA << 10; // CL bit field 13:10 TEMP |= 0x4 << 7; // ROWSIZE bit field 9:7 TEMP |= 0x3 << 4; // IBANK bit field 6:4 TEMP |= 0x0 << 3; // EBANK bit field 3:3 TEMP |= 0x2; // PAGESIZE bit field 2:0 DDR_SDCFG = TEMP; /* assuming max device speed, 1.4GHz, 1 cycle = 0.714 ns * * so, 100 us = 100000 ns = 140056 cycles thereby, 600us=840336 */ ddr3_wait(840336); //Wait 600us for HW init to complete DDR_SDRFC = 0x00001450; //Refresh rate = (7.8*666MHz] /***************** 4.2.1 Partial automatic leveling ************/ DDR_RDWR_LVL_RMP_CTRL = 0x80000000; //enable automatic leveling /*Trigger automatic leveling - This ignores read DQS leveling result and uses ratio forced value Wait for min 1048576 DDR clock cycles for leveling to complete = 1048576 * 1.5ns = 1572864ns = 1.57ms. Actual time = ~10-15 ms */ DDR_RDWR_LVL_CTRL = 0x80000000; /* assuming max device speed, 1.4GHz, 1 cycle = 0.714 ns * * so, 100 us = 100000 ns = 140056 cycles thereby, 3ms=3000us=4201680 */ ddr3_wait(4201680); //Wait 3ms for leveling to complete } else { /* C64x configuration */ /* If the config registers or refresh control registers are being written * disable the initialization sequence until they are all setup */ if ((cfg->registerMask & EMIF4_INIT_SEQ_MASK) != 0) { v = DEVICE_REG32_R (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL); EMIF_REG_VAL_SDRAM_REF_CTL_SET_INITREF_DIS(v,1); DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL, v); } if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamTiming1) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TIMING1, cfg->sdRamTiming1); if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamTiming2) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TIMING2, cfg->sdRamTiming2); if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamTiming3) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TIMING3, cfg->sdRamTiming3); if ((cfg->registerMask & ibl_EMIF4_ENABLE_lpDdrNvmTiming) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_NVM_TIMING, cfg->lpDdrNvmTiming); if ((cfg->registerMask & ibl_EMIF4_ENABLE_powerManageCtl) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PWR_MNG_CTL, cfg->powerManageCtl); if ((cfg->registerMask & ibl_EMIF4_ENABLE_iODFTTestLogic) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_IODFT_TST_LOGIC, cfg->iODFTTestLogic); if ((cfg->registerMask & ibl_EMIF4_ENABLE_performCountCfg) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PERFORM_CNT_CFG, cfg->performCountCfg); if ((cfg->registerMask & ibl_EMIF4_ENABLE_performCountMstRegSel) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PERFORM_CNT_MST_REG_SEL, cfg->performCountMstRegSel); if ((cfg->registerMask & ibl_EMIF4_ENABLE_readIdleCtl) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_IDLE_CTL, cfg->readIdleCtl); if ((cfg->registerMask & ibl_EMIF4_ENABLE_sysVbusmIntEnSet) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_INT_EN_SET, cfg->sysVbusmIntEnSet); if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamOutImpdedCalCfg) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_OUT_IMP_CAL_CFG, cfg->sdRamOutImpdedCalCfg); if ((cfg->registerMask & ibl_EMIF4_ENABLE_tempAlterCfg) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_TEMP_ALTER_CFG, cfg->tempAlterCfg); if ((cfg->registerMask & ibl_EMIF4_ENABLE_ddrPhyCtl1) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PHY_CTL1, cfg->ddrPhyCtl1); if ((cfg->registerMask & ibl_EMIF4_ENABLE_ddrPhyCtl2) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PHY_CLT2, cfg->ddrPhyCtl2); if ((cfg->registerMask & ibl_EMIF4_ENABLE_priClassSvceMap) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_PRI_CLASS_SVC_MAP, cfg->priClassSvceMap); if ((cfg->registerMask & ibl_EMIF4_ENABLE_mstId2ClsSvce1Map) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ID2CLS_SVC_1MAP, cfg->mstId2ClsSvce1Map); if ((cfg->registerMask & ibl_EMIF4_ENABLE_mstId2ClsSvce2Map) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ID2CLS_SVC_2MAP, cfg->mstId2ClsSvce2Map); if ((cfg->registerMask & ibl_EMIF4_ENABLE_eccCtl) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ECC_CTL, cfg->eccCtl); if ((cfg->registerMask & ibl_EMIF4_ENABLE_eccRange1) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ECC_RANGE1, cfg->eccRange1); if ((cfg->registerMask & ibl_EMIF4_ENABLE_eccRange2) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_ECC_RANGE2, cfg->eccRange2); if ((cfg->registerMask & ibl_EMIF4_ENABLE_rdWrtExcThresh) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_RD_WRT_EXC_THRESH, cfg->rdWrtExcThresh); /* Allow the configuration to occur */ v = DEVICE_REG32_R (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL); EMIF_REG_VAL_SDRAM_REF_CTL_SET_INITREF_DIS(v,0); DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL, v); if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamConfig) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SD_RAM_CFG, cfg->sdRamConfig); if ((cfg->registerMask & ibl_EMIF4_ENABLE_sdRamConfig2) != 0) DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SD_RAM_CFG2, cfg->sdRamConfig2); v = cfg->sdRamRefreshCtl; EMIF_REG_VAL_SDRAM_REF_CTL_SET_INITREF_DIS(v,0); DEVICE_REG32_W (DEVICE_EMIF4_BASE + EMIF_REG_SDRAM_REF_CTL, v); } return (0); } /* hwEmif4p0Enable */