/********************************************************************************** * FILE PURPOSE: A very simple mdio driver ********************************************************************************** * FILE NAME: mdio.c * * DESCRIPTION: Enables mdio and performs blind access * * @file mdio.c * * @brief * Enables mdio and performs blind access * **********************************************************************************/ #include "types.h" #include "mdio.h" #include "device.h" /*********************************************************************************** * FUNCTION PURPOSE: Provide an approximate delay *********************************************************************************** * DESCRIPTION: A delay in units of CPU cycles is executed ***********************************************************************************/ void mdio_delay (uint32 del) { volatile unsigned int i; for (i = 0; i < del/8; i++); } /*********************************************************************************** * FUNCTION PURPOSE: Perform blind MDIO access *********************************************************************************** * DESCRIPTION: Pre-configured mdio access is performed. ***********************************************************************************/ void hwMdio (int16 nAccess, uint32 *access, uint16 clkdiv, uint32 delayCpuCycles) { int16 i; /* Enable MDIO, set the divider. A divider value of 0 is not allowed */ if (clkdiv == 0) clkdiv = 1; MDIOR->CONTROL = (0x40000000 | clkdiv); for (i = 0; i < nAccess; i++) { /* Set the Go bit */ MDIOR->USERACCESS0 = (((uint32)1 << 31) | access[i]); while (MDIOR->USERACCESS0 & 0x80000000); mdio_delay (delayCpuCycles); } /* A big delay after the last configure */ mdio_delay (1000000); }