#ifndef __BTBLLOC_H__ #define __BTBLLOC_H__ /******************************************************************************* * FILE PURPOSE: Macros and definitions private to BTBL ******************************************************************************* * FILE NAME: BTBLLOC.h * * DESCRIPTION: Defines macros and definitions seen only by the BTBL processing * module * * (C) Copyright 2004, TELOGY Networks, Inc. ******************************************************************************/ /* System level header files */ #include "types.h" /* BTBL header files */ #include "btbl.h" /******************************************************************************* * Data Definition : Define I/O Register Opcode ******************************************************************************/ #define BOOT_TBL_IO_CFG_DELAY 0xFFFF #define BOOT_TBL_IO_CFG_START_CORE 0xFFFE /******************************************************************************* * Data Definition : BOOT_TBL_STATE_T ******************************************************************************* * DESCRIPTION : * The following definitions describe the boot table processing state. ******************************************************************************/ typedef UINT16 BOOT_TBL_STATE_T; #define BOOT_TBL_STATE_INIT 0 #define BOOT_TBL_STATE_IO_CNT 1 #define BOOT_TBL_STATE_IO_REGS 2 #define BOOT_TBL_STATE_SIZE 3 #define BOOT_TBL_STATE_ADDR 4 #define BOOT_TBL_STATE_DATA 5 #define BOOT_TBL_STATE_PAD 6 #define BOOT_TBL_STATE_FLUSH 7 #define BOOT_TBL_LAST_STATE BOOT_TBL_STATE_FLUSH #define BOOT_TBL_NUM_STATES (BOOT_TBL_LAST_STATE + 1) /****************************************************************************** * DATA DEFINITION: Boot Table Procssing Function *****************************************************************************/ typedef void (*BootTblProcFcn_t) (BOOT_TBL_CB_T* p_inst); #endif /* __BTBLLOC_H__ */ /* Nothing past this point */