#ifndef OSAL_H_ #define OSAL_H_ /******************************************************************** * IBL Adaptions * * The ibl will use the file based definition, but define it to be * directed into the BOOT_MODULE_FXN_TABLE calls. * ********************************************************************/ #include "iblloc.h" #define FILE_BASED 1 #define FILE BOOT_MODULE_FXN_TABLE /* use the already existing global */ /* Redirect seek and reads */ #define fseek(x,y,z) (*x->seek)((Int32)(y),(Int32)(z)) #define fread(w,x,y,z) (((*z->read)((Uint8 *)(w),(Uint32)((x)*(y)))) == 0 ? (y) : 0) /* Use stdlib functions where possible */ #define mem_copy(dest,src,nbytes) memcpy((void *)(dest),(void *)(src),nbytes) #define mem_write(buf, nbytes, addr, page) memcpy((void *)(addr),(void *)(buf),nbytes) #define str_comp strcmp #define strn_copy strncpy /*********************** * Function Prototypes **********************/ char* strn_copy(char* dst, const char* src, unsigned int n); int str_comp(const char *s1, const char *s2); #endif /*OSAL_H_*/