#******************************************************************************* #* FILE PURPOSE: Define makefile variables for C64X #******************************************************************************* #* FILE NAME: makedefs.mk #* #* DESCRIPTION: Make include file which defines variables used by all DSP #* Makefiles. #* #* (C) Copyright 1999 TELOGY Networks, Inc. #******************************************************************************* ifeq ($(ENDIAN),big) MEXT=be else MEXT=le endif CC = $(TOOLSC6X)/cgtools/bin/cl6x AS = $(TOOLSC6X)/cgtools/bin/cl6x LD = $(TOOLSC6X)/cgtools/bin/cl6x -z ARIN = $(TOOLSC6X)/cgtools/bin/ar6x -rq AROUT = $(TOOLSC6X)/cgtools/bin/ar6x -xq HEX6X = $(TOOLSC6X)/cgtools/bin/hex6x CDBTOOL = $(COMSPEC) /c $(TOOLSBIOSCDBC6X)\gconfgen MAKEDEP = $(MAKEDEPPATH) MAKEDEP_OPT = -q COBJEXT = $(MEXT).oc LOBJEXT = ol AOBJEXT = $(MEXT).oa CDEPEXT = dc LDEPEXT = dl ADEPEXT = da ASMEXT = s LASMEXT = sa LIBEXT = lib RM = rm -f CP = cp -f MV = mv -f CPUDIR = c64x ifeq ($(OS),Linux) DIRSEP=/ PATHSEP=: else DIRSEP=$(subst /,\,/) PATHSEP=; endif # CPU Class flags CPUFLAGS = -mv6400+ ifeq ($(ENDIAN),big) ALLFARLIB = $(TOOLSC6XDOS)/cgtools/lib/rts64pluse.lib else ALLFARLIB = $(TOOLSC6XDOS)/cgtools/lib/rts64plus.lib endif RTLIBS = $(subst /,$(DIRSEP),$(ALLFARLIB)) # Common compilation flags # -c : disable linker # -k : keep .asm file # -mi200 : set imterrupt threshold to max of 200 cycles. # -ml3 : far memory model # -pm : program level optimization # -mv6400: Target processor is 64x # -pden : display diagnostic number along with messages # -pdr : display remarks # -pds1111: shut off #pragma symbol warnings # -pds827: shut off #pragma symbol warnings (symbol undefined) # -pds824: shut off #pragma symbol warnings (can be applied to file level symbol only) # -pds837: shut off #pragma symbol warnings (can be applied to file level symbol only) # -pds97: shut off no source in file warning ifneq ($(UTIL),yes) ifeq ($(DEBUG),yes) CFLAGS = -c -k -mi200 -ml3 -ms3 -o2 -pm -pds1111 -pds827 -pds824 -pds837 -pds1037 -pds195 -pds97 -pden -pdr $(CPUFLAGS) else CFLAGS = -c -k -mi200 -ml0 -ms3 -o3 -pm -pds1111 -pds827 -pds824 -pds837 -pds1037 -pds195 -pds97 -pden -pdr $(CPUFLAGS) endif else CFLAGS = -c -k -mi200 -ml3 -ms3 -o2 -pm -pds1111 -pds827 -pds824 -pds837 -pds1037 -pds195 -pds97 -pden -pdr $(CPUFLAGS) endif ifeq ($(ENDIAN),big) CFLAGS+= -me endif # Debug flags # -as : keep local symbols # -g : enable debugging # -ss : interlist C source and optimizer with .asm source ifneq ($(UTIL),yes) ifeq ($(DEBUG),yes) DCFLAGS = -g -as -ss else DCFLAGS = -as -ss endif else DCFLAGS = -g -as -ss endif # ASM options # -s : place all symbols in object file # -l : produce listing # -pw : warn pipelne conflicts # AFLAGS = -s -l -g -mk -ms $(CPUFLAGS) AFLAGS = -g -ea.s -c -k -mi200 -ml3 -pm -al $(CPUFLAGS) ifeq ($(ENDIAN),big) AFLAGS+= -me endif # Include files for standard (non siu) modules. Also used by linker to find # library files. FSTDINC =$(TOOLSC6XDOS)/cgtools/include;$(TOOLSC6XDOS)/cgtools/lib FSTDINC +=;$(TOOLSC6XDOS)/rtdx/include;$(TOOLSC6XDOS)/rtdx/lib FSTDINC +=;$(TOOLSBIOSC6XDOS)/bios/include;$(TOOLSBIOSC6XDOS)/bios/lib FSTDINC +=;$(TOOLSBIOSC6XDOS)/xdais/include;;$(TOOLSBIOSC6XDOS)/xdais/src/api STDINC =$(subst /,$(DIRSEP),$(FSTDINC)) # Include files for ASM in standard (non siu) modules STDAINC =$(subst /,$(DIRSEP),$(TOOLSBIOSC6XDOS)/bios/include;$(GGROOT)/misc/$(CPUDIR)) # Include files for this platform. Change this for test code. PLATINC =$(subst /,$(DIRSEP),$(GGROOT)/hw/$(CPUDIR);$(ECODIR)/gg/$(CPUDIR);$(ECODIR)/$(CPUDIR)) # Nothing past this point