/* Second attempt to create the ccs version file for testing the rom boot loader */ /* No i2c blocking is performed */ #include #include int asciiByte (unsigned char c) { if ((c >= '0') && (c <= '9')) return (1); if ((c >= 'A') && (c <= 'F')) return (1); return (0); } int toNum (unsigned char c) { if ((c >= '0') && (c <= '9')) return (c - '0'); return (c - 'A' + 10); } void stripLine (FILE *s) { char iline[132]; fgets (iline, 131, s); } /* Read a .b file. */ int readBFile (FILE *s, unsigned char *data, unsigned maxSize) { unsigned char x, y; int byteCount = 0; /* Strip the 1st two lines */ stripLine (s); stripLine (s); for (;;) { /* read the 1st ascii char */ do { x = fgetc (s); if (x == (unsigned char)EOF) return (byteCount); } while (!asciiByte(x)); /* Read the next ascii char */ y = fgetc (s); if (y == (unsigned char)EOF) return (byteCount); if (asciiByte(y)) data[byteCount++] = (toNum(x) << 4) | toNum (y); if (byteCount >= maxSize) { fprintf (stderr, "Max input array size exceeded\n"); return (-1); } } } int copyBlock (unsigned char *source, int idx, int maxSize, unsigned char *dest, int count) { int i; for (i = 0; i < count; i++) { if (idx >= maxSize) break; dest[i] = source[idx++]; } return (i); } unsigned dwordConvert (unsigned char *data, int idx, int iMax) { unsigned value; unsigned char c[4]; int i; c[0] = c[1] = c[2] = c[3] = 0; for (i = 0; i < 4; i++) { if (idx >= iMax) break; c[i] = data[idx++]; } value = c[0] | (c[1] << 8) | (c[2] << 16) | (c[3] << 24); return (value); } #define SIZE 0x10000 /* max array size */ int main (int argc, char *argv[]) { FILE *strin; FILE *strout; unsigned char *dataSet1; unsigned pIn; unsigned pOut; int inSize; int i; /* Arg check */ if (argc != 3) { fprintf (stderr, "usage: %s infile outfile\n", argv[0]); return (-1); } /* Open the input file */ strin = fopen (argv[1], "r"); if (strin == NULL) { fprintf (stderr, "%s: Could not open file %s for reading\n", argv[0], argv[1]); return (-1); } /* Allocate the two data set memories */ dataSet1 = malloc (SIZE * sizeof (unsigned char)); if (dataSet1 == NULL) { fprintf (stderr, "%s: Malloc failure\n", argv[0]); return (-1); } /* Read the data into the byte stream */ if ((inSize = readBFile (strin, dataSet1, SIZE)) < 0) return (inSize); fclose (strin); /* Copy the resulting data set into the output file in ccs format */ strout = fopen (argv[2], "w"); if (strout == NULL) { fprintf (stderr, "%s: Could not open %s for writing\n", argv[0], argv[2]); return (-1); } /* Write the ccs header. The number of lines must be computed from the * array size */ fprintf (strout, "1651 1 b000 1 %x\n", (inSize + 3) / 4); for (i = 0; i < inSize; i += 4) fprintf (strout, "0x%08x\n", dwordConvert (dataSet1, i, inSize)); fclose (strout); return (0); }