Removed file src/util/.gitignore
[keystone-rtos/ibl.git] / doc / evmc6678-instructions.txt
index 15567cb40a957e2b71350b061397c2fe2ca41412..e6c61007be5fcb2fd2afd701077bf4e0a9d57a97 100644 (file)
@@ -13,7 +13,7 @@ Steps to use IBL on the c6678 EVM
        boot mode on the EVM (please refer to the EVM technical reference manual
           on how to set the boot mode dip switches.
    (b) Open CCSv5 and launch the evmc66xx emulator target configuration and connect to core 0.
-   (c) Load the program i2cparam_c6678_le.out to CCS.
+   (c) Load the program i2cparam_0x51_c6678_le_0x500.out to CCS.
    (d) Run the program and a message "Run the GEL for the device to be configured, 
        press return to program the I2C" will be printed on the CCS console.
    (e) Load i2cConfig.gel (in CCSv5 Tools->GEL Files, right click mouse in GEL Files
@@ -43,7 +43,7 @@ Steps to use IBL on the c6678 EVM
     SW4(on, on, on, on), 
     SW5(on, on, on, off),
     SW6(on, on, on, on)
-   This will set the boot para index to 0 to boot the NOR image, by default
+   This will set the boot param index to 0 to boot the NOR image, by default
    the boot configuration table sets the NOR offset address to be 0 and 
    image format to be ELF for image 0.
    
@@ -53,7 +53,7 @@ Steps to use IBL on the c6678 EVM
     SW4(on, off, on, on), 
     SW5(on, on, on, off),
     SW6(on, on, on, on)
-   This will set the boot para index to 2 to boot the NAND image, by default
+   This will set the boot param index to 2 to boot the NAND image, by default
    the boot configuration table sets the NAND offset address to be 16384 
    (start of block 1) and image format to be BBLOB for image 0.
 
@@ -63,7 +63,7 @@ Steps to use IBL on the c6678 EVM
     SW4(on, on, off, on), 
     SW5(on, on, on, off),
     SW6(on, on, on, on)
-   This will set the boot para index to 4 to boot an image from a remote TFTP
+   This will set the boot param index to 4 to boot an image from a remote TFTP
    server, by default the boot configuration table sets the server IP to be 
    192.168.2.101, board IP to be 192.168.2.100 and image format to be BBLOB.