diff --git a/doc/release_info.txt b/doc/release_info.txt
index 0d8243814b440dd9583d40726661e2e53a08f880..4fb438ea9e2ee9e7a954acf3a1319c17b02f7e27 100644 (file)
--- a/doc/release_info.txt
+++ b/doc/release_info.txt
=====================================================
C6x Bootloader Release Note
-Version: 0.5.2
-November 2010
+Version: 1.0.0.4
+May 2011
=====================================================
1) Supported TARGETS:
- C6455
- C6472
- C6474
+ - C661x
+
2) Supported ENDIAN
- big
- little
+
3) Required toolset
- - TI CGEN compiler CGT_C6000_7.2.0A10218
+ - If building in Windows environment - MinGW MSYS v1.0.11
+ (http://downloads.sourceforge.net/mingw/MSYS-1.0.11.exe)
+ - TI CGEN compiler CGT_C6000_7.2.0
+NOTE: TI CGEN compiler CGT_C6000_6.1.12 has to be used for building IBL with
+ENDIAN mode "both".
+
4) Build Instructions
+
- Change directory to ibl\src\make
- - Modify the setupenvLnx.sh script to match the tool environment
- - Set the environment by running "source setupenvLnx.sh"
- - For building run:
+ - Modify the environment setup script to match the tool chain installation
+ directory:
+ For building in Cygwin environment modify setupenv.bat
+ For building in MINGW-MSYS Bash shell modify setupenvMsys.sh
+ For building in Linux Bash shell modify setupenvLnx.sh
+ - Set the environment by running "setupenv.bat" or "source setupenvLnx.sh"
+ or "source setupenvMsys.sh"
+ - For building run the following make command:
+ C6678/C6670 EVM:
+ make evm_c667x_i2c ENDIAN=little I2C_BUS_ADDR=0x51
+ or:
make <TARGET> ENDIAN=[little|big]
make c6455 ENDIAN=liitle
make c6455 ENDIAN=big
+