diff --git a/src/cfg/c6474/iblcfg.h b/src/cfg/c6474/iblcfg.h
--- /dev/null
+++ b/src/cfg/c6474/iblcfg.h
@@ -0,0 +1,66 @@
+/**************************************************************************
+ * FILE PURPOSE: Provide build time configurations for the IBL
+ **************************************************************************
+ * FILE NAME: iblcfg.h
+ *
+ * DESCRIPTION: Build time configuration
+ *
+ * @file iblcfg.h
+ *
+ * @brief
+ * Build time configurations for the c6474 ibl are defined
+ *
+ ***************************************************************************/
+#ifndef IBLCFG_H
+#define IBLCFG_H
+
+/**
+ * @brief The maximum number of UDP sockets in the system
+ */
+#define MAX_UDP_SOCKET 3
+
+
+/**
+ * @brief The maximum number of timers in the system
+ */
+#define MAX_TIMER_BLOCKS 5
+
+
+/**
+ * @brief The size in bytes of the internal stream buffer
+ */
+#define MAX_SIZE_STREAM_BUFFER 1024
+
+
+/**
+ * @brief The maximum number of functions supported for BIS mode
+ */
+#define MAX_BIS_FUNCTION_SUPPORT 3
+
+
+/**
+ * @brief No I/O sections accepted in boot table format
+ */
+#define BOOTCONFIG_NO_BTBL_IO
+
+/**
+ * @brief The I2C bus address and data address of the ibl table.
+ */
+#define IBL_I2C_DEV_FREQ_MHZ 1000
+#define IBL_I2C_CLK_FREQ_KHZ 100
+#define IBL_I2C_OWN_ADDR 10
+#define IBL_I2C_CFG_ADDR_DELAY 0x100 /* Delay between sending the address and reading data */
+
+#ifndef IBL_I2C_CFG_EEPROM_BUS_ADDR
+ #define IBL_I2C_CFG_EEPROM_BUS_ADDR 0x50
+#endif
+
+#define IBL_I2C_CFG_TABLE_DATA_ADDR (0x10000 - 0x300)
+
+
+
+
+
+#endif
+
+