--- a/src/cfg/c6474l/iblcfg.h
+++ b/src/cfg/c6474l/iblcfg.h
* @file iblcfg.h
*
* @brief
- * Build time configurations for the c6474 Lite ibl are defined
+ * Build time configurations for the c6474l ibl are defined
*
***************************************************************************/
#ifndef IBLCFG_H
/**
* @brief The I2C bus address and data address of the ibl table.
*/
-#define IBL_I2C_DEV_FREQ_MHZ 1000
-#define IBL_I2C_CLK_FREQ_KHZ 100
-#define IBL_I2C_OWN_ADDR 10
-#define IBL_I2C_CFG_ADDR_DELAY 0x100 /* Delay between sending the address and reading data */
+#define IBL_CFG_I2C_DEV_FREQ_MHZ 1000
+#define IBL_CFG_I2C_CLK_FREQ_KHZ 100
+#define IBL_CFG_I2C_OWN_ADDR 10
+#define IBL_CFG_I2C_ADDR_DELAY 0x100 /* Delay between sending the address and reading data */
-#ifndef IBL_I2C_CFG_EEPROM_BUS_ADDR
- #define IBL_I2C_CFG_EEPROM_BUS_ADDR 0x50
+/**
+ * @brief The default location for the i2c map information can be overridden during make
+ */
+#ifndef IBL_CFG_I2C_MAP_TABLE_DATA_BUS_ADDR
+ #define IBL_CFG_I2C_MAP_TABLE_DATA_BUS_ADDR 0x50
#endif
-#define IBL_I2C_CFG_TABLE_DATA_ADDR (0x10000 - 0x300)
-
+#ifndef IBL_CFG_I2C_MAP_TABLE_DATA_ADDR
+ #define IBL_CFG_I2C_MAP_TABLE_DATA_ADDR 0x100
+#endif
-
/**
- * @brief No NAND support. Define the function call to be a void statement
+ * @brief
+ * GPIO pin mapping
*/
-#define iblNandBoot()
+#define NAND_CLE_GPIO_PIN GPIO_8 // High: Command Cycle occuring
+#define NAND_ALE_GPIO_PIN GPIO_9 // High: Address input cycle oddcuring
+#define NAND_NWE_GPIO_PIN GPIO_10
+#define NAND_BSY_GPIO_PIN GPIO_11 /* NAND Ready/Busy pin */
+#define NAND_NRE_GPIO_PIN GPIO_12
+#define NAND_NCE_GPIO_PIN GPIO_13
+#define NAND_MODE_GPIO GPIO_14
/**
- * @brief No Elf support
- */
-#define iblIsElf(x) FALSE
-#define iblBootElf(x,y) for (;;);
-
+ * @brief
+ * The standard NAND delay must be big enough to handle the highest possible
+ * operating frequency of the device */
+#define TARGET_NAND_STD_DELAY 25 // In cpu cycles
+#define NAND_WAIT_PIN_POLL_ST_DLY (10000)
+
#endif