index 768ed8190f32fe2018a40e062e3a3953b7df2e33..5988bb042d61da2bb2cb55da663f21ab9be9b47f 100644 (file)
#define GPIO_SET_FAL_TRIG_REG 0x02B0002C
#define GPIO_CLR_FAL_TRIG_REG 0x02B00030
-/**
- * @brief
- * GPIO pin mapping
- */
-#define NAND_CLE_GPIO_PIN GPIO_8 // High: Command Cycle occuring
-#define NAND_ALE_GPIO_PIN GPIO_9 // High: Address input cycle oddcuring
-#define NAND_NWE_GPIO_PIN GPIO_10
-#define NAND_NRE_GPIO_PIN GPIO_12
-#define NAND_NCE_GPIO_PIN GPIO_13
-#define NAND_MODE_GPIO GPIO_14
-
-/**
- * @brief
- * The standard NAND delay must be big enough to handle the highest possible
- * operating frequency of the device */
-#define TARGET_NAND_STD_DELAY 25 // In cpu cycles
/**
* @brief