diff --git a/src/device/c66x/c66x.c b/src/device/c66x/c66x.c
index 31fa4a4c53b45c346f770573100d960cf281e658..22f0e088fd0ea47ecfe322385654f00240b15277 100755 (executable)
--- a/src/device/c66x/c66x.c
+++ b/src/device/c66x/c66x.c
#include "evmc66x_uart.h"
#define PLL_DDR_INIT_LOOPMAX 10
+#define IBL_STR_LEN 20
+
extern cregister unsigned int DNUM;
#define DDR3_TEST_ENABLE
void deviceDdrConfig (void)
{
uint32 loopcount=0;
- uint32 uartcount=10;
- int8 ddr_pass_str[20] = "IBL: DDR TEST PASS\n";
- int8 ddr_fail_str[20] = "IBL: DDR TEST FAIL\n";
- int8 ibl_msg_str1[20] = "IBL: PLL SEQ DONE \n";
+ int8 ddr_pass_str[IBL_STR_LEN] = "IBL: DDR TEST PASS\n";
+ int8 ddr_fail_str[IBL_STR_LEN] = "IBL: DDR TEST FAIL\n";
+ int8 ibl_msg_str1[IBL_STR_LEN] = "IBL: PLL SEQ DONE \n";
/* The emif registers must be made visible. MPAX mapping 2 is used */
/* Init UART */
uart_init();
/* Write something to UART */
- uart_write_string(ibl_msg_str1,19);
+ uart_write_string(ibl_msg_str1,IBL_STR_LEN);
#ifdef DDR3_TEST_ENABLE
if (ddr3_memory_test() == 0)
{
- uart_write_string(ddr_pass_str,19);
+ uart_write_string(ddr_pass_str,IBL_STR_LEN);
break;
}
#endif
- uart_write_string(ddr_fail_str,19);
+ uart_write_string(ddr_fail_str,IBL_STR_LEN);
}