Renamed ifdef flag, init uart from iblmain
[keystone-rtos/ibl.git] / src / device / c66x / c66x.c
index 7fe8c3e50d9f0bff891fe2dcec5d631300d416e8..a285ca503f9f97f596e4649cfa93a1220a4b4d71 100755 (executable)
@@ -138,7 +138,7 @@ void deviceDdrConfig (void)
     if (ibl.ddrConfig.configDdr != 0)
         hwEmif4p0Enable (&ibl.ddrConfig.uEmif.emif4p0);
 
-#ifdef DDR3_TEST_ENABLE
+#ifdef PLL_REINIT_WORKAROUND
     for (loopcount = 0; loopcount < PLL_DDR_INIT_LOOPMAX; loopcount++)
     {
        if (ddr3_memory_test() == 0) 
@@ -170,9 +170,9 @@ void deviceDdrConfig (void)
          
         if (ibl.ddrConfig.configDdr != 0)
             hwEmif4p0Enable (&ibl.ddrConfig.uEmif.emif4p0);
-        /* Init UART 
-        uart_init();*/
     }
+    /* Init UART again because we are re-initializing the PLL's */ 
+    uart_init();
 
     if (loopcount < 10) 
     {