c66x: Move DDR3 PLL config
[keystone-rtos/ibl.git] / src / device / c66x / c66xinit.c
index c46e9eaa1b017a3351e8a562180811180829fe8e..a9d72a0e36ae72426463f2e11630efc19a0b05a0 100644 (file)
 #include "tiboot_c66x.h"       
 
 
+#define CHIP_LEVEL_REG         0x02620000
+#define DDR3PLLCTL0            *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0330)
+#define DDR3PLLCTL1            *(volatile unsigned int*)(CHIP_LEVEL_REG + 0x0334)
+
+static void ddr3_delay (uint32 del)
+{
+    volatile unsigned int i;
+
+    for (i = 0; i < del; i++);
+
+}
+
 /**
  * @brief Configure the PLLs
  *
@@ -23,6 +35,7 @@
  */
 void devicePllConfig (void)
 {
+       unsigned int i;
 
     /* Unlock the chip registers and leave them unlocked */
     *((Uint32 *)0x2620038) = 0x83e70b13;
@@ -34,6 +47,28 @@ void devicePllConfig (void)
                      ibl.pllConfig[ibl_MAIN_PLL].mult,
                      ibl.pllConfig[ibl_MAIN_PLL].postdiv);
 
+
+
+        /* 1333 MHz data rate */
+        /***************** 2.2 DDR3 PLL Configuration ************/
+        DDR3PLLCTL1 |= 0x00000040;      //Set ENSAT bit = 1
+       DDR3PLLCTL0 |= 0x00800000;      // Set BYPASS = 1
+        DDR3PLLCTL1 |= 0x00002000;      //Set RESET bit = 1
+
+        DDR3PLLCTL0 = 0x090804C0;       //Configure CLKR, CLKF, CLKOD, BWADJ
+
+       for (i = 0;i < 20;i++)
+               ddr3_delay(1000);                //Wait for reset to complete
+
+        DDR3PLLCTL1 &= ~(0x00002000);   //Clear RESET bit
+
+       for (i = 0;i < 500;i++)
+               ddr3_delay(1000);                //Wait for PLL lock
+
+       DDR3PLLCTL0 &= ~(0x00800000);      // Set BYPASS = 0
+
+#if 0
+
     if (ibl.pllConfig[ibl_DDR_PLL].doEnable == TRUE)
         hwPllSetCfg2Pll (DEVICE_PLL_BASE(DDR_PLL),
                          ibl.pllConfig[ibl_DDR_PLL].prediv,
@@ -42,6 +77,8 @@ void devicePllConfig (void)
                          ibl.pllConfig[ibl_MAIN_PLL].pllOutFreqMhz,
                          ibl.pllConfig[ibl_DDR_PLL].pllOutFreqMhz);
 
+#endif
+
     if (ibl.pllConfig[ibl_NET_PLL].doEnable == TRUE)
         hwPllSetCfgPll (DEVICE_PLL_BASE(NET_PLL),
                         ibl.pllConfig[ibl_NET_PLL].prediv,